< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

High performance and operator comfort make the AP600D the perfect choice. The AP600D excels in a wide range of applications from routine commercial jobs to demanding highway operations.

Weights

Units:
Maximum Operating Weight 40124.0 lb 18200.0 kg Less

Operating Specifications

Standard Paving Width 2.55-5.0 m (8.17-16.40 ft) 2.55-5.0 m (8.17-16.40 ft) Less
Hopper Capacity 230.0 ft3 6.5 m3 Less
Inside Turning Radius 4.66 ft 1.4 m Less
Maximum Paving Speed with Tamper Bar Screed 82.0 ft/min 25.0 m/min Less
Maximum Paving Speed with Vibratory Screed 255.0 ft/min 78.0 m/min Less
Maximum Travel Speed 11.2 mph 18.0 km/h Less
Paving Width Maximum 26.25 ft 8.0 m Less
Paving Width Minimum 6.0 ft 1.83 m Less
Truck Dump Height 21.5 in 545.0 mm Less
Truck Entry Width 10.5 ft 3.2 m Less

Engine

Gross Power 174.0 hp 129.0 kW Less
Engine Model Cat C6.6 with ACERT Cat C6.6 with ACERT Less

Dimensions

Length with Push Roller and Largest Screed 22.3 ft 6.8 m Less
Maximum Height 12.58 ft 3.84 m Less
Tractor Operating Width 10.83 ft 3.31 m Less
Transport Height 9.25 ft 2.82 m Less
Transport Width, Hoppers Raised, Screed End Gates Attached 8.67 ft 2.72 m Less
Transport Width, Hoppers Raised, Screed End Gates Removed 8.17 ft 2.5 m Less

Service Refill Capacities

Fuel Tank Capacity 77.0 gal 291.0 L Less

Cat® C6.6 Engine with ACERT™ Technology

ACERT™ Technology manages combustion using a combination of air management, precise fuel delivery and careful timing in order to lower emissions and meet European Stage IIIa engine emissions requirements.


Fumes Management System

The ventilation system draws fumes from the conveyor tunnel as well as the auger chamber and redirects them away from the operator for a more comfortable working environment.


High Capacity Cooling System

The deck-mounted cooling system provides a cool environment by exhausting hot air toward the hopper, away from operators and ground personnel.


Operator Comforts for a Productive Environment

The dual operating stations with sliding control console offer the best-in-class comfort, visibility and ease of use.


Advisor Display Simplifies Operation

The sliding control console includes the Advisor Display that provides many unique features to assist the operator.


Wheel Undercarriage System

The wheel undercarriage system provides excellent mobility and maneuverability along with a smooth ride for optimum performance.


Independent Material Handling System Promotes Hands-Free Operation

The gateless material handling system promotes hands-free operation by providing features such as ratio control dials, and independent control of each auger and each conveyor.


Generator System Provides Quiet Power

The high capacity generator provides power for the electric screed heat, auxiliary lights and job site tools.


Serviceability Features That You’ve Come to Expect

Simplified service means more time spent paving and less time spent on maintenance.


Screeds That Deliver Quality

Cat screeds with front-mount or rear-mount extenders provide even material flow and unparalleled stability that result in smooth, high quality mats.


Caterpillar Customer Support is Unmatched in the Industry

Caterpillar offers “Solutions and Services” and around-the-clock support that meets your everyday needs.


AP600D Optional Equipment

Tractor Options
  • All-Wheel Drive
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Decelerator Pedals
  • Front-Wheel Assist
  • Generator (Belt or Hydraulic Driven)
  • Oscillating Push Rollers
  • Power Folding Hopper Apron
  • Paddle Feeder Sensor (Proportional)
  • Sonic Feeder Sensor (Proportional)
  • Steering Guide
  • Tires (Sand-Rib or Radial)
  • Truck Hitch
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Washdown System (Including Ecological Version)

Controls and Grade References
  • Automatic Grade and Slope Control
  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')