< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The AP1000E Paver with ACERT™ Technology offers fuel efficiency, high performance, speed and job versatility to maximize productivity.

Weights

Units:
Maximum Operating Weight 43008.0 lb 19508.0 kg Less

Operating Specifications

Standard Paving Width 3.05-5.94 m (10-19.5 ft) 3.05-5.94 m (10-19.5 ft) Less
Hopper Capacity 251.0 ft3 7.1 m3 Less
Inside Turning Radius 1.5 ft 0.5 m Less
Maximum Paving Speed with Tamper Bar Screed 82.0 ft/min 25.0 m/min Less
Maximum Paving Speed with Vibratory Screed 200.0 ft/min 61.0 m/min Less
Maximum Travel Speed 12.0 mph 20.0 km/h Less
Paving Width Maximum 26.33 ft 8.0 m Less
Paving Width Minimum 8.0 ft 2.44 m Less
Truck Dump Height 23.0 in 585.0 mm Less
Truck Entry Width 11.58 ft 3.52 m Less

Engine

Gross Power 225.0 hp 168.0 kW Less
Engine Model Cat C7.1 with ACERT Cat C7.1 with ACERT Less

Dimensions

Length with Push Roller and Largest Screed 21.66 ft 6.63 m Less
Maximum Height 12.2 ft 3.72 m Less
Tractor Operating Width 11.83 ft 3.6 m Less
Transport Height 9.42 ft 2.87 m Less
Transport Width, Hoppers Raised, Screed End Gates Attached 10.66 ft 3.24 m Less
Transport Width, Hoppers Raised, Screed End Gates Removed 9.83 ft 3.0 m Less

Service Refill Capacities

Fuel Tank Capacity 92.0 gal 348.0 L Less

Cat C7.1 Engine with ACERT™ Technology

ACERT Technology utilizes a series of Caterpillar engineered innovations that provide advanced electronic control, precise fuel delivery and refined air management.


Fumes Management System

The ventilation system draws fumes from the conveyor tunnel as well as the auger chamber and redirects them away from the operator for a more comfortable working environment.


High Capacity Cooling System

The high capacity cooling system allows the fan to run slower, reducing power demand while extending component life.


Dual Operator Stations

The dual operator stations provide complete control and good visibility from either side of the operating platform.


Wheel Undercarriage System

The wheel undercarriage system provides excellent mobility and maneuverability along with a smooth ride for optimum performance.


Operator Consoles

The operator consoles are designed for productivity and accessibility. All gauges and displays are grouped for convenient and simple operation.


Exclusive Material Delivery System

Productivity and quality enhancements are built-in features.


Outboard Feeder Drives

Increased live tunnel area provides easy servicing.


Gateless Feeders

Variable speed feeders precisely control mix delivery while reducing wear and segregation.


Feeder Design

Tunnel construction improves mix flow.


Auger Assembly

Provides mat consistency while minimizing segregation.


Generator System (Optional)

The high capacity, integrated generator ensures peak performance and high reliability.


Auxiliary Power Panel (Optional)

The auxiliary power panel provides efficient power for night-time lighting and other job site power needs.


Electric Heat Screeds

The AS3301C and AS2301C vibratory screeds, as well as the AS4251C and AS4252C tamper bar screeds feature multi-zone electric heating, easy-to-use touch pad interface, and even-heat distribution.


Serviceability

Simplified service means more paving time and less maintenance time. Large swing-open doors and panels provide convenient access to service areas. Transverse engine mounting provides ground-level access to hydraulic pumps and the engine cooling system. Color-coded and numbered wiring simplifies troubleshooting of the electrical systems. The standard 500-hour engine oil change interval increases machine up-time.


Closed-Loop Hydrostatic Propel System

The closed-loop system automatically compensates for component wear, hydraulic oil temperature and oil viscosity changes to ensure complete, low-effort, operator control.


Caterpillar Customer Support is Unmatched in the Industry

Caterpillar offers “Solutions and Services” and around-the-clock support that meets your everyday needs.


AP1000E Optional Equipment

Tractor Options
  • Auger and Mainframe Extensions
  • Oscillating Push Rollers
  • Truck Hitch
  • Generator
  • Auxiliary Power Panel
  • Ventilation System
  • Decelerator Pedals
  • Sonic Feeder Sensor or Proportional Paddle Sensor
  • Steering Guide
  • Warning Beacon
  • Umbrella
  • Uptime Kit
  • Washdown System
  • Front Wheel Assist

Controls and Grade References
  • Automatic Grade and Slope Control
  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices
  • Extend-A-Mat™ 10-20B (electric or diesel)
  • Extend-A-Mat 10-20WB (diesel only)
  • AS2301 (electric or diesel)