AP300D with AS3173 Screed

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Many integrated features make the AP300D paver extremely productive for paving parking lots, urban streets, cycle/walking paths, trenches, and narrow shoulders, as well as other small and medium job sites. Contractors will appreciate the hydrostatic drive system that delivers tight turning capability, excellent traction, and high travel speeds for efficient maneuverability around the job site. Flexible paving widths and precise mix control to the electrically heated screed make this machine extremely productive.

Weights

Units:
Maximum Operating Weight 16314.0 lb 7400.0 kg Less
Operating Weight 16314.0 lb 7400.0 kg Less
Tractor Weight 13889.0 lb 6300.0 kg Less

Operating Specifications

Standard Paving Width 1.7 m 1.7 m Less
Standard Paving Range 1.7 m 1.7 m Less
Maximum Speed 98.0 ft/min 30.0 m/min Less
Maximum Capacity 134.0 ft3 3.8 m3 Less
Hopper Capacity 134.0 ft3 3.8 m3 Less
Paving Width Minimum 2.1 ft 650.0 mm Less
Paving Width Minimum 2.1 ft 0.65 m Less
Paving Width Maximum 13.12 ft 4000.0 mm Less
Paving Width Maximum 13.1 ft 4.0 m Less
Maximum Paving Speed with Vibratory Screed 98.0 ft/min 30.0 m/min Less
Maximum Travel Speed 10.0 mph 16.0 km/h Less
Paving Width 10.5 ft 3200.0 mm Less
Truck Dump Height 19.0 in 480.0 mm Less
Truck Entry Width 9.33 ft 2850.0 m Less

Engine

Gross Power 74.4 hp 55.5 kW Less
Engine Model C4.4 ACERT C4.4 ACERT Less

Dimensions

Wheelbase 6.45 ft 1950.0 mm Less
Length on Ground 15.81 ft 4818.9 mm Less
Length with push roller & screed 16.0 ft 4.87 m Less
Overall height 11.5 ft 3.48 m Less
Transport width (hoppers raised) with end gates with screed 6.0 ft 1.82 m Less

Service Refill Capacities

Hydraulic Oil Tank 22.45 gal 85.0 L Less
Cooling System (total) 3.96 gal 15.0 L Less

Fuel Tank

Fuel Tank Capacity 29.0 gal 110.0 L Less

Optimal Maneuverability

When moving to the next starting point, a fast travel speed of up to 16 km/hr (10 mph), and tight outside turning radius of 1.65 m (5’ 5”) provides excellent mobility for quick movement around the job site. For enhanced traction on soft and hard base conditions, the front wheel assist option performs admirably.


Precise Material Control

Independent control of each auger and each conveyor leads to consistent material flow in front of the screed. A four sensor system allows the operator to fine tune mix delivery, while reversible augers and conveyors limit spillage and the end of the paving pass.


Unmatched Comfort

Dual operating stations slide out for better all-around visibility. Machine controls are conveniently positioned on a sliding control panel. The exhaust stack provides fumes evacuation above the canopy. The folding canopy is available with choice of mechanical or hydraulic assist, while quiet operation supports easy communication.


Screed Versatility

The hydraulically extendible AS3173 screed has a paving range of 1.7 m to 3.2 m (5’ 7” to 10’ 6”). When equipped with mechanical bolt-on extensions, it can pave up to 4.0 m (13' 1"). A hydraulic paving reduction attachment narrows the paving width to 650 mm (26”).


Simplified Service

The hydraulic system is equipped with grouped and centrally located solenoids. Manual overrides simplify troubleshooting by eliminating functioning systems. Large access doors provide quick and easy inspection. The electrical system is color-coded, numbered, and wrapped in kevlar braid for easy identification and durability. Product Link™ is available to maximize up-time, provide machine location, give hourly updates and schedule service requirements at more opportune times.