430F2/430F2 IT

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 430F2 and 430F2 IT Backhoe Loaders deliver performance, increased fuel efficiency, superior hydraulic system, versatility and an all new operator station.

Engine

Units:
Net Power – SAE J1349 94.0 hp 70.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Engine Model Cat 3054C Mechanically Turbocharged Cat 3054C Mechanically Turbocharged Less
Gross Power – SAE J1995 101.0 hp 75.0 kW Less
Gross Power – ISO 14396 100.0 hp 74.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 94.0 hp 70.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 95.0 hp 71.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 95.0 hp 71.0 kW Less
Net Peak Power @ 2,200 rpm – SAE J1349 94.0 hp 70.0 kW Less
Net Peak Power @ 2,200 rpm – ISO 9249 95.0 hp 71.0 kW Less
Net Peak Power @ 2,200 rpm – EEC 80/1269 95.0 hp 71.0 kW Less
Net Torque Rise @ 1,400 rpm 31% 31% Less
Net Torque Rise @ 1,400 rpm – SAE J1349 293.0 lbf-ft 397.0 N·m Less
Note Engine meets U.S. EPA Tier 2/EU Stage II emission standards. Engine meets U.S. EPA Tier 2/EU Stage II emission standards. Less

Weights

Operating Weight – Maximum 24251.0 lb 11000.0 kg Less
Cab, ROPS/FOPS 359.0 lb 163.0 kg Less
Ride Control 31.0 lb 14.0 kg Less
Air Conditioning 93.0 lb 42.0 kg Less
Counterweights (Option 1) 255.0 lb 115.0 kg Less
Counterweights (Option 2) 530.0 lb 240.0 kg Less
Counterweights (Option 3) 1015.0 lb 460.0 kg Less
Operating Weight – Nominal 18364.0 lb 8330.0 kg Less
AutoShift Transmission 525.0 lb 238.0 kg Less
MP Bucket (0.96 m3/1.25 yd3) (no forks or teeth) 1642.0 lb 745.0 kg Less
Loader, IT with Quick Coupler 699.0 lb 317.0 kg Less
Extendible Stick 673.0 lb 305.0 kg Less

Backhoe

Dig Depth – Standard 15.4 ft 4686.0 mm Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Type Closed Center Closed Center Less
Pump Capacity @ 2,200 rpm 43.0 gal/min 163.0 L/min Less
System Pressure – Backhoe 3600.0 psi 25000.0 kPa Less
System Pressure – Loader 3600.0 psi 25000.0 kPa Less

Transmission

Power Shuttle Transmission – Standard: Forward – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Forward – 2nd 5.6 mph 9.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 3rd 13.0 mph 21.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 4th 25.0 mph 40.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Reverse – 2nd 5.6 mph 9.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 3rd 13.0 mph 21.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 4th 25.0 mph 40.0 km/h Less
AutoShift Transmission – Optional: Forward – 1st 3.6 mph 5.8 km/h Less
AutoShift Transmission – Optional: Forward – 2nd 5.7 mph 9.3 km/h Less
AutoShift Transmission – Optional: Forward – 3rd 8.0 mph 12.0 km/h Less
AutoShift Transmission – Optional: Forward – 4th 12.0 mph 19.0 km/h Less
AutoShift Transmission – Optional: Forward – 5th 16.0 mph 26.0 km/h Less
AutoShift Transmission – Optional: Forward – 6th 25.0 mph 40.0 km/h Less
AutoShift Transmission – Optional: Reverse – 1st 3.6 mph 5.8 km/h Less
AutoShift Transmission – Optional: Reverse – 2nd 7.6 mph 12.0 km/h Less
AutoShift Transmission – Optional: Reverse – 3rd 17.0 mph 28.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 1st 3.6 mph 5.8 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 2nd 5.7 mph 9.3 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 3rd 8.0 mph 12.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 4th 12.0 mph 19.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 5th 14.0 mph 23.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 5th LUC 15.0 mph 25.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Forward – 6th 25.0 mph 40.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Reverse – 1st 3.6 mph 5.8 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Reverse – 2nd 7.6 mph 12.0 km/h Less
AutoShift Transmission with Lock-Up Torque Converter – Optional: Reverse – 3rd 17.0 mph 28.0 km/h Less

Service Refill Capacities

Cooling System with Air Conditioning 5.9 gal 22.5 L Less
Fuel Tank 42.0 gal 160.0 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Transmission – Power Shuttle: 4WD 4.0 gal 15.0 L Less
Transmission – AutoShift: 4WD 4.8 gal 18.0 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Front Axle (4WD) 2.9 gal 11.0 L Less
Front Axle (4WD) – Planetaries 0.2 gal 0.7 L Less
Hydraulic System 25.1 gal 95.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less

Axle Ratings

Front Axle, 2WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 2WD – Dynamic 20233.0 lb 9186.0 kg Less
Front Axle, 4WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD – Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle – Static 50582.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20233.0 lb 9186.0 kg Less

Steering

Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less
Bore 2.6 in 65.0 mm Less
Stroke 4.7 in 120.0 mm Less
Rod Diameter 1.4 in 36.0 mm Less
Axle Oscillation 11° 11° Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Front Wheels 26.8 ft 8.18 m Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Widest Loading Bucket 36.0 ft 10.97 m Less

Tires

Choice 1 12.5/80-18 (12 ply) 1-3/19.5L-24 (12 ply) ATU 12.5/80-18 (12 ply) 1-3/19.5L-24 (12 ply) ATU Less
Choice 2 12.5/80-18 NHS (12 ply) 1-3/21L-24 (16 ply) R4 ATU 12.5/80-18 NHS (12 ply) 1-3/21L-24 (16 ply) R4 ATU Less
Choice 3 340/80R 18/19.5L-24 (12 ply) R4 ATU 340/80R 18/19.5L-24 (12 ply) R4 ATU Less
Choice 4 340/80R 18/500/70R 24 RT 340/80R 18/500/70R 24 RT Less

Features

The 430F2 and 430F2 IT feature the following:


430F2/430F2 IT Standard Equipment

Adjustable auxiliary controls, backhoe loader

Air cleaner

Alarm, back-up

Alternator, 120 amp

Audible system fault alarm

Battery, maintenance-free, 880 CCA

Battery disconnect switch

Battery remote jumpstart

Boom transport lock

Brace, lift cylinder

Brake, secondary parking

Brakes, hydraulically boosted, oil disc, dual pedals, interlocking

Bucket level indicator

Canopy, ROPS/FOPS

Cat cushion swing system

Coat restraint

Coolant/antifreeze, extended life

Counterweight, bumper

Dome light (cab only)

Diagnostic port for engine, machine and gauge cluster Electronic Control Modules

Differential lock, loader joystick

Drink holders, two

Engine, Cat 3054C (Direct Injection Turbocharged), meets Tier 2/Stage II emission standards

Engine enclosure, sound suppression removal panels

Face seals, O-ring

Fan, suction and guard

Fast reversing shuttle, all gears

Fenders, rear

Filters, spin-on: fuel, engine oil, transmission oil, water separator

Filters, bowl and cartridge: hydraulic fluid

Flashing hazards/signal lights

Floor mat

Fuel tank, fully enclosed

Four Wheel Drive

Fully hinged front grill for cooling package cleaning access

Gauge cluster
  • Gauges: coolant temperature, fuel level, tachometer
  • LCD screen: hour meter, torque converter oil temperature (service mode only)

Ground level fuel fill

High ambient cooling package

Hood lock, inside cab

Hydraulic hose, XT™

Hydraulic oil cooler

Hydraulic valve, hydrostatic steering

Hydraulic valves, loader 2 function

Hydraulic valves, backhoe 5 function

Hydraulics, load sensing with variable displacement piston pump

Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp

Instrument panel lights

Joystick controls: pilot operated, excavator-style with pattern changer

Key start/stop system

Lights, working (4 front, 4 rear)

Loader, self-leveling, return-to-dig and transmission disconnect switch

Loader, single tilt

Mirror, rearview

Open circuit breather

Pattern changer, in cab

Power receptacle, 12 volt, 2 internal, 1 external

Power steering, hydrostatic

Radio ready cab

Seat belt, retractable, 51 mm (2 in)

Socket, two roof

Stabilizer shoes, street

Steering knob

Seat, air suspension, fabric or vinyl cover, with armrest

Starting system, glow plugs

Steering, hydrostatic

Storage compartment, lockable

Storage tray

Stop and tail lights

Swing transport lock

Tilt steering wheel

Tires

Toolbox, external, lockable

Torque converter

Throttle, hand and foot, electronic

Transmission, four speed, syncromesh

Transmission neutralizer switch

Transport tie-downs

Vandalism locks, four

Warning horn, electric

430F2/430F2 IT Optional Equipment

Battery, additional, 880 CCA

Cab, deluxe

Cold weather fuel (–30° C/–22° F)

Cold weather package, including additional battery, engine block heater, radiator antifreeze, cold weather fuel (–30° C/–22° F) and mounting for an ether bottle

Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)

Fenders, front with integral steps

Guard, boom protection plate

Guard, stabilizer, rock

Hydraulic valves, loader with auxiliary roller thumb control (3rd valve for GP, MP or Quick Coupler)

Hydraulic valves, backhoe 6 function

Hydraulic lines, combined function auxiliary

Loader, IT with Quick Coupler and pilot loader control

Product Link™, satellite, PL631E

Product Link, cellular, PL641I

Quick Coupler, hydraulic, dual lock

Quick Coupler, manual, dual lock

Quick Coupler, pin lock

Radio and CD player

Radio and CD player, Bluetooth

Ride Control

Rotating beacon, magnetic mount

Seat belt, 75 mm (3 in)

Security system keypad

Stabilizer pads, reversible

Stick, extendible

Storage box

Transmission, AutoShift

Transmission, AutoShift with lock-up torque converter

Vandalism protection, gauge cover

Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.