< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 416F2 Backhoe Loader delivers performance, increased fuel efficiency, superior hydraulic system and an all new operator station.

Engine

Units:
Net Power – SAE J1349 86.0 hp 64.0 kW Less

Engine – Standard

Engine Model Cat 3054C Mechanical Turbocharged Cat 3054C Mechanical Turbocharged Less
Gross Power – SAE J1995 93.0 hp 69.0 kW Less
Gross Power – ISO 14396 92.0 hp 68.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 86.0 hp 64.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 87.0 hp 65.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 87.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – SAE J1349 87.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – ISO 9249 88.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – EEC 80/1269 88.0 hp 65.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Net Torque Rise @ 1,400 rpm 38% 38% Less
Net Peak Torque SAE J1349 282.0 lbf-ft 383.0 N·m Less
Emissions Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards. Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards. Less

Weights

Operating Weight – Maximum 24251.0 lb 11000.0 kg Less
Cab, ROPS/FOPS 359.0 lb 163.0 kg Less
Four Wheel Drive 392.0 lb 178.0 kg Less
Air Conditioning 101.0 lb 46.0 kg Less
Counterweights (Option 1) 255.0 lb 115.0 kg Less
Counterweights (Option 2) 530.0 lb 240.0 kg Less
Counterweights (Option 3) 1015.0 lb 460.0 kg Less
Operating Weight – Minimum 15904.0 lb 7214.0 kg Less
Operating Weight – Maximum (ROPS Capacity) 24251.0 lb 11000.0 kg Less
MP Bucket (0.96 m3/1.25 yd3) (no forks or teeth) 1642.0 lb 745.0 kg Less
Extendible Stick 659.0 lb 299.0 kg Less
Note Specifications shown are for machine equipped with OROPS Canopy, 2WD, standard stick, 0.76 m3 (1.0 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 115 kg (255 lb) counterweight, 80 kg (176 lb) operator and full fuel tank. Specifications shown are for machine equipped with OROPS Canopy, 2WD, standard stick, 0.76 m3 (1.0 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 115 kg (255 lb) counterweight, 80 kg (176 lb) operator and full fuel tank. Less

Backhoe

Dig Depth – Standard 14.25 ft 4348.0 mm Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Type Closed Center Closed Center Less
Pump Capacity @ 2,200 rpm 35.0 gal/min 132.0 L/min Less
System Pressure – Backhoe 3336.0 psi 23000.0 kPa Less
System Pressure – Loader 3336.0 psi 23000.0 kPa Less

Transmission

Power Shuttle Transmission – Standard: Forward – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Forward – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Forward – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 4th 23.0 mph 36.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Reverse – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Reverse – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 4th 23.0 mph 36.0 km/h Less

Service Refill Capacities

Cooling System with Air Conditioning 4.9 gal 18.5 L Less
Fuel Tank 42.0 gal 160.0 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Transmission – Power Shuttle: 2WD 4.0 gal 15.0 L Less
Transmission – Power Shuttle: 4WD 4.0 gal 15.0 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Front Axle (4WD) 2.9 gal 11.0 L Less
Front Axle (4WD) – Planetaries 0.2 gal 0.7 L Less
Hydraulic System 23.8 gal 90.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less

Axle Ratings

Front Axle, 2WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 2WD – Dynamic 20233.0 lb 9186.0 kg Less
Front Axle, 4WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD – Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle – Static 50582.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20233.0 lb 9186.0 kg Less

Steering

Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less
Bore 2.6 in 65.0 mm Less
Stroke 4.7 in 120.0 mm Less
Rod Diameter 1.4 in 36.0 mm Less
Axle Oscillation 11° 11° Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Front Wheels 26.83 ft 8.18 m Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Widest Loading Bucket 36.0 ft 10.97 m Less

Tires

Choice 1 Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Less
Choice 2 Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Less
Choice 3 Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Less
Choice 4 Front: 340-80R 18; Rear: 500/70R24 157B Front: 340-80R 18; Rear: 500/70R24 157B Less

Engine – Optional

Engine Model Cat C4.4 Mechanical Turbocharged Aftercooled Cat C4.4 Mechanical Turbocharged Aftercooled Less
Gross Power – SAE J1995 96.0 hp 71.0 kW Less
Gross Power – ISO 14396 94.0 hp 70.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 87.0 hp 65.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 87.0 hp 65.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 87.0 hp 65.0 kW Less
Net Peak Power @ 2,000 rpm – SAE J1349 89.0 hp 66.0 kW Less
Net Peak Power @ 2,000 rpm – ISO 9249 89.0 hp 66.0 kW Less
Net Peak Power @ 2,000 rpm – EEC 80/1269 89.0 hp 66.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Net Torque Rise @ 1,400 rpm 37% 37% Less
Net Peak Torque SAE J1349 282.0 lbf-ft 383.0 N·m Less
Emissions Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards. Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards. Less

FEATURES

The 416F2 features the following:


416F2 Standard Equipment

POWER TRAIN
  • Air cleaner
  • Brake, secondary parking
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Coolant/antifreeze, extended life
  • Diagnostic port for engine
  • Differential lock, loader joystick
  • Engine, Cat 3054C, Mechanical Turbocharged, meets Tier 2/Stage II equivalent emission standards
  • Engine enclosure, sound suppression removal panels
  • Fast reversing shuttle, all gears
  • Filters, spin-on: fuel, engine oil, transmission oil, water separator
  • Filters, bowl and cartridge: hydraulic fluid
  • High ambient cooling package
  • Torque converter
  • Transmission, four speed, syncromesh
  • Transmission neutralizer switch
  • Two Wheel Drive

OPERATOR ENVIRONMENT
  • Backhoe controls, mechanical two lever
  • Canopy, ROPS/FOPS
  • Coat restraint
  • Drink holders, two
  • Fan, suction and guard
  • Floor mat
  • Gauge cluster: – Gauges: coolant temperature, fuel level, tachometer
  • Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp, wait to start
  • Instrument panel lights
  • Mechanical two lever controls
  • Mirror, rearview
  • Seat belt, retractable, 51 mm (2 in)
  • Steering knob
  • Seat, mechanical suspension, vinyl
  • Storage compartment, lockable
  • Storage tray
  • Tilt steering column
  • Throttle, hand and foot, manual

HYDRAULIC SYSTEM
  • Face seals, O-ring
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valve, hydrostatic steering
  • Hydraulic valves, loader 2 function
  • Hydraulic valves, backhoe 4 function
  • Hydraulics, load sensing with variable displacement piston pump

ELECTRICAL
  • Alarm, back-up
  • Alternator, 120 amp
  • Audible system fault alarm
  • Battery, maintenance-free, 880 CCA
  • Battery disconnect switch
  • Battery remote jumpstart
  • Dome light (cab only)
  • Flashing hazards/signal lights
  • Key start/stop system
  • Lights, working (2 front, 2 rear)
  • Power receptacle, 12 volt, 2 internal, 1 external
  • Product Link™, cellular, PL240 (only for certified countries)
  • Socket, two roof
  • Starting system, glow plugs
  • Stop and tail lights
  • Warning horn, electric

OTHER
  • Boom transport lock
  • Brace, lift cylinder
  • Bucket level indicator
  • Counterweight, bumper
  • Fenders, rear
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Ground level fuel fill
  • Hood lock, inside cab
  • Loader, self-leveling, return-to-dig and transmission disconnect switch
  • Loader, single tilt
  • Open circuit breather
  • Power steering, hydrostatic
  • Stabilizer shoes, street
  • Swing transport lock
  • Tires
  • Toolbox, external, lockable
  • Transport tie-downs
  • Vandalism locks, four

416F2 Optional Equipment

OPTIONAL EQUIPMENT
  • Cab, standard
  • Cold weather fuel (–30° C/–22° F)
  • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
  • Engine, Cat C4.4, meets Tier 3/Stage IIIA equivalent emissions standards
  • Fenders, front with integral steps
  • Four Wheel Drive
  • Guard, stabilizer, rock
  • Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)
  • Hydraulic valves, backhoe (5th and 6th function)
  • Hydraulic lines, combined function auxiliary
  • Product Link, cellular, PL641I
  • Product Link, satellite, PL631E
  • Quick Coupler, manual, dual lock
  • Radio, Bluetooth
  • Rotating beacon, magnetic mount
  • Seat, air suspension, fabric with armrest
  • Security system keypad
  • Stabilizer pads, street
  • Stick, extendible
  • Storage box
  • Vandalism protection, gauge cover
  • Work Tool Attachments such as general purpose buckets, multi purpose buckets, heavy duty backhoe buckets and standard duty backhoe buckets. See your Cat dealer for more information.