< Back

Cat Offers in Latin America - Peru
View Offer
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Caterpillar Backhoe Loaders set the industry standard for operator comfort, performance, versatility and jobsite efficiency.

Engine

Units:
Net Power - SAE J1349 74.0 hp 55.0 kW Less
Engine Model (Standard) Cat® 3054C DINA Cat® 3054C DINA Less
Gross Power - SAE J1995 78.0 hp 58.0 kW Less
Net Power - ISO 9249 75.0 hp 56.0 kW Less
Gross Power - ISO 14396 76.0 hp 56.0 kW Less
Net Power - EEC 80/1269 75.0 hp 56.0 kW Less
Engine Model (Optional) Cat® 3054C DIT Cat® 3054C DIT Less
Gross Power (Optional) - SAE J1995 93.0 hp 69.0 kW Less
Gross Power (Optional) - ISO 14396 92.0 hp 68.0 kW Less
Net Power (Optional) - SAE J1349 89.0 hp 66.0 kW Less
Net Power (Optional) - ISO 9249 90.0 hp 67.0 kW Less
Net Power (Optional) - EEC 80/1269 90.0 hp 67.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Net Torque Rise @ 1400 rpm - Standard 27.0 % 27.0 % Less
Net Torque Rise @ 1400 rpm - Optional 37.0 % 37.0 % Less
Net Peak Torque @ 1400 rpm - Standard - SAE J1349 219.0 lb ft 296.0 N·m Less
Net Peak Torque @ 1400 rpm - Optional - SAE J1349 285.0 lb ft 386.0 N·m Less

Weights

Operating Weight - Maximum 22466.0 lb 10200.0 kg Less
Operating Weight - Nominal 14960.0 lb 6792.0 kg Less
Cab, ROPS/FOPS 485.0 lb 220.0 kg Less
Ride Control 48.5 lb 22.0 kg Less
Four Wheel Drive 342.0 lb 155.0 kg Less
MP Bucket 0.96 m3 (1.25 yd3) w/Fold-Over Fork 1949.0 lb 884.0 kg Less
MP Bucket 0.96 m3 (1.25 yd3) w/o Fold-Over Fork 1574.0 lb 714.0 kg Less
Extendible Stick (no weights) 692.0 lb 314.0 kg Less
Air Conditioning 83.78 lb 38.0 kg Less
Counterweights (Option 1) 255.0 lb 116.0 kg Less
Counterweights (Option 2) 510.0 lb 231.0 kg Less
Counterweights (Option 3) 1075.0 lb 488.0 kg Less

Backhoe

Dig Depth - Standard 14.3 ft 4360.0 mm Less
Dig Depth - E-Stick Retracted 14.4 ft 4402.0 mm Less
Dig Depth - E-Stick Extended 17.9 ft 5456.0 mm Less
Reach from Swing Pivot - Standard 18.4 ft 5618.0 mm Less
Reach from Swing Pivot - E-Stick Retracted 18.58 ft 5657.0 mm Less
Reach from Swing Pivot - E-Stick Extended 21.833 ft 6666.0 mm Less
Bucket Rotation 205.0 Degrees 205.0 Degrees Less
Bucket Dig Force - Standard 11655.0 lb 51.8 kN Less
Bucket Dig Force - E-Stick Retracted 11491.0 lb 51.1 kN Less
Bucket Dig Force - E-Stick Extended 11491.0 lb 51.1 kN Less
Stick Dig Force - Standard 7151.0 lb 31.8 kN Less
Stick Dig Force - E-Stick Retracted 7151.0 lb 31.8 kN Less
Stick Dig Force - E-Stick Extended 5250.0 lb 23.4 kN Less
Stick Lift @ 2440 mm (8 ft) - Standard 5106.0 lb 2321.0 kg Less
Stick Lift @ 2440 mm (8 ft) - E-Stick Retracted 4646.0 lb 2112.0 kg Less
Stick Lift @ 2440 mm (8 ft) - E-Stick Extended 2916.0 lb 1323.0 kg Less
Loading Height - Standard 11.9 ft 3636.0 mm Less
Loading Height - E-Stick Retracted 11.75 ft 3577.0 mm Less
Loading Height - E-Stick Extended 13.58 ft 4145.0 mm Less
Loading Reach - Standard 5.8 ft 1768.0 mm Less
Loading Reach - E-Stick Retracted 6.166 ft 1868.0 mm Less
Loading Reach - E-Stick Extended 9.08 ft 2771.0 mm Less

Loader

Bucket Capacity - General Purpose 1.0 yd3 0.76 m3 Less
Bucket Width - General Purpose 7.4166 ft 2262.0 mm Less
Dump Height @ Max Angle - Single Tilt 8.666 ft 2651.0 mm Less
Dump Reach @ Max Angle - Single Tilt 2.53 ft 772.0 mm Less
Dig Depth - Single Tilt 4.0 in 106.0 mm Less
Lift Capacity @ Full Height - Single Tilt 5615.0 lb 2547.0 kg Less
Bucket Breakout Force - Single Tilt 9185.0 lb 40.9 kN Less

Hydraulic System

Circuit Type Load-sensing, closed center Load-sensing, closed center Less
Pump Capacity (@ 2200 rpm) 34.8 gal/min 132.0 L/min Less
System Pressure 3292.0 psi 22700.0 kPa Less
Pump Type Variable-flow, axial piston Variable-flow, axial piston Less
Steering Type Front wheel Front wheel Less
Power Steering Hydrostatic Hydrostatic Less
2WD Cylinder - Bore 2.56 in 65.0 mm Less
2WD Cylinder - Stroke 4.72 in 120.0 mm Less
2WD Cylinder - Rod Diameter 1.42 in 36.0 mm Less
4WD Cylinder - Bore 2.56 in 65.0 mm Less
4WD Cylinder - Stroke 4.72 in 120.0 mm Less
4WD Cylinder - Rod Diameter 1.42 in 36.0 mm Less
Brake System Inboard, oil-immersed, multiple disc Inboard, oil-immersed, multiple disc Less

Power Train

Power-Shuttle, Forward 1st 3.7 mph 6.0 km/h Less
Power-Shuttle, Forward 2nd 5.9 mph 9.5 km/h Less
Power-Shuttle, Forward 3rd 12.3 mph 19.8 km/h Less
Power-Shuttle, Forward 4th 24.8 mph 39.9 km/h Less
Power-Shuttle, Reverse 1st 3.7 mph 6.0 km/h Less
Power-Shuttle, Reverse 2nd 5.9 mph 9.5 km/h Less
Power-Shuttle, Reverse 3rd 12.3 mph 19.8 km/h Less
Power-Shuttle, Reverse 4th 24.8 mph 39.9 km/h Less

Operating Specifications - Backhoe

Turning Circle: outside, front wheels 26.75 ft 8.16 m Less
Turning Circle: outside, widest loading bucket 35.25 ft 10.74 m Less

Service Refills

Cooling System, A/C 4.2 gal 15.9 L Less
Cooling System, High-Ambient 4.4 gal 16.7 L Less
Fuel Tank 38.0 gal 144.0 L Less
Engine Oil w/Filter 2.0 gal 7.6 L Less
Transmission-Torque Converter, 2WD, Power Shuttle 4.9 gal 18.5 L Less
Transmission-Torque Converter, 4WD, Power Shuttle 4.9 gal 18.5 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle, Planetaries 0.45 gal 1.7 L Less
Front Axle, 4WD 2.9 gal 11.0 L Less
Front Axle, Planetaries 0.2 gal 0.7 L Less
Hydraulic System 21.0 gal 79.5 L Less
Hydraulic Tank 10.0 gal 37.9 L Less

Standards

Brakes SAE J/ISO 3450, ISO 3450 1996 SAE J/ISO 3450, ISO 3450 1996 Less
Cab - ROPS SAE J1040 May 1994/ISO 3741 1994 SAE J1040 May 1994/ISO 3741 1994 Less
Cab - Sound ANSI/SAE J1166 Oct 98 is 82.4 dB (A) ANSI/SAE J1166 Oct 98 is 82.4 dB (A) Less
Exterior Sound SAE J88 JUN86 is 72.3 dB (A) SAE J88 JUN86 is 72.3 dB (A) Less

Axle Ratings

Front Axle, 2WD, Static 50582.0 lb 22964.0 kg Less
Front Axle, 2WD, Dynamic 20233.0 lb 9186.0 kg Less
Front Axle, 4WD, Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD, Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle, Static 50582.0 lb 22964.0 kg Less
Rear Axle, Dynamic 20233.0 lb 9186.0 kg Less

Tires

Front 2WD Standard Size 11L-16 F-3 11L-16 F-3 Less
Standard Ply 12 12 Less

Operator Station

The all-new operator station provides maximum comfort and ease of operation.


Backhoe and Loader Features

New extendible stick is designed for better performance, higher force and improved serviceability.


Hydraulics

Caterpillar sets the standard in power and precision with load-sensing hydraulics.


Power Train

The Cat 3054C engine is built for performance, power, reliability and fuel efficiency.


Ride Control

Optional Caterpillar Ride Control delivers even greater operator comfort.


Work Tools

Choose from a wide variety of tools designed specifically for the backhoe loader.


AccuGrade® Reference Systems for Backhoe Loaders

Advanced technology simplifies excavation, improves accuracy, increases efficiency and lowers production costs.


Additional Features

Features such as Product Link, combined function hydraulics, stackable counterweights, new stabilizer pads and new work lights increase productivity.


Serviceability and Customer Support

Simplified service and maintenance save you time and money.


416E Standard Equipment

Air cleaner

Alarm, back-up

Backhoe position foot rests

Battery, maintenance-free, 880 CCA

Boom transport lock

Brace, lift cylinder

Brake, secondary parking

Brakes, oil disk, dual pedals, interlocking

Bucket level indicator

Canopy, ROPS/FOPS

Coat hook

Coolant/Antifreeze, extended life

Counterweight, bumper

Differential lock

Dome light (cab only)

Engine, Cat 3054C DINA (Direct Injection Naturally Aspirated)

Engine enlosure

Face seals, O-ring

Fan, suction and guard

Fast reversing shuttle, all gears

Fenders, rear

Filters, spin-on: fuel, engine oil, transmission oil, water separator, hydraulic fluid

Flashing hazard/signal lights

Floor mat

Gauges
  • Coolant temperature, fuel level, tachometer, hour meter, torque converter oil temperature

Ground level fuel fill

Hydraulic hose, XT™-3 ES

Hydraulic oil cooler

Indicators
  • Air cleaner service, water separator service, brake on, engine coolant, hydraulic oil level sight gauge, oil pressure

Instrument panel lights

Key start/stop system

Lights, working (2 front, 2 rear)

Loader, self-leveling, return-to-dig and transmission disconnect switch

Lunch box holder

Mirror, rear view

Power receptacle, 12V, internal and external

Power steering, hydrostatic

Rubber impact strips on radiator guard

Seat belt, retractable (51 mm/2 in)

Service harness

Stabilizer shoes, grouser type

Seat, air suspension with armrest

Stabilizer controls, cable operated

Starting system, glow plugs

Stop and tail lights

Swing transport lock

Tires, see page 17

Toolbox, external, lockable

Torque converter

Throttles, hand and foot

Transmission, four speed, syncromesh

Transmission neutralizer switch

Transport tie-downs

Warning horn, electric