< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The CB434D Tandem Vibratory Roller offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality.

Weights

Units:
Operating Weight 16270.0 lb 7380.0 kg Less

Operating Specifications

Standard Compaction Width 59.0 in 1500.0 mm Less
Curb Clearance 28.0 in 720.0 mm Less
Turning Radius Inside Drum Edge 11.5 ft 3500.0 mm Less
Ground Clearance 10.0 in 255.0 mm Less
Static Linear Load 138.0 lb/in 25.0 kg/cm Less
Travel Speed - Maximum 7.0 mph 11.6 km/h Less

Engine

Gross Power 83.0 hp 62.0 kW Less
Engine Model 3054C 3054C Less

Dimensions

Overall Length 165.0 in 4200.0 mm Less
Wheelbase 122.0 in 3100.0 mm Less
Height at Steering Wheel 89.0 in 2260.0 mm Less
Overall Width 66.0 in 1670.0 mm Less
Drum Diameter 42.0 in 1100.0 mm Less
Drum Width 59.0 in 1500.0 mm Less
Maximum Machine Height 119.0 in 3010.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 17550.0 lb 78.0 kN Less
Centrifugal Force per Drum - Minimum 6525.0 lb 29.0 kN Less
Frequency 70/53 Hz (4,200/3,200 vpm) 70/53 Hz (4,200/3,200 vpm) Less
Nominal Amplitude - High 0.027 in 0.69 mm Less
Nominal Amplitude - Low 0.01 in 0.25 mm Less

Service Refill Capacities

Fuel Tank Capacity 35.0 gal 132.0 L Less
Water (Spray) Tank Capacity 211.0 gal 800.0 L Less

Vibratory System

The pod-style vibratory system delivers optimum compactive force while offering serviceability advantages.


Cat® 3054C Diesel Engine

The Cat® 3054C is a high-tech four cylinder engine that provides outstanding performance and reliability.


Water Spray System

The CB434D has a corrosion-proof water spray system and long-life components for reliable operation.


Visibility

Excellent operator visibility to the work surface increases production.


Operator's Station

The operator's station of the CB434D is ergonomically designed for maximum operator productivity while offering good visibility and unmatched comfort.


Centered Articulation

Centered articulation with 50% of the machine length behind the pivot and 50% forward delivers evenly balanced weight front to rear. Drums track in the same path even in turns.


Serviceability

The CB434D continues to provide exceptional reliability and serviceability that customers expect from Caterpillar.


CB434D Optional Equipment

Cocoa Mats

Rotating Amber Beacon Light

Dual Amplitude Vibratory System

ROPS Cab (Custom Product)

Open Platform

Water Spray System Freeze Protection Kit

Water Distribution Mats

Roading Light Package

High Intensity Discharge Lights

Drum Covers

Off-set Hitch

Rear-facing Mirrors