< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The CS54B Vibratory Soil Compactor combines world-class productivity with outstanding operator comfort while continuing the legacy of durability, reliability and ease-of-service that contractors worldwide have come to expect from Cat® machines.

Weights

Units:
Operating Weight with Cab 23265.0 lb 10555.0 kg Less
Operating Weight with ROPS/FOPS 22822.0 lb 10355.0 kg Less
Weight at Drum with Cab 12959.0 lb 5880.0 kg Less
Weight at Drum with ROPS/FOPS 12754.0 lb 5785.0 kg Less

Operating Specifications

Compaction Width 84.0 in 2134.0 mm Less
Ground Clearance 17.4 in 442.0 mm Less
Static Linear Load, with Cab 154.3 lb/in 27.6 kg/cm Less
Static Linear Load, with ROPS/FOPS 151.8 lb/in 27.1 kg/cm Less
Travel Speed - Maximum 6.8 mph 11.0 km/h Less
Turning Radius Inside Drum Edge 12.08 ft 3.68 m Less

Engine

Gross Power 131.0 hp 98.0 kW Less
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT Less

Dimensions

Drum Diameter 60.4 in 1534.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Height with ROPS/FOPS or Cab 10.25 ft 3.11 m Less
Overall Length 19.17 ft 5.85 m Less
Overall Width 7.58 ft 2.3 m Less
Wheelbase 9.58 ft 2.9 m Less

Vibratory System

Centrifugal Force - Maximum 52600.0 lb 234.0 kN Less
Centrifugal Force - Minimum 29900.0 lb 133.0 kN Less
Nominal Amplitude - High 0.075 in 1.9 mm Less
Nominal Amplitude - Low 0.037 in 0.95 mm Less
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm) Less
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm) Less

Tires

Tires 23.1 x 26 23.1 x 26 Less

Service Refill Capacities

Fuel Tank Capacity 64.0 gal 242.0 L Less

Enhanced Vibratory System

An optimized drum yoke design, more amplitude and the proven Cat® pod-style vibratory system provides enhanced compaction force.


Reliable Power Train

Equipped with a powerful Cat C4.4 engine and the proven Cat dual-pump propel system, B-Series Vibratory Soil Compactors have the power and traction to provide exceptional performance even in challenging job conditions.


Comfortable Operator’s Environment

The operator’s station on the B-Series vibratory soil compactors has been enhanced to provide greater operator comfort and convenience. The CS54B can be configured with a ROPS/FOPS or a ROPS/FOPS Cab. Standard configurations vary by market.


Cat Compaction Control Option

Cat Compaction Control is a compaction measurement solution that improves quality and efficiency by providing information that allows the operator to determine when compaction meets specifications, which eliminates guesswork, reduces the risk of rework and allows the operator to quickly move on to the next job. Cat Compaction Control is factory integrated with the machine, providing greater protection for components. Two separate compaction measurement technologies are available: Compaction Meter Value (CMV) or Machine Drive Power (MDP). Smooth drum machines can be equipped with either technology or both on the same machine. Having both CMV and MDP on a single machine would maximize the compaction measurement capabilites to the widest range of applications and soil types.


Easy to Service

Service access is simple and convenient on the B-Series vibratory soil compactors. All routine service is conducted from the right side of the machine. The durable one-piece hood tilts forward quickly and easily for exceptional access to the engine and cooling system.


CS54B Optional Equipment

Padfoot Shell Kit

Cat Compaction Control, Compaction Meter Value (CMV)

Cat Compaction Control, Machine Drive Power (MDP)

Cat Compaction Control, with CMV and MDP technology

GNSS Mapping for Cat Compaction Control, SBAS or RTK

ROPS/FOPS Cab

Deluxe Operator's Seat for Cab

Product Link

Upgraded Halogen Light Package

Transmission Guard

Rear-side Steel Scraper

Front and Rear Polyurethane Scrapers

Rotating Beacon

Bio-oil Factory Fill

Additional Rear View Mirrors

Italian Road Homologation (IRH)