< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar has been the world leader in Track-Type Tractors for more than a century. The D7R combines legendary Cat product durability and reliability with proven technology designed to reduce emissions while improving your productivity and your bottom line. From rugged structures to fully integrated engine and power train systems, the D7R is a world-class tractor built to help you produce the highest quality work in a variety of applications.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power 240.0 hp 179.0 kW Less
Net Power - ISO 9249 240.0 hp 179.0 kW Less
Bore 4.4 in 112.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Maximum Power at 1,900 rpm - Gross Power - ISO 14396 274.0 hp 204.0 kW Less
Maximum Power at 1,900 rpm - Net Power - ISO 9249 260.0 hp 194.0 kW Less
Rated Power at 2,100 rpm - Gross Power - ISO 14396 258.0 hp 192.0 kW Less
Rated Power at 2,100 rpm - Net Power - ISO 9249 240.0 hp 179.0 kW Less

Transmission

1.0 Forward 2.19 mph 3.52 km/h Less
2.0 Forward 3.79 mph 6.1 km/h Less
3.0 Forward 6.55 mph 10.54 km/h Less
1.0 Reverse 2.82 mph 4.54 km/h Less
2.0 Reverse 4.88 mph 7.85 km/h Less
3.0 Reverse 8.44 mph 13.58 km/h Less

Service Refill Capacities

Fuel Tank 126.5 gal 479.0 L Less
Cooling System 19.3 gal 73.0 L Less
Engine Crankcase 7.4 gal 28.0 L Less
Power Train 47.0 gal 178.0 L Less
Final Drives (each) 3.4 gal 13.0 L Less
Hydraulic Tank 14.3 gal 54.0 L Less
Pivot Shaft 8.5 gal 32.0 L Less

Weights

Operating Weight 55041.0 lb 24962.0 kg Less
Operating Weight - STD 55041.0 lb 24962.0 kg Less
Operating Weight - Standard 55041.0 lb 24962.0 kg Less
Shipping Weight - Standard 44735.0 lb 20288.0 kg Less
Operating Weight - XR 56097.0 lb 25441.0 kg Less
Shipping Weight - XR 45791.0 lb 20767.0 kg Less
Operating Weight - LGP 59758.0 lb 27101.0 kg Less
Shipping Weight - LGP 49348.0 lb 22380.0 kg Less

Undercarriage

Shoes/Side - LGP 43 43 Less
Grouser Height 2.8 in 71.0 mm Less
Track on Ground - LGP 125.0 in 3175.0 mm Less
Ground Contact Area (STD Track) - LGP 9000.0 in2 5.81 m2 Less
Ground Contact Area (STD Track) - STD 4972.0 in2 3.21 m2 Less
Ground Contact Area (STD Track) - XR 5280.0 in2 3.41 m2 Less
Ground Pressure (STD Track) - LGP 6.64 psi 45.78 kPa Less
Ground Pressure (STD Track) - STD 11.07 psi 76.32 kPa Less
Ground Pressure (STD Track) - XR 10.62 psi 73.22 kPa Less
Shoes/Side - STD 40 40 Less
Shoes/Side - XR 41 41 Less
Standard Width of Shoe - LGP 36.0 in 914.0 mm Less
Standard Width of Shoe - STD/XR 22.0 in 560.0 mm Less
Track on Ground - STD 113.0 in 2870.0 mm Less
Track on Ground - XR 120.0 in 3048.0 mm Less

Hydraulic Controls - Pump

Pump Capacity 5584.0 psi 38500.0 kPa Less
Pump Type Variable Displacement Piston Variable Displacement Piston Less
RPM at Rated Engine Speed 2231.0 RPM 2231.0 RPM Less
Pump Output 76.3 gal/min 289.0 L/min Less
Lift Cylinder Flow 50.2 gal/min 190.0 L/min Less
Tilt Cylinder Flow 21.1 gal/min 80.0 L/min Less
Ripper Cylinder Flow 50.2 gal/min 190.0 L/min Less

Hydraulic Controls - Main Relief Valve

Pressure Setting 6092.0 psi 42000.0 kPa Less

Hydraulic Controls - Maximum Operating Pressure

Bulldozer, Lift 3300.0 psi 22750.0 kPa Less
Bulldozer, Tilt 2498.0 psi 17225.0 kPa Less
Ripper, Lift 3300.0 psi 22750.0 kPa Less
Ripper, Tilt 3300.0 psi 22750.0 kPa Less
Steering 5511.0 psi 38000.0 kPa Less

Blades

A-Blade Capacity - STD/XR 5.08 yd3 3.89 m3 Less
A-Blade Width - STD/XR 177.0 in 4496.0 mm Less
S-Blade Capacity - LGP 7.7 yd3 5.89 m3 Less
S-Blade Width - LGP 178.9 in 4545.0 mm Less
SU-Blade Capacity - STD/XR 8.98 yd3 6.86 m3 Less
SU-Blade Width - STD/XR 145.4 in 3693.0 mm Less

Ripper

Maximum Penetration Force 19109.0 lb 85.0 kN Less
Pitch Adjustment, Ripper Down - Backward 10.0 Degrees 10.0 Degrees Less
Pitch Adjustment, Ripper Down - Forward 15.0 Degrees 15.0 Degrees Less
Pryout Force 39705.0 lb 176.6 kN Less
Weight - with Three Shanks 7357.0 lb 3337.0 kg Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 29.8 in 757.0 mm Less
Type Adjustable Parallelogram Adjustable Parallelogram Less
Number of Pockets 3 3 Less
Overall Beam Width 87.0 in 2210.0 mm Less
Maximum Penetration 29.5 in 748.0 mm Less

Standards

ROPS/FOPS Standards Standards Less
Cab Meets the appropriate standards as listed below Meets the appropriate standards as listed below Less
Brakes Brakes meet the standard SAE J/ISO 10265 MAR99 Brakes meet the standard SAE J/ISO 10265 MAR99 Less

Cab and Controls

Productivity, safety, comfort


Engine

Power and reliability


Power Train

Powerful efficiency


Structures

Rugged design for maximum service


Undercarriage

Proven productivity


Work Tools

Equipped for the job


Integrated Electronic Solutions

Technology to reduce costs and improve productivity


Serviceability

Stay up and running


Total Customer Support

Renowned dealer support


D7R Standard Equipment

ELECTRICAL
  • Alarm, backup
  • Alternator, 95-Amp, brushless
  • Batteries, 2 maintenance free 12V (24V system)
  • Converter, 12V, 10-Amp with 2 outlets
  • Connector, diagnostic
  • Lights, 4 (2 mounted on the lift cylinder facing forward, 2 mounted on the fuel tank facing rearward)
  • Electric start, 24V
  • Horn, forward warning

OPERATOR ENVIRONMENT
  • Air conditioner, under-hood
  • Armrest, adjustable
  • Cab, ROPS/FOPS
  • Decelerator pedal
  • Differential steering control
  • Cat Monitoring System: - Coolant temperature - Hydraulic temperature - Power train temperature - Fuel level - Tachometer - Hour meter - Diagnostics
  • Food pads, dash
  • Heater
  • Hydraulic controls, pilot operated with electronic deactivation switch
  • Mirror, rearview
  • Radio ready
  • Seat, adjustable contour suspension
  • Seatbelt, retractable, 76 mm (3 in)
  • Throttle switch, electronic
  • Hydraulic implement lockout, electronic
  • Wipers, two (2) speed

POWER TRAIN
  • Cat C9 (8.8 L/537 in3) diesel engine
  • Electronic engine control for hi and lo idle and selectable maximum engine speed
  • Aluminum bar plate radiator
  • Air cleaner, precleaner with strata tube dust ejector
  • Air filter with electronic service indicator
  • Aluminum bar plate after-cooler, air to air (ATAAC)
  • Coolant, extended life
  • Fan, blower, direct drive
  • Final drives, 3-planet double reduction planetary
  • Fuel priming pump, electric
  • Muffler with mitered stack
  • Parking brake
  • Pre-screener
  • Torque divider
  • Planetary transmission, mechanical power shift 3F/3R speeds
  • Turbocharger, waste-gate
  • Water separator

UNDERCARRIAGE
  • Carrier rollers (LGP)
  • Carrier rollers ready (STD, XR)
  • Equalizer bar, heavy duty
  • Guards, end track guiding
  • Guards, center track guiding (LGP)
  • Idlers, lifetime lubricated
  • Rollers, lifetime lubricated track
  • Track roller frames, tubular
  • Track adjusters, hydraulic
  • Sprocket rim segments, replaceable: - Track, heavy duty Sealed & Lubricated • Standard arrangement - 560 mm (22 in), ES, 40-section • XR arrangement - 560 mm (22 in), ES, 41-section • LGP arrangement - 914 mm (36 in), MS, 43-section

OTHER STANDARD EQUIPMENT
  • CD-ROM parts book
  • Engine enclosures, perforated
  • Mounting, lift cylinder
  • Lift cylinder with lines, LH
  • Lift cylinder with lines, RH
  • Front pull device
  • Guards, hinged bottom
  • Hood, perforated
  • Hydraulics, load sensing, dozer lift and tilt
  • Oil cooler, hydraulic
  • Product Link ready
  • Radiator doors, louvered, hinged
  • Sampling ports: - Engine oil - Power train oil - Hydraulic oil - Engine coolant
  • Tool box
  • Padlocks for battery compartment and fuel drain valve
  • Padlock capable compartments