D6K2 (Tier 3/Stage IIIA)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Engine

Units:
Engine Model Cat® C7.1 Electronic Fuel Injection Equipment (FIE) Cat® C7.1 Electronic Fuel Injection Equipment (FIE) Less
Flywheel Power 130.0 hp 97.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.77 in3 7.01 L Less
Engine Power (Maximum) - ISO 14396 155.0 hp 116.0 kW Less
Engine Power (Maximum) - ISO 14396 (DIN) 157.0 hp 116.0 kW Less
Engine Power (Maximum) - SAE J1995 158.0 hp 118.0 kW Less
Net Power (Maximum) - ISO 9249 (DIN) 132.0 hp 97.0 kW Less
Net Power (Maximum) - ISO 9249 and EU 80/1269/EEC 130.0 hp 97.0 kW Less
Net Power (Maximum) - SAE J1349 128.0 hp 95.0 kW Less
Net Power (Rated) - EU 80/1269/EEC 130.0 hp 97.0 kW Less
Net Power (Rated) - ISO 9249 130.0 hp 97.0 kW Less
Net Power (Rated) - ISO 9249 (DIN) 132.0 hp 97.0 kW Less
Net Power (Rated) - SAE J1349 128.0 hp 95.0 kW Less

Service Refill Capacities

Fuel Tank 77.9 gal 295.0 L Less
Cooling System 8.58 gal 32.5 L Less
Engine Crankcase 4.35 gal 16.5 L Less
Hydraulic Tank 15.3 gal 58.0 L Less
Final Drives (each LGP) 6.0 gal 23.0 L Less
Final Drives (each XL) 4.0 gal 15.0 L Less

Weights

Operating Weight 29346.0 lb 13311.0 kg Less
Operating Weight - LGP (VPAT) 30750.0 lb 13948.0 kg Less
Operating Weight - XL (VPAT) 29346.0 lb 13311.0 kg Less
Weight - LGP 30144.0 lb 13673.0 kg Less
Weight - XL 28740.0 lb 13036.0 kg Less
Operating Weight - XL 29346.0 lb 13311.0 kg Less
Shipping Weight - XL 28949.0 lb 13131.0 kg Less
Operating Weight - LGP 30750.0 lb 13948.0 kg Less
Shipping Weight - LGP 30353.0 lb 13768.0 kg Less

Undercarriage

Width of Shoe - XL 22.0 in 560.0 mm Less
Width of Shoe - LGP 30.0 in 760.0 mm Less
Shoes/Side - XL 40 40 Less
Shoes/Side - LGP 40 40 Less
Grouser Height 1.9 in 48.0 mm Less
Track Gauge - XL 70.0 in 1770.0 mm Less
Track Gauge - LGP 79.0 in 2000.0 mm Less
Track on Ground - XL 104.0 in 2645.0 mm Less
Track on Ground - LGP 104.0 in 2645.0 mm Less
Ground Contact Area - XL 4650.0 in2 3.0 m2 Less
Ground Contact Area - LGP 6200.0 in2 4.0 m2 Less
Track Rollers/Side - XL 8 8 Less
Track Rollers/Side - LGP 8 8 Less
Ground Pressure - LGP (ISO 16754) 4.45 psi 30.7 kPa Less
Ground Pressure - XL (ISO 16754) 5.77 psi 39.8 kPa Less

Blades

Blade Type VPAT, VPAT Foldable* VPAT, VPAT Foldable* Less
LGP, VPAT - Blade Width over End Bits 12.0 ft 3682.0 mm Less
Note * VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades. * VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades. Less
XL, VPAT - Blade Width over End Bits 10.5 ft 3196.0 mm Less
XL, VPAT - Blade Capacity 4.01 yd3 3.07 m3 Less
LGP, VPAT - Blade Capacity 4.38 yd3 3.35 m3 Less

Ripper

Each Additional Shank 75.0 lb 34.0 kg Less
Maximum Penetration Force - LGP 10138.0 lb 45.1 kN Less
Maximum Penetration Force - XL 9480.0 lb 42.2 kN Less
Maximum Penetration - XL & LGP 14.2 in 360.0 mm Less
Maximum Pry-out Force - LGP 37480.0 lb 166.7 kN Less
Maximum Pry-out Force - XL 37480.0 lb 166.7 kN Less
Pocket Spacing 35.3 in 896.0 mm Less
Shank Gauge 70.6 in 1792.0 mm Less
Shank Section 58.5 × 138 mm (2.3 × 5.4 in) 58.5 × 138 mm (2.3 × 5.4 in) Less
Weight with One Shank 1863.0 lb 845.0 kg Less
Type Fixed Parallelogram Fixed Parallelogram Less
Number of Pockets 3 3 Less
Overall Beam Width 76.8 in 1951.0 mm Less
Beam Cross Section 165 × 211 mm (6.5 × 8.3 in) 165 × 211 mm (6.5 × 8.3 in) Less

Winch

Cable Ferrule Size (Length) 2.63 in 67.0 mm Less
Cable Ferrule Size (O.D.) 2.13 in 54.0 mm Less
Drum Capacity (Optional Rope) 220.0 in 67.0 mm Less
Drum Capacity (Recommended Rope) 306.0 in 93.0 m Less
Maximum Bare Drum - Line Pull 50000.0 lb 222.4 kN Less
Maximum Bare Drum - Line Speed 124.0 ft/min 38.0 m/min Less
Maximum Full Drum - Line Pull 26000.0 lb 115.7 kN Less
Maximum Full Drum - Line Speed 230.0 ft/min 70.0 m/min Less
Note * Weight includes: pump, operator controls, oil, mounting brackets and spacers. * Weight includes: pump, operator controls, oil, mounting brackets and spacers. Less
Optional Cable Size 0.87 in 22.0 mm Less
Rope Recommended Diameter 0.75 in 19.0 mm Less
Winch Case Width 35.6 in 905.0 mm Less
Winch Drive Hydrostatic Hydrostatic Less
Winch Model PA50 PA50 Less
Weight* 2000.0 lb 907.0 kg Less
Winch and Bracket Length 33.2 in 845.0 mm Less
Drum Diameter 8.0 in 205.0 mm Less
Drum Width 11.0 in 274.0 mm Less
Flange Diameter 18.0 in 457.0 mm Less

Transmission - Travel Speed

Forward 0-10 km/h (0-6.2 mph) 0-10 km/h (0-6.2 mph) Less
Reverse 0-10 km/h (0-6.2 mph) 0-10 km/h (0-6.2 mph) Less
Transmission Type Hydrostatic Hydrostatic Less

Sustainability

Engine Emissions Emits at levels equivalent to U.S. EPA Tier 3/EU Stage IIIA Emits at levels equivalent to U.S. EPA Tier 3/EU Stage IIIA Less
Note ** Values are for an experienced operator in a dozing application, consult the Operating and Maintenance Manual for further details. ** Values are for an experienced operator in a dozing application, consult the Operating and Maintenance Manual for further details. Less
Sound Levels - Average Exterior Sound Pressure Level 80 dB(A) (SAE J88:2006) 80 dB(A) (SAE J88:2006) Less
Sound Levels - Maximum Sound Power Level 109 dB(A) (2000/14/EC) 109 dB(A) (2000/14/EC) Less
Vibration Levels - Maximum Hand/Arm** 2.5 m/s2 (ISO 5349:2001) 2.5 m/s2 (ISO 5349:2001) Less
Vibration Levels - Maximum Whole Body 0.5 m/s2 (ISO/TR 25398:2006) 0.5 m/s2 (ISO/TR 25398:2006) Less
Vibration Levels - Seat Transmissibility Factor <0.7 ISO 7096:2000 - spectral class EM6 ISO 7096:2000 - spectral class EM6 Less

Operator Station

Makes operation easy, comfortable and productive


Ergonomic Controls

Work longer with less effort


Stable Blade Control…

…assists you in finish grading applications.


Power Train

Smooth and responsive to changing loads


Fuel Economy

Eco Modes


Undercarriage

Solutions to lower your costs per hour


Integrated Technologies

Monitor, manage, and enhance job site operations


Work Tools

Move more with productive and durable blades


Rear Attachments and Options

Increase your versatility


Value Packages…


Cooling

Durable and efficient


Fuel Efficiency

Improved fuel economy


Engine Performance

Power and reliability


Serviceability

When uptime counts


Sustainability

Thinking generations ahead


Safety

Make sure you’re safe


D6K2 (Tier 3/Stage IIIA) Standard Equipment

OPERATOR STATION
  • ROPS/FOPS cab, pressurized, with sliding side windows
  • Air conditioning
  • Seat, air suspension, cloth: - Adjustable armrests
  • 76 mm (3 in) retractable seat belt
  • Adjustable seat-mounted, electro-hydraulic controls with fore/aft adjustment
  • Footrests, dash-mounted
  • Electric monitoring system including: - Gauges: engine coolant temperature, hydraulic oil temperature and fuel level - Indicators: including electronic engine air cleaner service indicator, electronic water-in-fuel indicator - Digital display: electronic engine rpm, gear display, hour meter
  • Rotary throttle switch
  • Eco Modes throttle switch
  • Stable blade switch
  • Electronic travel speed limiter
  • Independent forward/reverse speed settings
  • Single pedal combining deceleration and braking functions
  • Rearview mirrors
  • Auxiliary mirror for rear attachment
  • 12V radio ready
  • One 12V power port
  • Coat hook
  • Storage compartment
  • Cup holder
  • Heavy duty rubber floor mat
  • Windshield washers and wipers front and rear
  • Intermittent wipers (doors)

UNDERCARRIAGE
  • Undercarriage arrangements: - Heavy Duty undercarriage including: • Sprocketed relieved tread idler, lifetime lubricated • Eight bottom track rollers, lifetime lubricated • Two carrier rollers • Idlers, lifetime lubricated • Tracks, 40 sections: - XL configuration, 560 mm (22 in) - LGP configuration, 760 mm (30 in) • Adjustable idler height position • Hydraulic track adjusters
  • Roller frame: - 8/2 Heavy Duty (eight bottom rollers, two carrier rollers)
  • Track pairs, XL: - Tracks, 560 mm (22 in) MS XL, Heavy Duty
  • Track pairs, LGP: - Tracks, 760 mm (30 in) MS LGP, Heavy Duty

POWER TRAIN
  • Cat C7.1 E LRC ACERT diesel engine, turbocharged, emits at levels equivalent to U.S. EPA/ARB Tier 3, EU Stage IIIA
  • Aluminum bar plate cooling system (radiator, hydraulic oil cooler, aftercooler)
  • Hydraulic demand fan
  • Air cleaner with integrated precleaner, automatic dust ejection and under-hood intake
  • Manual fuel priming pump
  • Integrated fuel/water separator
  • Tank fuel, standard
  • Dual path, electronic control, closed-loop hydrostatic transmission
  • Glowplugs starting aid
  • Muffler, under hood

ELECTRICAL
  • Horn, electric
  • Backup alarm
  • Converter 12V, 10-amp
  • Diagnostic connector
  • Batteries, heavy duty, high output, maintenance free, 900 CCA
  • Integrated four front halogen lights (roof mounted)
  • Integrated two rear halogen lights (A/C unit mounted)
  • Alternator, 24V, 115-amp, heavy duty brush type
  • Starter, 24V, electric

REAR ATTACHMENT
  • Drawbar, rigid

REAR ATTACHMENT CONTROL
  • Control ripper ready package

TECHNOLOGY PRODUCTS
  • Cat Product Link, PL522* GSM Cellular networks, or PL321, satellite networks. * Product Link licensing not available in all areas.

HYDRAULICS
  • 4 valves, electro-hydraulics
  • Load sensing hydraulics/pump
  • Single lever with three functions control

OTHER STANDARD EQUIPMENT
  • C frame with variable pitch link, hydraulic cylinder and lines
  • Hinged crankcase guards
  • Lockable engine enclosures
  • Idler guards
  • Hinged radiator grill, with bolts
  • Front pull device
  • Swing-out radiator fan
  • Scheduled Oil Sampling ports, S·O·SSM (engine, power train, hydraulics)
  • Stable blade control

PROTECTION EQUIPMENT
  • Guard, fuel tank
  • Guard, crankcase
  • Grill radiator

ANTI-FREEZE
  • Extended life coolant, -32° C (-25.6° F)

HYDRAULIC FLUID
  • Cat HYDO™ Advanced 10
  • Hydraulic oil, standard

D6K2 (Tier 3/Stage IIIA) Optional Equipment

POWER TRAIN
  • Oil change system, high speed
  • Hydraulic demand fan, reversing

UNDERCARRIAGE
  • Undercarriage arrangement: - SystemOne undercarriage
  • Roller frames: - 8/2 SystemOne (eight bottom rollers, two carrier rollers)
  • Track pairs, XL: - Tracks, 510 mm (20 in) ES XL, SystemOne - Tracks, 510 mm (20 in) ES XL, heavy duty
  • Track pairs, LGP: - Tracks, 760 mm (30 in) ES LGP, SystemOne - Tracks, 760 mm (30 in) ES LGP, heavy duty - Tracks, 760 mm (30 in) ES self-cleaning, LGP, heavy duty
  • Track guiding guards: - Guard, track guiding, center - Guard, track guiding, front and rear - Guard, track guiding, full length

OPERATOR ENVIRONMENT
  • Heavy duty cab with polycarbonate windshield and door windows
  • Heated air suspension seat
  • Heated and ventilated air suspension seat

HYDRAULICS
  • Hydraulic oil, biodegradeable

GUARDS AND PROTECTION PACKAGES
  • Cab protection package, heavy duty, with sweeps, screens (rear and sides) and lighting guards
  • Guard, lift cylinder
  • Heavy duty radiator grill
  • Heavy duty protection with heavy duty fuel tank guard, crankcase guard and radiator grill

BLADES
  • VPAT XL blade, ARO
  • VPAT LGP blade, ARO
  • VPAT XL blade, ARO foldable
  • VPAT LGP blade, ARO foldable

REAR ATTACHMENT
  • Ripper, parallelogram, multi-shank, with three straight teeth
  • Ripper, parallelogram, multi-shank, with three curved teeth

TECHNOLOGY PRODUCTS
  • Machine Security System (MSS)

MACHINE CONTROL AND GUIDANCE
  • Installation, AccuGrade Ready Option (ARO)

COLD WEATHER PACKAGES
  • Cold weather package, 240V

ANTIFREEZE
  • Cooling system antifreeze protection -50° C (-58° F)

OTHER ATTACHMENTS
  • Rotating beacon

FIELD INSTALLED ATTACHMENTS
  • Radios: - Radio, 12V, AM/FM - Radio, 12V, AM/FM CD player
  • Counterweight rear

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers