< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® Draglines: The most productive and versatile machine in the industry.

Specifications

Units:
Bucket Capability 24 to 34 m3 (31 to 44 yd3) 24 to 34 m3 (31 to 44 yd3) Less
Boom Length 75 to 101 m (246 to 331 ft) 75 to 101 m (246 to 331 ft) Less
Working Weight (Approximate) 1 770 000 to 1 988 000 kg (3,902,000 to 4,382,000 lb) 1 770 000 to 1 988 000 kg (3,902,000 to 4,382,000 lb) Less
Rated Suspended Load 71 000 to 102 100 kg (156,500 to 225,000 lb) 71 000 to 102 100 kg (156,500 to 225,000 lb) Less

Weights

Boom Length: 76.2 m (250 ft) – Ballast Weight, furnished by customer 660000.0 lb 300000.0 kg Less
Boom Length: 76.2 m (250 ft) – Net Weight, domestic, approximate with bucket 3200000.0 lb 1451000.0 kg Less
Boom Length: 76.2 m (250 ft) – Working Weight, approximate with bucket 3860000.0 lb 1751000.0 kg Less
Boom Length: 83.8 m (275 ft) – Ballast Weight, furnished by customer 700000.0 lb 318000.0 kg Less
Boom Length: 83.8 m (275 ft) – Net Weight, domestic, approximate with bucket 3250000.0 lb 1474000.0 kg Less
Boom Length: 83.8 m (275 ft) – Working Weight, approximate with bucket 3950000.0 lb 1792000.0 kg Less
Boom Length: 96 m (315 ft) – Ballast Weight, furnished by customer 850000.0 lb 385554.0 kg Less
Boom Length: 96 m (315 ft) – Net Weight, domestic, approximate with bucket 3500000.0 lb 1587573.0 kg Less
Boom Length: 96 m (315 ft) – Working Weight, approximate with bucket 4350000.0 lb 1973127.0 kg Less
Note Ballast requirements and net weight of machine varies with boom length and rated suspended load. Ballast requirements and net weight of machine varies with boom length and rated suspended load. Less
Note Shipping weight subject to ±5% variance. Shipping weight subject to ±5% variance. Less

Electrical – 15.24 m (50 ft) Base

Drag Motors 2 × 1230 kW (2 × 1,650 hp) 2 × 1230 kW (2 × 1,650 hp) Less
Hoist Motors 2 × 1230 kW (2 × 1,650 hp) 2 × 1230 kW (2 × 1,650 hp) Less
Swing Motors 2 × 477 kW (2 × 640 hp) 2 × 477 kW (2 × 640 hp) Less
Walking Motors Common shaft clutched off one drag motor Common shaft clutched off one drag motor Less

Electrical – 15.6 m (51 ft) Base

Drag Motors 2 × 1230 kW (2 × 1,650 hp) 2 × 1230 kW (2 × 1,650 hp) Less
Hoist Motors 2 × 1230 kW (2 × 1,650 hp) 2 × 1230 kW (2 × 1,650 hp) Less
Swing Motors 4 × 373 kW (4 × 500 hp) 4 × 373 kW (4 × 500 hp) Less
Walking Motors Common shaft clutched off one drag motor Common shaft clutched off one drag motor Less

Base – 15.24 m (50 ft)

Bearing Area 1963.0 ft2 182.37 m2 Less
Circle Rail Diameter 50.0 ft 15.24 m Less
Outside Diameter 50.0 ft 15.24 m Less
Rollers (average diameter) 10.0 in 254.0 mm Less
Swing Gear (pitch diameter) 42.5 ft 12.95 m Less

Base – 15.6 m (51 ft)

Bearing Area 2043.0 ft2 189.8 m2 Less
Circle Rail Diameter 50.0 ft 15.24 m Less
Outside Diameter 51.0 ft 15.6 m Less
Rollers (average diameter) 10.25 in 260.0 mm Less
Swing Gear (pitch diameter) 42.5 ft 12.95 m Less

Walking Mounting – 15.24 m (50 ft) Base

Combined Bearing Area 864.0 ft2 80.3 m2 Less
Length of Step (approximate) 7.0 ft 2.1 m Less
Overall Width Over Shoes 71.0 ft 21.6 m Less
Shoe Width and Length 2.7 m × 14.6 m (9 ft × 48 ft) 2.7 m × 14.6 m (9 ft × 48 ft) Less

Walking Mounting – 15.6 m (51 ft) Base

Combined Bearing Area 990.0 ft2 92.0 m2 Less
Length of Step (approximate) 7.0 ft 2.1 m Less
Overall Width Over Shoes 71.0 ft 21.6 m Less
Shoe Width and Length 2.7 m × 16.8 m (9 ft × 55 ft) 2.7 m × 16.8 m (9 ft × 55 ft) Less

Revolving Frame – 15.24 m (50 ft) Base

Girder Depth 6.56 ft 2.0 m Less
Upper Machinery Frame (width × length) 13.1 m × 22.9 m (43 ft × 75 ft) 13.1 m × 22.9 m (43 ft × 75 ft) Less

Revolving Frame – 15.6 m (51 ft) Base

Girder Depth 6.56 ft 2.0 m Less
Upper Machinery Frame (width × length) 13.1 m × 23.39 m (43 ft × 76 ft 9 in) 13.1 m × 23.39 m (43 ft × 76 ft 9 in) Less

Dimensions (Approximate) – 15.24 m (50 ft) Base

Boom Foot Height 13.45 ft 4.1 m Less
Boom Foot Radius 20.34 ft 6.2 m Less
Clearance Height 5.74 ft 1.75 m Less
Clearance Radius 53.48 ft 16.3 m Less
Point Sheave Pitch Diameter 90.0 in 228.6 cm Less

Dimensions (Approximate) – 15.6 m (51 ft) Base

Boom Foot Height 13.45 ft 4.1 m Less
Boom Foot Radius 20.34 ft 6.2 m Less
Clearance Height 7.55 ft 2.3 m Less
Clearance Radius 55.45 ft 16.9 m Less
Point Sheave Pitch Diameter 90.0 in 228.6 cm Less

A Century of Leadership

From the largest dragline ever built to the world’s first AC and direct-drive draglines, Bucyrus led the industry with ground-breaking dragline innovations.


Safety

Our goal is to provide a safe workplace while producing products that exceed the needs of our customers and shareholders. As a responsible corporate citizen, we commit to our goal of Zero Harm as related to the safe manufacture, installation and operation of our products.


Global Dragline Service & Support

Manufacturing the largest excavators in the world is a big job – supporting them is even bigger.


Application Engineering

To ensure that a customer’s dragline investment will garner expected returns, Caterpillar employs application engineers who specialize in analyzing mine environments and applying the findings to recommendations for new draglines specifically designed to meet the customer’s productivity targets, as well as upgrade recommendations for existing dragline fleets.


Mechanical Upgrades

Caterpillar provides full mechanical component upgrades for existing draglines. In-house and third-party Finite Element Analysis expertise is employed to ensure that replacement parts outperform the original components.


Electrical Upgrades

Caterpillar develops and implements dragline electrical upgrade solutions that allow the electrical system to work in harmony with onboard mechanical systems. Whether AC or DC electrical service is required, specialized and locally-based Caterpillar personnel can provide tailored solutions that address the customer’s specific needs. By implementing electrical upgrade solutions, owners of legacy draglines can reap the benefits of the latest technology, reducing operating cost and improving machine productivity and reliability.


Dragline Relocation & Field Assembly

Performing top-notch overhaul and relocation services are fundamental elements of the Cat dragline portfolio. Caterpillar understands that, despite the dragline’s unmatched ability to remove overburden at extremely low cost per ton, the initial capital outlay and time it takes to produce a new dragline can lead mine owners to explore other alternatives, including the purchase and relocation of pre-owned draglines.


Customized Training

Caterpillar provides customized on-site and/or classroom training for dragline operators and mine operation supervisors with the goal of developing internal training competency for the customer. The comprehensive training package is designed in module form to target key production issues specific to a given customer’s operation.


Multiple Specifications Available

Cat® Draglines are a primary excavating tool in many surface mining operations worldwide. They’re highly productive and offer the lowest material cost per tonne in the industry.