MD5090

< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

MD5090 delivers high productivity by getting more holes drilled with fewer set ups. These fast cycle times are achieved thanks to its top performing rock drill, large pattern coverage, and a power group that’s ideally sized for drilling 89 mm-127 mm (3.5 in-5.0 in) holes. A non-cab, non-enclosure version, as shown, is lightweight and service accessible.

Specifications

Units:
Hole Diameter 89 mm-127 mm (3.5 in-5.0 in) 89 mm-127 mm (3.5 in-5.0 in) Less
Hole Depth 22.1 m (72.5 ft) 22.1 m (72.5 ft) Less
Air Compressor 8.5 m³/min (300 ft3/min) 8.5 m³/min (300 ft3/min) Less

General Data

Hole Depth Maximum 72.5 ft 22.1 m Less
Compressor 8.5 m³/min (300 ft3/min) 8.5 m³/min (300 ft3/min) Less
Compressor 140 L/sec @ 10 bar (300 ft3/min @ 150 psi) 140 L/sec @ 10 bar (300 ft3/min @ 150 psi) Less
Engine Cat® C9 Tier 3 224 kW (300 hp) @ 1,800 rpm Cat® C9 Tier 3 224 kW (300 hp) @ 1,800 rpm Less
Hole Diameter Range 89 mm-127 mm (3.5 in-5.0 in) 89 mm-127 mm (3.5 in-5.0 in) Less
Rock Drill HPR4519 25.0 hp 19.0 kW Less

Dimensional Specifications and Weights

Shipping Height 10.25 ft 3.12 m Less
Shipping Length 33.83 ft 10.31 m Less
Shipping Weight (base machine) 41000.0 lb 18597.0 kg Less
Shipping Width 8.5 ft 2.59 m Less

Undercarriage

Components B-4 excavator B-4 excavator Less
Components Triple rock grousers Triple rock grousers Less
Components Spring applied disc brakes Spring applied disc brakes Less
Gradeability 35.0 Degrees 35.0 Degrees Less
Ground Clearance 17.0 in 431.0 mm Less
Ground Pressure 9.5 psi 0.65 bar Less
Track Gauge 80.4 in 204.0 cm Less
Track Oscillation ±10 deg ±10 deg Less
Tram Maximum Speed 2.4 mph 4.0 km/h Less
Wide Triple Grouser Pads 11.8 in 380.0 mm Less

Power Train

Ambient Temperature Capability 125.0 ° F 52.0 ° C Less
Components Tier 3; 6-cylinder in-line turbocharged, water-cooled, 224 kW (300 hp) @ 1,800 rpm Tier 3; 6-cylinder in-line turbocharged, water-cooled, 224 kW (300 hp) @ 1,800 rpm Less
Components Dual element air filter Dual element air filter Less
Fuel Tank - Dual Fill 130.0 gal 492.0 L Less

Cooler Package

Components Four vertical sections; compressor, engine, hydraulic and air after cooler Four vertical sections; compressor, engine, hydraulic and air after cooler Less
Components Sized for ambient capability of 52° C (125° F) Sized for ambient capability of 52° C (125° F) Less
Fan Assembly 42.0 in 106.0 cm Less

Hydraulic System

Components Convenient pressure gauges installed Convenient pressure gauges installed Less
Components Two (2) pressure compensated, axial piston pumps Two (2) pressure compensated, axial piston pumps Less
Hydraulic Tank 107.0 gal 405.0 L Less

Air Compressor

Components Hydraulically driven Hydraulically driven Less
Components Dual filter elements Dual filter elements Less
Screw-Type Compressor 140 L/sec @ 10 bar (300 ft3/min @ 150 psi) 140 L/sec @ 10 bar (300 ft3/min @ 150 psi) Less

Boom System

Boom Dump Below Horizontal 29.0 Degrees 29.0 Degrees Less
Boom Extension 5.0 ft 1.5 m Less
Boom Length 12.5 ft 3.81 m Less
Boom Lift Above Horizontal 36.0 Degrees 36.0 Degrees Less
Boom Swing 40° L to 40° R 40° L to 40° R Less

Feed System

Chain Force 7379.0 lb 3347.0 kg Less
Components Model HUFH16 hydraulic motor driven steel channel feed Model HUFH16 hydraulic motor driven steel channel feed Less
Components Manual drill steel rack Manual drill steel rack Less
Components Power centralizer Power centralizer Less
Components Manual inclinator Manual inclinator Less
Components Will accept 6.1 m (20 ft) starter steel Will accept 6.1 m (20 ft) starter steel Less
Components Set up for 38 mm or 45 mm drill steel Set up for 38 mm or 45 mm drill steel Less
Dump 139° from 0° of boom 139° from 0° of boom Less
Feed Extension 3.0 ft 0.91 m Less
Feed Rate 91.0 ft/min 27.7 m/min Less
Feed Swing 36° L to 37° R 36° L to 37° R Less
Two (2) Feed Channels 7.0 in 17.78 cm Less

Rock Drill

HPR4519 Hydraulic Powered Percussion Rock Drill - Blow Rate 2,500-2,700 bpm 2,500-2,700 bpm Less
HPR4519 Hydraulic Powered Percussion Rock Drill - Motors Dual hydraulic variable rotation motors producing 908 N·m (670 lbf-ft) torque Dual hydraulic variable rotation motors producing 908 N·m (670 lbf-ft) torque Less
HPR4519 Hydraulic Powered Percussion Rock Drill - Output Energy @ 240 rpm 25.0 hp 19.0 kW Less
HPR4519 Hydraulic Powered Percussion Rock Drill - Rod Diameter 45 mm 45 mm Less
HPR4519 Hydraulic Powered Percussion Rock Drill - Weight 660.0 lb 299.0 kg Less
Optional HPR5123 Rock Drill - Blow Rate 2,500-2,700 bpm 2,500-2,700 bpm Less
Optional HPR5123 Rock Drill - Motors Dual hydraulic variable rotation motors producing 1356 N·m (1,000 lbf-ft) torque Dual hydraulic variable rotation motors producing 1356 N·m (1,000 lbf-ft) torque Less
Optional HPR5123 Rock Drill - Output Energy @ 160 rpm 31.0 hp 23.0 kW Less
Optional HPR5123 Rock Drill - Percussion Pressure Up to 2900.0 psi 200.0 bar Less
Optional HPR5123 Rock Drill - Rod Diameter Choices 45 mm or 51 mm 45 mm or 51 mm Less
Optional HPR5123 Rock Drill - Weight 877.0 lb 397.0 kg Less
Percussion Pressure Up to 2900.0 psi 200.0 bar Less

Safety

Special Features All proper guards in place All proper guards in place Less
Special Features Spring-applied, hydraulically released disc brakes Spring-applied, hydraulically released disc brakes Less
Special Features Ground-level access to service points and well-organized electrical and hydraulic designs Ground-level access to service points and well-organized electrical and hydraulic designs Less
Special Features Feed swipe rope engine shut off Feed swipe rope engine shut off Less
Special Features Heavy duty steps and handles are strategically placed and non-slip Heavy duty steps and handles are strategically placed and non-slip Less

Optional Dust Collecting System

Abrasive Resistant Suction Hose 5.0 in 127.0 mm Less
Components Hydraulic motor powered, dry dust collecting system Hydraulic motor powered, dry dust collecting system Less
Components Dust pickup pot Dust pickup pot Less
Components Dust collector sized to clean holes up to 127 mm (5.0 in) diameter Dust collector sized to clean holes up to 127 mm (5.0 in) diameter Less
Components Pneumatic filter purge system Pneumatic filter purge system Less
Components Reverse pulse filter cleaning system Reverse pulse filter cleaning system Less
Components Feed-mounted dual axis precleaner Feed-mounted dual axis precleaner Less
Filter Area 304.0 ft2 28.0 m2 Less

Large Pattern Coverage

Fewer Set-ups


Cabless Design

No Cab. No Limits.


Boom and Feed

Extends Your Reach


Rock Drill

Reliable. Durable. Low Operating Cost.


Power Group

Delivers


Undercarriage

Strong Foundation


Optional Dust Collection

Contain It - Quickly and Quietly


Serviceability

Smart and Simple


Safety

Protect Your Investments


Sustainability

Today’s Work, Tomorrow’s World


MD5090 Standard Equipment

TRACK UNDERCARRIAGE
  • Hydraulic, motor driven, track assemblies with 380 mm (15 in) grousers, hydraulic cylinder controlled oscillation, hydraulic released, spring applied, disc brakes, triple rock grousers

POWER
  • Cat C9 Tier 3, six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled diesel engine rated at 224 kW (300 hp) @ 1,800 rpm includes intake heater for cold weather starting
  • Engine speed automatically controlled by power demand

HYDRAULIC SYSTEM
  • Two (2) direct driven, variable displacement, pressure compensated axial piston pumps
  • Two (2) fixed displacement traction drive motors
  • Fixed displacement compressor drive motor

COOLER
  • ATAAC side by side arrangement
  • 52° C (125° F) ambient temperature
  • 106 cm (42 in) large fan assembly

COMPRESSOR
  • Hydraulic motor-driven 140 L/sec @ 10 bar (300 ft3/min @ 150 psi) screw-type compressor

BOOM SYSTEM
  • 3.81 m (12.5 ft) telescopic boom with 1.5 m (5 ft) extension
  • 0.91 m (3 ft) feed extension complete with a drill positioner and a universal feed table

FEED SYSTEM
  • Model HUFH16 hydraulic motor-driven steel channel chain feed complete with the power centralizer, manual inclinator and manual drill steel rack
  • HUFH16 feed will accept 6.1 m (20 ft) steel for 18.5 m (60.7 ft) single pass without a hose reel
  • 38 mm or 45 mm drill steel
  • Pre-split capabilities

ROCK DRILL
  • Model HPR4519 hydraulic powered percussion drill with an energy/frequency combination that covers a wide range of applications
  • Hydraulic motor powered variable speed rotation

CONTROLS
  • Drill, feed and blowing air controls are mounted on the feed mast
  • Tram and boom controls are mounted at the tram station

MD5090 Optional Equipment

Dust collector complete with feed-mounted precleaner

Power operated pickup pot

Complete sheet metal enclosure

Dual boom positioner controls (mounted on feed)

Drill, feed and boom controls mounted on swing arm in lieu of feed mount

Electronic two-axis angle indicator

Power coupling greaser

Rear-mounted water injection system utilizing a 303 L (80 gal) pressurized tank

HPR5123 rock drill in lieu of HPR4519

Model HUFH14 hydraulic motor-driven steel channel chain feed complete with the power centralizer, manual inclinator and manual drill steel rack

Linear rod changer for 3.66 m (12 ft) steel on HUFH14 feed

Rod changer conversion kit 51 mm to 45 mm

Single grousers

Dual tram controls mounted at control box