MD5150C

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Maximum productivity is the advantage with the Cat MD5150C Track Drill. Fast cycle times and a low operating cost are achieved through our customer-inspired designs such as top of class power, air, fast set-ups and a reliable rock drill. Equipment life cycle is long thanks to our durable Cat components and maintenance friendly designs.

Specifications

Units:
Hole Diameter Up to 152 mm (6 in) Up to 152 mm (6 in) Less
Hole Depth 31 m (102.5 ft) - Maximum Depth 31 m (102.5 ft) - Maximum Depth Less
Air Compressor 15.1 m3/min (534 cfm) 15.1 m3/min (534 cfm) Less
Hole Depth Maximum 102.5 ft 31.0 m Less
Compressor 534.0 cfm 15.1 m³/min Less
Rock Drill HPR5128 38.0 hp 28.0 kW Less
Engine – Cat C11 287 kW (385 hp) @ 1,800 rpm 287 kW (385 hp) @ 1,800 rpm Less
Hole Diameter Range 101.6 mm-152.4 mm (4.0 in-6.0 in) 101.6 mm-152.4 mm (4.0 in-6.0 in) Less

General Data

Hole Depth Maximum 102.5 ft 31.0 m Less
Compressor 534.0 cfm 15.1 m3/min Less
Engine – Cat C11 Tier 3 287 kW (385 hp) @ 1,800 rpm 287 kW (385 hp) @ 1,800 rpm Less
Hole Diameter Range 101.6 mm-152.4 mm (4.0 in-6.0 in) 101.6 mm-152.4 mm (4.0 in-6.0 in) Less
Rock Drill HPR5128 38.0 hp 28.0 kW Less

Dimensional Specifications and Weights

Operating Length 25.0 ft 7.62 m Less
Shipping Height 11.52 ft 3.51 m Less
Shipping Length 37.57 ft 11.45 m Less
Shipping Weight (base machine) 48000.0 lb 21772.0 kg Less
Shipping Width 8.5 ft 2.59 m Less
Tramming Length 34.84 ft 10.62 m Less

Undercarriage

Components Hydraulic motor-driven track assemblies with towing disconnects Hydraulic motor-driven track assemblies with towing disconnects Less
Components Spring applied disc brakes Spring applied disc brakes Less
Components Triple rock grousers Triple rock grousers Less
Components Cat 315C Cat 315C Less
Gradeability 35.0 Degrees 35.0 Degrees Less
Ground Clearance 16.0 in 406.0 mm Less
Ground Pressure 13.2 psi 0.91 bar Less
Track Gauge 80.0 in 2032.0 mm Less
Track Oscillation ±11° ±11° Less
Tram Speed (2 speed) 1.61/4.02 km/h (1.0/2.5 mph) 1.61/4.02 km/h (1.0/2.5 mph) Less
Wide Triple Grouser Pads 15.0 in 380.0 mm Less

Power Train

Altitude Before Derating 7500.0 ft 2286.0 m Less
Ambient Temperature Capability 125.0 ° F 52.0 ° C Less
Cat C11 Tier 3 Diesel @ 1,800 rpm 385.0 hp 287.0 kW Less
Components Six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled Six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled Less
Components Three position engine rpm throttle 800 rpm, 1,500 rpm and 1,800 rpm Three position engine rpm throttle 800 rpm, 1,500 rpm and 1,800 rpm Less
Components Cat dual air filter elements Cat dual air filter elements Less
Fuel Tank 163.3 gal 618.0 L Less

Cooler Package

@ 2,000 rpm 23100.0 cfm 654.0 m3/min Less
Components AKG four vertical sections; compressor, engine, hydraulic and air after cooler AKG four vertical sections; compressor, engine, hydraulic and air after cooler Less
Components Hydraulic fan drive with temperature compensated speed control Hydraulic fan drive with temperature compensated speed control Less
Components Sized for ambient capability of 52° C (125° F) Sized for ambient capability of 52° C (125° F) Less
Fan Assembly 42.0 in 1067.0 mm Less

Hydraulic System

Components Electric fill pump Electric fill pump Less
Components Cooling fan with axial piston variable control pump Cooling fan with axial piston variable control pump Less
Components Dust collector gear pump Dust collector gear pump Less
Components Convenient hydraulic test ports installed Convenient hydraulic test ports installed Less
Components Pressure compensated axial piston pumps running at 2,340 rpm Pressure compensated axial piston pumps running at 2,340 rpm Less
Components Sight gauge with electronic safety shutdown on low level Sight gauge with electronic safety shutdown on low level Less
Components 416 L (110 gal) 416 L (110 gal) Less
Components Full flow cooling Full flow cooling Less
Components Full flow 5 micron filtration Full flow 5 micron filtration Less

Air Compressor

Components Dual filter elements Dual filter elements Less
Components Screw-type compressor Screw-type compressor Less
Components Direct drive 1.25 gear ratio running at 2,250 rpm Direct drive 1.25 gear ratio running at 2,250 rpm Less
Engine Direct Driven 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) Less

Shutdown Features

Causes High engine water temperature High engine water temperature Less
Causes High compressor discharge temperature High compressor discharge temperature Less
Causes Low engine oil pressure Low engine oil pressure Less
Causes Emergency stop (4 locations) Emergency stop (4 locations) Less
Causes Low hydraulic oil level Low hydraulic oil level Less

Instrumentation

Gauges Tachometer Tachometer Less
Gauges Drill feed pressure Drill feed pressure Less
Gauges Water temperature Water temperature Less
Gauges Engine hour meter Engine hour meter Less
Gauges Drill hour meter Drill hour meter Less
Gauges Drill mode meter Drill mode meter Less
Gauges Tram mode meter Tram mode meter Less
Gauges Fuel consumption Fuel consumption Less
Gauges Compressor temp Compressor temp Less
Gauges Voltage Voltage Less
Gauges Drill hammer pressure Drill hammer pressure Less
Gauges Blow air pressure Blow air pressure Less
Gauges Oil pressure Oil pressure Less
Gauges Drill rotation pressure Drill rotation pressure Less
Gauges Fuel gauge Fuel gauge Less

Dust Collecting System

Abrasive Resistant Suction Hose 6.0 in 152.4 mm Less
Components Programmable pneumatic filter purge system Programmable pneumatic filter purge system Less
Components Reverse pulse filter cleaning system Reverse pulse filter cleaning system Less
Components Hydraulically operated and positional dust pickup pot Hydraulically operated and positional dust pickup pot Less
Components Hydraulic motor powered, dry dust collecting system Hydraulic motor powered, dry dust collecting system Less
Components Dust collector sized to clean holes up to 152 mm (6 in) in diameter Dust collector sized to clean holes up to 152 mm (6 in) in diameter Less
Components Feed-mounted dual axis precleaner Feed-mounted dual axis precleaner Less
Filter Area 172.0 ft2 16.0 m2 Less
Top Change Filter Elements Quantity 4 Quantity 4 Less

Cab

Components CB Radio (optional) CB Radio (optional) Less
Components Driller lunch box/cooler storage behind seat Driller lunch box/cooler storage behind seat Less
Components ROPS/FOPS certified ROPS/FOPS certified Less
Components Digital engine and drill readout system Digital engine and drill readout system Less
Components Cat 349E cab Cat 349E cab Less
Components Coat hook Coat hook Less
Components CANbus joysticks in both armrests CANbus joysticks in both armrests Less
Components Tinted sliding windows Tinted sliding windows Less
Components Reversing camera Reversing camera Less
Components Heater/AC pressurizer and coils mounted in cab Heater/AC pressurizer and coils mounted in cab Less
Components Front washer and wiper Front washer and wiper Less
Components AM/FM radio AM/FM radio Less
Components 110V AC outlet 110V AC outlet Less
Components Six way adjustable seat; forward/back, up/down and reclining Six way adjustable seat; forward/back, up/down and reclining Less
Components Emergency egress Emergency egress Less
Components Foot pedal and handle tram controls Foot pedal and handle tram controls Less
Components Auto thread greaser at right foot Auto thread greaser at right foot Less
Components Console pocket for drill log, from camera screen, lunch box, drink holder and miscellaneous storage Console pocket for drill log, from camera screen, lunch box, drink holder and miscellaneous storage Less
Total Glass 50.16 ft2 4.66 m2 Less

Controls in Cab

Controls Safety switch Safety switch Less
Controls Key switch Key switch Less
Controls Remote water output flow control knob Remote water output flow control knob Less
Controls Remote feed force control knob Remote feed force control knob Less
Controls Two armrest joystick controls (both with dual axis and left with six buttons and right with seven buttons) Two armrest joystick controls (both with dual axis and left with six buttons and right with seven buttons) Less
Dedicated Switches Warm oil Warm oil Less
Dedicated Switches High idle High idle Less
Dedicated Switches Wiper (three selections) Wiper (three selections) Less
Dedicated Switches Seven LED drill lights (three selections) Seven LED drill lights (three selections) Less
Dedicated Switches Smart drill Smart drill Less
Dedicated Switches Washer Washer Less
Dedicated Switches Drill/tram Drill/tram Less
Dedicated Switches Dust collector Dust collector Less

Smart Drill Drilling System

Monitoring System Monitors main hydraulic system (hammer, feed, air and rotation pressure) and automatically adjusts to pre-programmed parameters Monitors main hydraulic system (hammer, feed, air and rotation pressure) and automatically adjusts to pre-programmed parameters Less
Monitoring System Minimizes overfeeding Minimizes overfeeding Less
Monitoring System Anti-plug Anti-plug Less
Monitoring System Anti-plunge Anti-plunge Less
Monitoring System Anti-jam Anti-jam Less
Monitoring System Operator-selected, smooth, electrical control system for all drilling functions Operator-selected, smooth, electrical control system for all drilling functions Less

Boom System

Boom Dump Below Horizontal 29° 29° Less
Boom Extension (inner boom extension) 3.0 ft 0.91 m Less
Boom Length 9.0 ft 2.7 m Less
Boom Lift Above Horizontal 50° 50° Less
Boom Swing 26° L to 37° R 26° L to 37° R Less
Extendible Offset Feed Table 3.0 ft 0.91 m Less
Feed Swing 36° L to 37° R 36° L to 37° R Less

Feed System

Components Drill mounting slide Drill mounting slide Less
Components Replaceable wear pads with adjusters Replaceable wear pads with adjusters Less
Components Automatic hydraulic feed chain tensioner Automatic hydraulic feed chain tensioner Less
Components Planetary gearbox feed drive capable of 42 703 N (9,600 lb) feed force and 36.9 m/min (121 fpm) speed Planetary gearbox feed drive capable of 42 703 N (9,600 lb) feed force and 36.9 m/min (121 fpm) speed Less
Components Highly visible hose reel Highly visible hose reel Less
Components Headache rack for tram and transport Headache rack for tram and transport Less
High Strength Steel Channels (2) 7.0 in 177.8 mm Less
Pitch Roller Chain and Sprockets 1.5 in 38.1 mm Less

Carousel Rod Changer System

Components Hose tensioners Hose tensioners Less
Components Manual and digital dual axis angle indicator Manual and digital dual axis angle indicator Less
Components Traveling and locking centralizer Traveling and locking centralizer Less
Components Air/grease coupling lubrication system Air/grease coupling lubrication system Less
Components LED flood light LED flood light Less
Components Patent pending breakout system Patent pending breakout system Less
Components Anti-corrosion/self lubricating coatings on pins Anti-corrosion/self lubricating coatings on pins Less
Components Dual heavy duty gripper arms Dual heavy duty gripper arms Less
Multi-pass Depth 102.0 ft 31.1 m Less
Rod Diameters 51 mm, 60 mm and 68 mm 51 mm, 60 mm and 68 mm Less
Rod Length 3.66 m or 4.27 m (12 ft or 14 ft) 3.66 m or 4.27 m (12 ft or 14 ft) Less
Single Pass Depth 18.5 ft 5.63 m Less
Starter Rod 20.0 ft 6.1 m Less

Rock Drill

HPR5128 Rock Drill – Blow Rate 2500-2700 bpm 2500-2700 bpm Less
HPR5128 Rock Drill – Dual Hydraulic Variable Rotation Motors Producing Up to 2033 N·m torque (Up to 1,500 lbf-ft torque) Up to 2033 N·m torque (Up to 1,500 lbf-ft torque) Less
HPR5128 Rock Drill – Output Energy 37.5 hp 28.0 kW Less
Optional HPR6030 Rock Drill – Blow Rate 2500-2700 bpm 2500-2700 bpm Less
Optional HPR6030 Rock Drill – Dual Hydraulic Variable Rotation Motors Producing 1500.0 lbf-ft 2033.0 N·m Less
Optional HPR6030 Rock Drill – Output Energy 40.0 hp 30.0 kW Less
Optional HPR6030 Rock Drill – Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
Optional HPR6030 Rock Drill – Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
Optional HPR6030 Rock Drill – Weight 877.0 lb 397.0 kg Less
Optional HPR6832 Rock Drill – Blow Rate 2500-2700 bpm 2500-2700 bpm Less
Optional HPR6832 Rock Drill – Dual Hydraulic Variable Rotation Motors Producing 1500.0 lbf-ft 2033.0 N·m Less
Optional HPR6832 Rock Drill – Output Energy 43.0 hp 32.0 kW Less
Optional HPR6832 Rock Drill – Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
Optional HPR6832 Rock Drill – Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
Optional HPR6832 Rock Drill – Weight 900.0 lb 408.0 kg Less
HPR5128 Rock Drill – Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
HPR5128 Rock Drill – Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
HPR5128 Rock Drill – Weight 900.0 lb 408.2 kg Less

Safety

Special Features Four safety switches Four safety switches Less
Special Features Slide out battery tray for easy change out Slide out battery tray for easy change out Less
Special Features Two fixed interior LED lights and one magnetic movable LED light Two fixed interior LED lights and one magnetic movable LED light Less
Special Features Two exterior rear facing LED lights Two exterior rear facing LED lights Less
Special Features Four LED lights on front of the cab facing forward and one on top of the feed facing down to hole Four LED lights on front of the cab facing forward and one on top of the feed facing down to hole Less
Special Features Five, three point access areas Five, three point access areas Less
Special Features Flashing motion beacon and motion alarm Flashing motion beacon and motion alarm Less
Special Features Feed swipe rope engine shut off Feed swipe rope engine shut off Less
Special Features Rearview camera mounted on rear access door Rearview camera mounted on rear access door Less
Special Features Heavy duty steps and handles are strategically placed and non-slip Heavy duty steps and handles are strategically placed and non-slip Less
Special Features Three points of contact at all steps Three points of contact at all steps Less
Special Features Four external safety shutdowns at ground level Four external safety shutdowns at ground level Less
Special Features Tram interlock switch at service access area Tram interlock switch at service access area Less
Special Features Mirrors and high-resolution cameras are standard to assist in safely moving the machine Mirrors and high-resolution cameras are standard to assist in safely moving the machine Less
Special Features Four large top opening access doors assisted with gas springs Four large top opening access doors assisted with gas springs Less

Dimensions (Approximate)

Height in Tram Position 11.15 ft 3.4 m Less
Height to Top of Cab 10.5 ft 3.2 m Less
Height to Top of Feed 30.18 ft 9.2 m Less
Length in Drilling Position 26.57 ft 8.1 m Less
Length in Tram Position 35.43 ft 10.8 m Less
Overall Width 10.83 ft 3.3 m Less
Width for Shipping (less dust hood) 8.53 ft 2.6 m Less

Carousel Rod Changer

Fast. Strong. Dependable.


Rock Drills

Reliable. Durable. Low operating cost.


Power Group

Finish first with the most power and air in-class.


Cab Safety

Loaded.


Cab Comforts

Plentiful.


Solid Structures

Get long-lasting reliability and performance.


Dust Collection

Contain it – quickly and quietly.


Technology

That makes life easier.


Drill More. Service Less.

Easy access. Simple. Cost effective.


Safety

Built-in protection.


Sustainability

For generations to come.


MD5150C Standard Equipment

TRACK UNDERCARRIAGE
  • Cat 315C lower arrangement
  • Hydraulic motor-driven track assemblies with towing disconnects
  • 380 mm (15 in) wide grousers
  • ±11° hydraulic cylinder controlled track oscillation
  • Hydraulic released spring applied disc brakes and triple rock grousers
  • Dual tramming speed 1.6/4.0 km/h (1.0/2.5 mph)

POWER
  • Cat C11, six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled diesel engine rated at 287 kW (385 hp) at 1,800 rpm
  • Three speed throttle control for fuel conservation

HYDRAULIC SYSTEM
  • Two main 105 cc (6.4 in3) pressure compensated axial piston main pumps: – One dedicated cooling 38 cc (2.3 in3) fan pump pressure compensated axial piston piggy-back mounted off the left main pump – One dedicated dust collector 21 cc (1.3 in3) gear pump piggy-back mounted off the right main pump

COMPRESSOR
  • Engine direct driven 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) screw-type compressor

BOOM SYSTEM
  • 2.7 m (9 ft) extension boom with 0.91 m (3 ft) inner boom extension
  • The boom swing capability is 26° L to 37° R
  • The boom is mounted on a 0.91 m (3 ft) extendible offset feed table

FEED SYSTEM
  • Model HUFH20 hydraulic motor-driven steel channel chain feed weldment complete with the power centralizer, manual and electronic angle inclinator, unique hose sheaves and patented feed chain tensioner
  • Equipped with replaceable wearpads
  • The HUFH20 feed will change a 6.10 m (20 ft) starter drill steel inside the centralizer

ROCK DRILL
  • Model HPR5128 hydraulic powered percussion drill rated at 28 kW (37.5 hp) output energy with dual hydraulic variable rotation motors producing 1898 N∙m (1,400 lbf-ft) torque

CAB
  • Cat 349E cab complete with heater, air conditioner, wiper, four (4) drilling lights and all necessary drilling controls
  • ROPS/FOPS certified
  • AM/FM stereo
  • Receptacle for auxiliary charger
  • Comfortable six way adjustable operator’s seat
  • Tinted, sliding windows

ROD CHANGER
  • Carousel for 6 × 4.2 m (14 ft) steel
  • Hydraulic centralizer
  • Unique mechanical drive and locking system for rod indexing
  • Patented hose tensioner
  • Patented wearpad adjustment
  • Patented anti-corrosion, self-lubricating pivot points
  • Changeable rod gripper inserts and rod retainers
  • LED light
  • Dual HD rod grippers

CONTROLS
  • The tram, drill setup, feed, rotation, rod changer and blowing air controls are mounted in the cab
  • Manual tram, drill setup, feed, rotation and rod changer controls are located at easy to access service positions

DUST COLLECTING SYSTEM
  • Hydraulic motor powered, dry dust collecting system with four top service filters
  • Programmable pneumatic filter purge system
  • Dual axis patented precleaner mounting
  • Hydraulic operated pick up pot
  • 152 mm (6 in) abrasive resistant suction hose

OTHER STANDARD FEATURES
  • Foot pedal coupling greaser operated from cab, collaring and Smart-drill drilling modes
  • Engine enclosure with four large top opening access doors assisted with gas springs, two fixed interior LED lights and one magnetic movable LED light, two exterior rear-facing LED lights
  • Rearview camera mounted on rear access door
  • Four pinning points and lifting lugs for quick easy removal of canopy
  • Electric hydraulic fill pump
  • Five, three point access areas
  • Flashing motion beacon and motion alarm
  • Four safety switches
  • Slideout battery tray
  • Cat Electronics
  • Auto Lube System
  • Toe hole and horizontal drilling capabilities

MD5150C Optional Equipment

303 L (80 gal) detergent system

Rod changer conversion kit

HPR6030 Rock Drill 30 kW (40.2 hp)

HPR6832 Rock Drill 32 kW (43 hp)

CB radio

Auxiliary air connections

Rod changer for 3.66 m (12 ft) steel

Patented drill pipe breakout wrench