340D2 L OEM

< Back

Financing & Insurance
See our Offers

Overview

The 340D2 L OEM delivers excellent productivity with low owning and operating costs and can be used in a wide range of applications making this machine extremely versatile. The 340D2 L OEM features excellent reliability and durability even when working in the toughest jobs. Improved visibility combined with world class comfort levels ensures reduced fatigue and optimized performance levels. At the heart of the machines performance is a powerful Cat C9 engine combined with a smooth, precise, hydraulic system. This highly efficient design minimizes losses and permits fast hydraulic cycle times.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Flywheel Power 268.0 hp 200.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Power (ISO 14396) 280.0 hp 209.0 kW Less
Hi-Idle Speed (machine) 1700.0 rpm 1700.0 rpm Less
Low-Idle Speed (machine) 800.0 rpm 800.0 rpm Less
Maximum Altitude (without derate) 7546.0 ft 2300.0 m Less
Maximum Torque (torque peak) @ 1,400 rpm 1000.0 lbf-ft 1356.0 N·m Less
Net Power (SAE J1349/ISO 9249) 268.0 hp 200.0 kW Less
Rated Speed (engine) 1800.0 rpm 1800.0 rpm Less
Rated Speed (machine) 1700.0 rpm 1700.0 rpm Less
Type Direct Injection with Turbocharger Aftercooler Direct Injection with Turbocharger Aftercooler Less
Note The C9 engine meets EU Stage II emission regulations. The C9 engine meets EU Stage II emission regulations. Less

Weights

Frontless Machine Weight 90800.0 lb 41200.0 kg Less
Maximum Operating Weight* 90800.0 lb 41200.0 kg Less
*Note Dependent on application, Review Dependent on application, Review Less

Swing Mechanism

Swing Speed 8.98 rpm 8.98 rpm Less
Swing Torque 80144.0 lbf-ft 108661.0 N·m Less

Drive

Maximum Drawbar Pull 67555.0 lbf 300.5 kN Less
Maximum Travel Speed 3.01 mph 4.85 km/h Less
Gradeability 30°/70% 30°/70% Less

Hydraulic System

Swing System – Maximum Flow 70.0 gal/min 265.0 L/min Less
Pilot System – Maximum Flow 10.6 gal/min 40.0 L/min Less
Pilot System – Maximum Pressure 580.2 psi 4000.0 kPa Less
Main System – Maximum Flow (each) 70.0 gal/min 265.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35.0 MPa Less
Maximum Pressure – Swing 4061.0 psi 28.0 MPa Less
Maximum Pressure – Travel 5076.0 psi 35.0 MPa Less

Service Refill Capacities

Fuel Tank Capacity 163.79 gal 620.0 L Less
Cooling System 10.57 gal 40.0 L Less
Engine Oil 10.57 gal 40.0 L Less
Swing Drive 5.02 gal 19.0 L Less
Final Drive (each) 2.11 gal 8.0 L Less
Hydraulic System Oil (including tank) 108.31 gal 410.0 L Less
Hydraulic Tank Oil 46.2 gal 175.0 L Less

Key Features

A world class design combining excellent performance with low fuel consumption and top reliability.


Engine

Built for power, reliability and economy.


Operator Station

Ergonomically designed to keep you comfortable and productive all day long.


Hydraulics

Cat hydraulics deliver power and precise control to keep material moving.


Structures

Heavy duty structural components and high wide undercarriage are the backbone of the machine’s durability.


Work Tools

Dig, hammer, rip, and cut with confidence.


Service and Maintenance

Simplified service and maintenance features save you time and money.


Complete Customer Support

Cat dealer services help you operate longer with lower costs.


340D2 L OEM Standard Equipment

ENGINE
  • Diesel engine Cat C9
  • 2300 m altitude capability with no deration
  • 80 amp alternator
  • Air intake heater
  • Tier 2 emission package
  • High power version with Power Management Mode
  • Waved fin radiator with enough space for cleaning operation
  • Radial seal air filter
  • Automatic engine speed control
  • Water separator in fuel line
  • Two (2) micron fuel filters
  • Two speed travel

CAB
  • Joystick without tool control system
  • OSF cab with FOGS boss and metal hatch
  • Seat with head rest, mechanical suspension with seat belt (51 mm/2 in)
  • Sun screen
  • Floor mat
  • Bi-level air conditioner (auto) with defroster (pressurized function)
  • Windshield washer
  • Cab mirrors

ELECTRICAL
  • Circuit breaker
  • Adopt Cat data link with capability of using E.T.

HYDRAULIC
  • Hydraulic main pump
  • Capability of installing stackable valves for main valve (maximum two [2] valves)
  • Capability of installing additional auxiliary pump and circuit
  • Capability of installing boom lowering control device and stick lowering check valve
  • Capability of installing Cat Bio hydraulic oil
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Fine swing control
  • Boom drift reducing valve*
  • Stick drift reducing valve*
  • Reverse swing damping valve*

SECURITY
  • Cat one key security system
  • Door locks and cap locks
  • Signaling/warning horn
  • Mirrors, rearview (frame – right, cab – left)
  • Secondary engine shutoff switch
  • Capability to electrically connect a beacon

LIGHTS
  • Light, storage box mounted – one (1)

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Idler and center section track guiding guards
  • Towing eye on baseframe

340D2 L OEM Optional Equipment

GUARDS
  • Heavy duty bottom guard
  • FOGS (bolt-on)
  • Full length track guiding guards

HYDRAULICS
  • Hammer 2P, one way circuit tool control

CAB
  • 12V-10A power supply with two (2) cigar lighter type sockets
  • Working lights

UNDERCARRIAGE
  • Tracks: – 600 mm (24") double grouser shoe – 700 mm (28") triple grouser shoe

GUARDS
  • Full length track guiding guard (two pieces)

OTHER OPTIONAL EQUIPMENT
  • Starting kit, cold weather (–32° C/–25.6° F)
  • Air prefilter
  • Electric refueling pump with auto shut off

COUNTERWEIGHT
  • 6.25 mt counterweight with lifting eyes
  • 8.45 mt counterweight with lifting eye

INTEGRATED TECHNOLOGIES
  • Product Link™