312D2 OEM

< Back

Financing & Insurance
See our Offers

Overview

Cat® Frontless Hydraulic Excavators are loaded with options--giving you the flexibility to match the machine front to your specific application. These purpose-built, excavator-based specialty machines can be sourced through Caterpillar OEM Solutions and our global network of auxiliary equipment manufacturers.

Engine

Units:
Engine Model 3054C 3054C Less
Flywheel Power 75.0 hp 56.0 kW Less

Weights

Maximum Frontless Machine Weight 23369.0 lb 10600.0 kg Less
Operating Weight - Standard Undercarriage 27558.0 lb 12500.0 kg Less

Swing Mechanism

Swing Speed 11.2 RPM 11.2 RPM Less
Swing Torque 22791.0 lb ft 30.9 kN·m Less

Drive

Maximum Drawbar Pull 25628.0 lb 114.0 kN Less
Maximum Travel Speed 3.2 mph 5.1 km/h Less

Hydraulic System

Pilot System - Maximum Flow 5.8 gal/min 21.9 L/min Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3336.0 psi 23000.0 kPa Less
Main System - Maximum Flow (Total) 61.3 gal/min 232.0 L/min Less
Maximum Pressure - Equipment 4424.0 psi 30500.0 kPa Less

Long Reach

Long Reach excavators provide extra reach needed for deep digging applications, finishing/grading of embankments, and for dredging under water.


VA Booms

Variable Adjustable (VA) boom configured machines offer improved right-side visibility, better roading balance, improved versatility when working in tight quarters, and are able to lift heavy loads. VA-style booms offer improved flexibility and versatility versus a standard one-piece boom.


Extending Booms & Sticks

Extending booms provide extra-long reach in unique applications, such as working alongside of a pier or access to a subway shaft. Oftentimes the work tools used in such applications develop a square hole. Typical work tool for this application is a clamshell-style bucket.


Material Handlers

Whether you operate indoors in areas with limited space such as a transfer or recycling station, or outdoors in a scrap yard or waterway/port application, material handlers are purpose-designed and built for excellent reach, flexibility and lift performance to meet the tough requirements of material handling applications. Special features such as heavy-duty frames and wide undercarriage ensure aggressive performance, reliability and excellent productivity. A variety of Cat grapples are also available to maximize machine performance in material handling applications.


Rippers

Rippers are typically large hydraulic excavators equipped with short, heavy-duty booms and sticks. The stick is typically equipped with a ripper shank work tool. These machines are often used for ripping rock or tightly packed soil and can be found, for example, in road-building applications.


Ultra-High Demolition

UHD machines can reach higher and are capable of supporting the work tools you need for your demo job. Fronts can be interchangeable, making your demo jobs safer and faster. Caterpillar offers best-in-class work tools for bigger and more versatile demolition applications.


312D2 OEM Standard Equipment

FOR MORE INFORMATION ON 312D2 OEM FRONTLESS HYDRAULIC EXCAVATOR OPTIONS, PLEASE CONTACT CATERPILLAR OEM SOLUTIONS AT OEMSOLUTIONS@CAT.COM.