336D2 L

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 336D2 L incorporates innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Flywheel Power 279.0 hp 208.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Power (ISO 14396) 280.0 hp 209.0 kW Less
Net Power (SAE J1349/ISO 9249) 279.0 hp 208.0 kW Less
Emissions The Cat C9 ACERT meets exhaust emissions equivalent to Japan 2006 (Tier 3), U.S. EPA Tier 3, EU Stage IIIA and China Stage III Nonroad emission standards. The Cat C9 ACERT meets exhaust emissions equivalent to Japan 2006 (Tier 3), U.S. EPA Tier 3, EU Stage IIIA and China Stage III Nonroad emission standards. Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator. Less
Note The field-proven C9 ACERT engine can work efficiently at altitudes up to 2300 m (7,546 ft). The field-proven C9 ACERT engine can work efficiently at altitudes up to 2300 m (7,546 ft). Less

Weights

Operating Weight 81761.0 lb 37086.0 kg Less

Swing Mechanism

Swing Speed 8.3 rpm 8.3 rpm Less
Swing Torque 80144.0 lbf-ft 109.0 kN·m Less

Drive

Maximum Travel Speed 2.9 mph 4.6 km/h Less
Maximum Drawbar Pull 67555.0 lbf 300.5 kN Less
Maximum Gradeability 70%/30° 70%/30° Less

Hydraulic System

Swing System – Maximum Flow 70.0 gal/min 265.0 L/min Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Pilot System – Maximum Flow 11.0 gal/min 40.0 L/min Less
Pilot System – Maximum Pressure 580.0 psi 4000.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
DB Bucket Cylinder – Bore 5.9 in 150.0 mm Less
DB Bucket Cylinder – Stroke 45.3 in 1151.0 mm Less
Main System – Maximum Flow (total) 148.0 gal/min 562.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less
TB Bucket Cylinder – Bore 6.3 in 160.0 mm Less
TB Bucket Cylinder – Stroke 53.4 in 1356.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 163.79 gal 620.0 L Less
Cooling System 10.57 gal 40.0 L Less
Engine Oil 10.57 gal 41.0 L Less
Final Drive (each) 2.11 gal 8.0 L Less
Hydraulic System (including tank) 108.31 gal 410.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less
Swing Drive 5.02 gal 19.0 L Less

Operator Station

Ergonomically designed to keep you comfortable and productive all day long.


Engine

Powerful, reliable, and fuel efficient to deliver more to your bottom line.


Hydraulics

Uncanny power and control for multiple applications.


Structures and Undercarriage

Strong and durable like you expect from Cat excavators.


Front Linkage

Reliable, durable, and versatile to meet all your application needs.


Service and Maintenance

Simplified design to save you time and money.


Complete Customer Support

A wide range of personalized solutions from your local Cat dealer.


Work Tools

Dig, hammer, rip, and cut with confidence.


336D2 L Standard Equipment

ENGINE
  • Cat C9 ACERT engine
  • Meets Japan 2006 (Tier 3), U.S. EPA Tier 3, EU Stage IIIA equivalent emission standards and China Stage III emission standards
  • 2300 m (7,546 ft) altitude capability
  • Radial seal air filters (primary and secondary filter)
  • Automatic engine speed control with one touch low idle
  • High ambient cooling package 48° C (118° F)
  • Water separator with water level indicator sensor
  • Waved fin radiator with space for cleaning
  • Two-speed travel
  • Electric priming pump
  • Fuel pressure differential gauge
  • Air prefilter

HYDRAULIC SYSTEM
  • Regeneration circuits for boom and stick
  • Auxiliary hydraulic valve
  • Reverse swing damping valve
  • Automatic swing parking brake
  • Boom drift reducing valve
  • Boom lowering device for back-up
  • Stick drift reducing valve
  • Straight travel hydraulic circuit
  • High performance hydraulic return filters

CAB
  • ROPS (Roll Over Protective Structure) cab
  • Adjustable armrest
  • Retractable seat belt (51 mm [2 in] width)
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Openable front windshield with assist device
  • Windshield wiper and washer
  • Bi-level air conditioner (automatic) with defroster (pressurized function)
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Control lever joysticks
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • AM/FM radio
  • 12V – 2× maximum 10A power supply
  • Two stereo speakers
  • Beverage holder
  • Coat hook
  • Openable roof hatch
  • Washable floor mat
  • Sunscreen

UNDERCARRIAGE
  • Idler and center section track guiding guard
  • Towing eye on base frame
  • Grease lubricated track
  • Swivel guard
  • Heavy Duty travel motor guard

ELECTRICAL
  • Batteries (×2)
  • 65 amp alternator

LIGHTS
  • Working lights, on cab, boom and storage box
  • Interior lighting

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Fire wall between engine and pump compartment
  • Emergency engine shutoff switch
  • Emergency exit rear window
  • Battery disconnect switch
  • Bolt-on FOGS capability

COUNTERWEIGHT
  • 6.0 mt (6.6 t) counterweight

TECHNOLOGY
  • Cat Electronic Technician data link
  • Cat Product Link™
  • Rearview camera

336D2 L Optional Equipment

FRONT PARTS
  • Heavy duty Reach boom – 6.5 m (21'4"): – R3.2DB stick – R3.2DB HD stick
  • Mass Excavation boom – 6.18 m (20'3"): – M2.55TB stick – M2.15TB stick
  • Bucket linkage: – DB bucket linkage (with/without lifting eye) – TB bucket linkage (with/without lifting eye)
  • CW dedicated quick coupler

UNDERCARRIAGE
  • Heavy duty bottom guard
  • Heavy duty swivel guard
  • Full length track guiding guard
  • FOGS (bolt-on)
  • 600 mm, 700 mm, 800 mm (24 in, 28 in, 32 in) Triple Grouser tracks
  • 600 mm Double Grouser HD tracks

HYDRAULICS
  • Boom and stick high pressure lines
  • Boom and stick medium pressure lines
  • Boom, stick and bucket quick coupler lines
  • Quick coupler circuit
  • Bio-oil capability
  • Control pattern quick changer

CAB
  • Mechanical suspension seat, with head rest
  • Air suspension seat, with head rest and seat heater
  • Lunch box with cover

OTHER OPTIONAL EQUIPMENT
  • Travel alarm
  • Starting kit, cold weather, –32° C (–26° F)
  • Electric refueling pump with auto shut off
  • Jump start
  • Cold start package

INTEGRATED TECHNOLOGIES
  • Rearview camera