Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

With a versatile hydraulic system, multiple configurations, and many work tool and tool control options, the 390F L is ideal for customers engaged in quarry and aggregates, road construction, and other large earthmoving projects.

Engine

Units:
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Net Flywheel Power 532.0 hp 391.0 kW Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1104.5 in3 18.1 L Less
Net Power - EEC 80/1269 (metric) 532.0 hp 391.0 kW Less
Net Power - ISO 9249 (metric) 532.0 hp 391.0 kW Less
Power - ISO 14396 (metric) 551.0 hp 405.0 kW Less
Power - ISO 9249 (metric) 532.0 hp 391.0 kW Less

Weights

Operating Weight 202869.0 lb 92020.0 kg Less

Operating Weights

Maximum - Mass Configuration 202869.0 lb 92020.0 kg Less
Minimum - Reach Configuration 190204.0 lb 86275.0 kg Less

Track

Number of Carrier Rollers Each Side 3 3 Less
Number of Shoes Each Side 51 51 Less
Number of Track Rollers Each Side 9 9 Less
Optional 29.5 in 750.0 mm Less
Optional 25.6 in 650.0 mm Less
Standard 35.4 in 900.0 mm Less

Swing Mechanism

Swing Speed 6.2 RPM 6.2 RPM Less
Swing Torque 191766.0 lb ft 260.0 kN·m Less

Drive

Maximum Travel Speed 2.8 mph 4.5 km/h Less
Maximum Drawbar Pull 132637.0 lb 590.0 kN Less

Hydraulic System

Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 17.7 gal/min 67.0 L/min Less
Boom Cylinder - Bore 8.3 in 210.0 mm Less
Boom Cylinder - Stroke 77.4 in 1967.0 mm Less
Stick Cylinder - Bore 8.7 in 220.0 mm Less
Stick Cylinder - Stroke 89.1 in 2262.0 mm Less
HB2 - Family Bucket Cylinder - Bore 7.9 in 200.0 mm Less
HB2 - Family Bucket Cylinder - Stroke 57.1 in 1451.0 mm Less
JC - Family Bucket Cylinder - Bore 8.7 in 220.0 mm Less
JC - Family Bucket Cylinder - Stroke 62.4 in 1586.0 mm Less
Main System - Maximum Flow (total) - Implement 251.5 gal/min 952.0 L/min Less
Main System - Maximum Flow (total) - Travel 281.1 gal/min 1064.0 L/min Less
Pilot System - Maximum Pressure 4.0-4.4 MPa (580-638 psi) 4.0-4.4 MPa (580-638 psi) Less
Swing System - Maximum Flow No swing pump No swing pump Less

Service Refill Capacities

Fuel Tank Capacity 327.6 gal 1240.0 L Less
Cooling System 19.6 gal 74.0 L Less
Engine Oil 15.9 gal 60.0 L Less
Swing Drive (each) 5.0 gal 19.0 L Less
Final Drive (each) 5.6 gal 21.0 L Less
DEF Tank 12.7 gal 48.0 L Less
Hydraulic System Oil Capacity (including tank) 263.4 gal 997.0 L Less
Hydraulic Tank Oil 214.8 gal 813.0 L Less

Sound Performance

Exterior Sound Power Level ISO 6395 109.0 dB(A) 109.0 dB(A) Less
Operator Sound Pressure Level ISO 6396 74.0 dB(A) 74.0 dB(A) Less

Standards

Brakes SAE J1026/APR90 SAE J1026/APR90 Less
Cab/FOGS SAE J1356/FEB88 ISO 10262 SAE J1356/FEB88 ISO 10262 Less

Reliable and Productive

Precise power and control to move more material


Fuel Efficient

Engineered to lower your operating costs


Easy to Operate

Comfort and convenience to keep you productive all day long


Durable Structures

Built to work in your tough, heavy-duty applications


Durable Linkages

Options to take on your far-reaching or up-close tasks


Versatile

Do more jobs with one machine


Integrated Technologies

Monitor, manage, and enhance job site operations


Safety

Features to help protect you day in and day out


Serviceable

Designed to make your maintenance quick and easy


Customer Support

Unmatched support makes the difference


Sustainable

Generations ahead in every way


390F L Standard Equipment

CAB
  • Parallel wiper and washer
  • Mirrors
  • Pressurized operator station with positive filtration
  • Laminated glass front upper window and tempered other windows
  • Sliding upper door window (left-hand cab door)
  • Removable lower windshield with in cab storage bracket
  • Openable skylight
  • Interior: - Glass-breaking safety hammer - Coat hook - Beverage holder - Literature holder - Interior lighting - AM/FM radio mounting (DIN size) - Two 12V stereo speakers - Storage shelf suitable for lunch or toolbox - Power supply with 12V, two power outlets (10 amp) - Thumb wheel modulation joystick for use with combined auxiliary control - Sun screen - Air conditioner, heater and defroster with climate control
  • Seat: - Seatbelt, 76 mm - Adjustable armrest - Height adjustable joystick consoles - Neutral lever (lock out) for all controls - Travel control pedals with removable hand levers - Capability of installing two additional pedals - Two speed travel - Floor mat, washable
  • Monitor: - Clock - Video ready - Color LCD display with warning, filter/fluid change, and working hour information - Language display (full graphic and full color display) - Machine condition, error code and tool mode setting information - Start-up level check for engine oil, engine coolant and hydraulic oil - Warning, filter/fluid change and working hour information - Fuel consumption meter

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Battery, standard

ENGINE
  • C18 ACERT diesel engine
  • Tier 2 or Tier 3 emission standards package
  • 2300 m altitude capability with no derate
  • Biodiesel capable
  • Automatic engine speed control
  • Electric priming pump with switch
  • Water separator in fuel line including water level sensor and indicator
  • Economy and standard power modes
  • Air cleaner
  • Side-by-side cooling system
  • Steel wall between engine and pump compartment
  • Primary filter with water separator and water separator indicator switch
  • Starting kit, cold weather, -18° C
  • Primary fuel filter
  • Secondary fuel filter
  • Tertiary fuel filter

HYDRAULIC SYSTEM
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Regeneration circuit for boom and stick
  • Capability of installing additional auxiliary circuits
  • Reversing cooling fan

LIGHTS
  • Cab and boom lights with time delay
  • Exterior lights integrated into storage box

UNDERCARRIAGE/UPPERFRAME
  • Grease Lubricated Track with PPR2 GLT4, resin seal
  • Heavy duty track roller and idler
  • Track motor guards
  • Towing eye on base frame
  • Heavy duty bottom guards on upperframe

COUNTERWEIGHT
  • Counterweight with lifting eyes

SAFETY AND SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Mirrors
  • Rear window for emergency exit
  • Rear vision camera
  • Capability to connect a beacon
  • Bolt on FOGS capability
  • Service walkways

INTEGRATED TECHNOLOGIES
  • Product Link
  • Rear vision camera

390F L Optional Equipment

FRONT LINKAGE
  • Reach boom 10.0 m (with or without BLCV/SLCV): - R5.5HB2 (with or without CGC) - R4.4HB2 (with or without CGC) - HB2 - family bucket linkage (with or without lifting eye)
  • General Purpose boom 8.4 m (with or without BLCV/SLCV): - R5.5HB2 (with or without CGC) - R4.4HB2 (with or without CGC) - G3.4JC - JC - family bucket linkage (with or without lifting eye)
  • Mass boom 7.25 m (with or without BLCV/SLCV): - M3.4JC - M2.92JC - JC - family bucket linkage (with or without lifting eye)

TRACK
  • Double grouser, Heavy Duty, 650 mm
  • Double grouser, Heavy Duty, 750 mm
  • Double grouser, Heavy Duty, 900 mm

GUARDS
  • FOGS (Falling Object Guard System) including overhead and windshield guards
  • TOP guard including overhead guards
  • Track guiding guards: - Full length, 2 pieces - Segmented, 3 pieces - Center section

LIGHTS
  • Cab working lights, halogen
  • Cab working lights, HID
  • Boom working lights, halogen
  • Boom working lights, HID

CAB
  • Seat: - Adjustable high-back, heated seat with air suspension - Adjustable high-back, heated and ventilated seat with air suspension
  • Cab front rain protector
  • Windshield: - 70-30 split, sliding - One-piece, fixed
  • Straight travel pedal

HYDRAULICS
  • Boom and stick lowering control devices with SmartBoom
  • Counterweight removal device
  • HP hydraulic lines for boom and stick
  • MP hydraulic lines for boom and stick
  • QC hydraulic lines for boom and stick
  • Universal QC control

ELECTRIC
  • Cold weather starting package, 240V
  • Travel alarm
  • Electric refueling pump

INTEGRATED TECHNOLOGIES
  • Cat Grade Control

ENGINE
  • Quick drains, engine and hydraulic oil (QuickEvac)
  • Fast fill port for fuel

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers