Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

345C Long Reach Excavation.

Engine

Units:
Engine Model C13 ACERT C13 ACERT Less
Net Power 325.0 hp 239.0 kW Less

Weights

Operating Weight 123017.0 lb 55800.0 kg Less

Operating Specifications

Maximum reach 64.35 ft 19.615 m Less
Maximum digging depth 43.03 ft 13.115 m Less
Maximum cutting height 48.8 ft 14.875 m Less

Long Reach Excavation (LRE)

Caterpillar Long Reach Excavation machines are ideally suited for applications such as deep or long distance digging in sand or gravel pits (replacing draglines), slope forming, cleaning of settling banks and ponds, drainage, etc. These excavators can feed directly into a hopper or load a truck


Hydraulics

Designed to deliver power and maximum control for long reach excavation jobs. For weed-cutting and tilting buckets, medium pressure circuit, as well as hydraulic lines for the boom and the stick, are available as options.


Booms and Sticks

The Long Reach Excavation booms and sticks are purposely designed, following Caterpillar standards, to provide maximum performance and durability in digging applications with a productive bucket size.


Long Reach Excavation Attachments

Caterpillar offers a wide variety of buckets for its Long Reach Excavation product range.


Undercarriage

The heavy duty and wide undercarriages are stable and durable and provide extra stability over the side.


SmartBoom™

The Caterpillar exclusive SmartBoom feature eases the operations by smoothening the movements and accelerating return cycle speed.


Upper Frame and Counterweight

The heavy-duty upper frame guarantees durability and resistance to handle increased loads and movements generated by the demanding long reach application. A heavier counterweight balances the swing bearing and provides enhanced stability.


Service and Maintenance

Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.


Complete Customer Service

Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers