< Back

Financing & Insurance
See our Offers

Overview

The D Series incorporates innovations for improved performance and versatility.

Engine

Units:
Engine Model Cat® C9 ACERT® Cat® C9 ACERT® Less
Net Flywheel Power 268.0 hp 200.0 kW Less
Net Power – ISO 9249 268.0 hp 200.0 kW Less
Bore 4.4 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Net Power – EEC 80/1269 268.0 hp 200.0 kW Less
Net Power – SAE J1349 266.0 hp 198.0 kW Less

Weights

Operating Weight 80464.0 lb 36498.0 kg Less
Operating Weight – Minimum 78634.0 lb 35668.0 kg Less
Operating Weight – Maximum 82962.0 lb 37631.0 kg Less
Counterweight 13271.81 lb 6020.0 kg Less

Operating Specifications

Maximum Bucket Capacity 3.34 yd3 2.55 m3 Less

Service Refill Capacities

Fuel Tank Capacity 163.8 gal 620.0 L Less
Cooling System 10.6 gal 40.0 L Less
Engine Oil 10.6 gal 40.0 L Less
Swing Drive 5.0 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 108.3 gal 410.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less

Swing Mechanism

Swing Speed 10.0 RPM 10.0 RPM Less
Swing Torque 80142.0 lb ft 108.7 kN·m Less

Drive

Maximum Drawbar Pull 67443.0 lb 300.0 kN Less
Maximum Travel Speed 3.1 mph 5.0 km/h Less

Hydraulic System

Main Implement System – Maximum Flow (2x) 74.0 gal/min 280.0 L/min Less
Max. Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Max. pressure – Heavy Lift 5221.0 psi 36000.0 kPa Less
Max. Pressure – Travel 5076.0 psi 35000.0 kPa Less
Max. Pressure – Swing 4061.0 psi 28000.0 kPa Less
Pilot System – Maximum Flow 11.4 gal/min 43.0 L/min Less
Pilot System – Maximum Pressure 565.7 psi 4000.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
DB Family Bucket Cylinder – Bore 5.9 in 150.0 mm Less
DB Family Bucket Cylinder – Stroke 45.3 in 1151.0 mm Less
TB1 Family Bucket Cylinder – Bore 6.3 in 160.0 mm Less
TB1 Family Bucket Cylinder – Stroke 53.4 in 1356.0 mm Less

Sound Performance

Performance ANSI/SAE J1166 OCT 98 ANSI/SAE J1166 OCT 98 Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
Cab/FOGS SAE J1356 FEB88 SAE J1356 FEB88 Less

Track

Standard w/Long Undercarriage 32.0 in 800.0 mm Less
Optional – Double Grouser 28.0 in 700.0 mm Less
Number of Shoes (each side) – Long Undercarriage 49 49 Less
Number of Track Rollers (each side) – Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) – Long Undercarriage 2 2 Less
Ground Clearance – Fixed Gauge 17.72 in 450.0 mm Less

Dimensions

Transport width 133.5 in 3390.0 mm Less
Shipping Height 11.9 ft 3630.0 mm Less
Counterweight clearance 48.03 in 1220.0 mm Less

C9 with ACERT® Technology

The Cat® C9 gives the 336D L exceptional power and fuel efficiency unmatched in the industry for consistently high performance in all applications.


Hydraulics

Cat® hydraulics deliver power and precise control to keep material moving.


Operator Station

Designed for comfort, simple and easy operation, the 336D L allows the operator to focus on production.


Structures

336D L structural components and undercarriage are the backbone of the machine's durability.


Booms, Sticks and Attachments

Designed for maximum flexibility, productivity and high efficiency on all jobs, the 336D L offers a wide range of configurations suitable for a variety of applications.


Work Tools - Attachments

The 336D L has an extensive selection of work tools to optimize machine performance.


Versatility

A wide variety of optional factory installed attachments are available to enhance performance and improve job site management


Service and Maintenance

Simplified service and maintenance features save you time and money.


Complete Customer Support

Cat® dealer services help you operate longer with lower costs.


336D L Standard Equipment

Electrical
  • 65 ampere alternator
  • Base machine light (frame)
  • Lights, cab mounted (Two)
  • Horn
  • Pre-Start monitoring system - checks for low fluids

Operator Environment
  • Air conditioner, heater, defroster with automatic climate control
  • AM/FM radio with antenna and 2 speakers
  • Ashtray with 24 volt lighter
  • Beverage/cup holder
  • Bolt-on Falling Object Guarding System (FOGS) capability
  • Cab Glass
  • Coat hook
  • Floor mat
  • Instrument panel and gauges
  • Joysticks, console mounted, pilot operated
  • Light - interior
  • Literature compartment
  • Monitor, full graphic color display
  • Neutral lever (lock out) for all controls
  • Polycarbonate side windows
  • Positive filtered ventilation
  • Pressurized cab
  • Seat, suspension, with high back and head rest
  • Seat belt, retractable (76 mm [3 in])
  • Storage compartment suitable for lunch box cooler
  • Sun shade (for skylight)
  • Travel control pedals with removable hand levers
  • Windshield wiper and washer (upper and lower)

Engine/Power Train
  • C9 with ACERT® Technology
  • Cooling Package
  • Radial seal air filter
  • Automatic engine speed control with one-touch low idle
  • Two speed auto-shift travel

Undercarriage
  • Grease lubricated track
  • Hydraulic track adjusters
  • Idler and center section track guards
  • Track shoes - 800 mm (32 in) triple grouser
  • Heavy-duty track rollers

Other Standard Equipment
  • Automatic swing parking brake
  • Auxiliary hydraulic valve
  • Capability of stackable valves (max of 3) for main valve
  • Capability of auxiliary circuit
  • Counterweight with lifting eyes
  • Door locks, cap locks, and Caterpillar® one key security system
  • Fine swing control
  • Fully pressurized hydraulic system
  • Heavy lift
  • Mirrors (frame-right, cab-left)
  • S•O•SSM quick sampling valves for engine and hydraulic oil
  • Travel alarm
  • Product Link 321

336D L Optional Equipment

Front linkage
  • Booms
  • Sticks
  • Bucket Linkage
  • Boom lowering control device

Electrical
  • AccuGrade ARO
  • Product Link (PL121SR/PL321SR)
  • Machine Security System (MSS)
  • Power supply (12V-10 Amp)

Guarding
  • Falling Object Guarding System (FOGS)
  • Front Windshield Guard
  • Heavy-duty bottom guards
  • Rubber bumpers (side)
  • Track Guiding Guards
  • Vandalism guards

Operator Environment
  • Hand control pattern changer (ISO-SAE)
  • Rear window, secondary exit
  • Sun screen - roller type
  • Seat, high back with air suspension and heater
  • Third pedal, straight travel

Engine/Power Train
  • Prefilter, air
  • Cold Weather Starting Package

Undercarriage
  • Track Shoes

Auxiliary Hydraulics
  • Hammer Circuit
  • Thumb Circuit
  • Tool Control System
  • Hydraulic pin grabber quick coupler and controller
  • Lines for booms and sticks
  • Rip & Load Configuration

Work Tools
  • Wide offering of buckets, tips and sidecutters