301.7D CR

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new Cat® 301.7D CR gives you a blend of power, control and stability to make your working day easier and more productive.

Engine

Units:
Engine Model Yanmar 3TNV76 Yanmar 3TNV76 Less
Net Power 17.7 hp 13.2 kW Less
Displacement 40.0 in3 1116.0 cm3 Less
Gross Power (ISO 14396) 24.3 hp 17.9 kW Less
Rated Net Power @ 2,200 rpm (ISO 9249) 17.7 hp 13.2 kW Less

Weights

Operating Weight 3726.0 lb 1690.0 kg Less
Operating Weight with Canopy 3726.0 lb 1690.0 kg Less
Transport Weight with Canopy 3550.0 lb 1610.0 kg Less

Travel System

Gradeability 30°/58% 30°/58% Less
Travel Speed 2.8 km/h-5.6 km/h (1.74 mph-3.48 mph) 2.8 km/h-5.6 km/h (1.74 mph-3.48 mph) Less

Hydraulic System

Operating Pressure - Equipment 3481.0 psi 240.0 bar Less
Operating Pressure - Travel 3481.0 psi 240.0 bar Less
Operating Pressure - Swing 2610.0 psi 180.0 bar Less
Auxiliary Circuits: Primary and Secondary Auxiliary Circuits - Maximum Flow 9.0 gal/min 35.0 L/min Less
Auxiliary Circuits: Primary and Secondary Auxiliary Circuits - Maximum Pressure 3335.0 psi 230.0 bar Less
Maximum Bucket Force 3190.0 lb 14.2 kN Less
Maximum Stick Force - Long Stick 4640.0 lb 7.3 kN Less
Maximum Stick Force - Standard Stick 1890.0 lb 8.4 kN Less
Pump Flow @ 2,200 rpm 10.5 gal/min 39.6 L/min Less

Blade

Height 9.0 in 230.0 mm Less
Dig Depth 15.0 in 390.0 mm Less
Lift Height 11.0 in 271.0 mm Less
Width 990 mm/1300 mm (3 ft 3 in/4 ft 3 in) 990 mm/1300 mm (3 ft 3 in/4 ft 3 in) Less

Service Refill Capacities

Fuel Tank Capacity 5.0 gal 19.0 L Less
Hydraulic Tank Capacity 5.3 gal 20.0 L Less

Dimensions (Approximate) - Standard Stick

Boom Swing Angle (LH) 65° 65° Less
Boom Swing Angle (RH) 57° 57° Less
Height 7.75 ft 2362.0 mm Less
Length of Undercarriage (Extending) 5.27 ft 1607.0 mm Less
Maximum Boom Offset (LH) 1.37 ft 418.0 mm Less
Maximum Boom Offset (RH) 1.75 ft 533.0 mm Less
Maximum Dig Height 11.27 ft 3434.0 mm Less
Maximum Digging Depth 7.61 ft 2321.0 mm Less
Maximum Dozer Dig Depth 1.28 ft 390.0 mm Less
Maximum Dozer Lift Height 11.0 in 271.0 mm Less
Maximum Dump Height 8.0 ft 2441.0 mm Less
Maximum Reach at Ground Level 12.6 ft 3842.0 mm Less
Maximum Vertical Dig Depth 5.18 ft 1578.0 mm Less
Tail Swing Radius 660 mm/722 mm (2'1"/2'4") 660 mm/722 mm (2'1"/2'4") Less
Transport Length (Arm Lowered) 11.76 ft 3584.0 mm Less
Undercarriage Width (Extended) 4.27 ft 1300.0 mm Less
Undercarriage Width (Retracted) 3.25 ft 990.0 mm Less
Width 2.4 ft 730.0 mm Less

Dimensions (Approximate) - Long Stick

Boom Swing Angle (LH) 65° 65° Less
Boom Swing Angle (RH) 57° 57° Less
Height 7.75 ft 2362.0 mm Less
Length of Undercarriage (Extending) 5.27 ft 1607.0 mm Less
Maximum Boom Offset (LH) 1.37 ft 418.0 mm Less
Maximum Boom Offset (RH) 1.75 ft 533.0 mm Less
Maximum Dig Height 11.64 ft 3548.0 mm Less
Maximum Digging Depth 8.14 ft 2481.0 mm Less
Maximum Dozer Dig Depth 1.28 ft 390.0 mm Less
Maximum Dozer Lift Height 11.0 in 271.0 mm Less
Maximum Dump Height 8.38 ft 2555.0 mm Less
Maximum Reach at Ground Level 13.11 ft 3995.0 mm Less
Maximum Vertical Dig Depth 5.64 ft 1718.0 mm Less
Tail Swing Radius 660 mm/722 mm (2'1"/2'4") 660 mm/722 mm (2'1"/2'4") Less
Transport Length (Arm Lowered) 11.76 ft 3584.0 mm Less
Undercarriage Width (Extended) 4.27 ft 1300.0 mm Less
Undercarriage Width (Retracted) 3.25 ft 990.0 mm Less
Width 2.4 ft 730.0 mm Less

Operating Specifications

Counterweight 110.0 lb 50.0 kg Less
Stick Length - Long 43.2 in 1100.0 mm Less
Stick Length - Standard 37.1 in 940.0 mm Less

Compact Radius

Productivity in confined areas with zero tail swing


Versatility

Flexibility built in for a variety of jobs


Operator Station

Simple, easy operation allows the operator to focus on production


Engine and Service Access

Powerful engine with load sensing hydraulics and minimal maintenance


301.7D CR Standard Equipment

230 mm rubber track

Canopy - ROPS and TOPS protection

Dozer blade

Extending undercarriage

Hammer/2 way lines

Hydraulic oil cooler

Maintenance free battery

Retractable seat belt

Standard stick

Suspension seat, vinyl covered

Travel steering bars

Working light mounted to boom

301.7D CR Optional Equipment

2nd auxiliary lines with flow adjust

Boom stick or dozer blade check valve

Front and rear lights

Long stick

Mirror pack

Operator rear weather cover

Suspension seat, fabric covered

Top cab guard to ISO 10262 (Level 1)