313D2 L (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Unmatched versatility, improved controllability, easy operation, and a comfortable, redesigned operator station help make the 313D2 L an industry-leading performer.

Engine

Units:
Engine Model C4.4 C4.4 Less
Flywheel Power 91.0 hp 68.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Net Power – ISO 14396 100.0 hp 75.0 kW Less
Net Power – SAE J1349/ISO 9249 91.0 hp 68.0 kW Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Less
Note No engine derating required below 2300 m (7,545 ft) altitude. No engine derating required below 2300 m (7,545 ft) altitude. Less
Note Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent and China Nonroad Stage III emission standards. Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent and China Nonroad Stage III emission standards. Less

Weights

Operating Weight 30200.0 lb 13700.0 kg Less
Operating Weight* 30200.0 lb 13700.0 kg Less
Note *4.65 m (15'3") Reach Boom, R3.0 (9'10") Stick, 600 mm (24") Triple Grouser Track Shoes, GD 0.53 m3 (0.69 yd3) Bucket (500 kg/1,100 lb) *4.65 m (15'3") Reach Boom, R3.0 (9'10") Stick, 600 mm (24") Triple Grouser Track Shoes, GD 0.53 m3 (0.69 yd3) Bucket (500 kg/1,100 lb) Less

Swing Mechanism

Swing Torque 22825.0 lbf-ft 30.9 kN·m Less
Swing Speed 12.2 rpm 12.2 rpm Less

Drive

Maximum Drawbar Pull 25630.0 lbf 114.0 kN Less
Maximum Travel Speed 3.5 mph 5.6 km/h Less

Hydraulic System

Main System – Maximum Flow (Total) 67.0 gal/min 254.0 L/min Less
Swing System – Maximum Flow 34.0 gal/min 127.0 L/min Less
Maximum Pressure – Equipment 4420.0 psi 30500.0 kPa Less
Maximum Pressure – Travel 5080.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3340.0 psi 23000.0 kPa Less
Pilot System – Maximum Flow 1340.0 in3/min 21.9 L/min Less
Pilot System – Maximum Pressure 600.0 psi 4120.0 kPa Less
Boom Cylinder – Bore 4.0 in 110.0 mm Less
Boom Cylinder – Stroke 40.0 in 1015.0 mm Less
Stick Cylinder – Bore 5.0 in 120.0 mm Less
Stick Cylinder – Stroke 47.0 in 1197.0 mm Less
Bucket Cylinder – Bore 4.0 in 100.0 mm Less
Bucket Cylinder – Stroke 37.0 in 939.0 mm Less

Dimensions: Reach Boom 4.65 m (15'3"); R3.0 m (9'10") Stick

Shipping Height* 9.25 ft 2830.0 mm Less
Shipping Height with Guard Rail 9.25 ft 2830.0 mm Less
Shipping Length: Long Undercarriage 25.0 ft 7620.0 mm Less
Tail Swing Radius 7.0 ft 2140.0 mm Less
Length to Center of Rollers 10.0 ft 3040.0 mm Less
Track Length 12.33 ft 3750.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge 6.5 ft 1990.0 mm Less
Transport Width: 600 mm (24") Shoes 8.5 ft 2590.0 mm Less
Cab Height 9.08 ft 2760.0 mm Less
Cab Height with Top Guard 9.5 ft 2900.0 mm Less
Counterweight Clearance** 2.92 ft 900.0 mm Less
Note *Including shoe lug height. *Including shoe lug height. Less
Note **Without shoe lug height. **Without shoe lug height. Less
Note All dimensions based on 0.53 m3 (0.69 yd3) capacity GD bucket. All dimensions based on 0.53 m3 (0.69 yd3) capacity GD bucket. Less

Working Ranges: Reach Boom 4.65 m (15'3"); R3.0 m (9'10") Stick

Maximum Digging Depth 19.83 ft 6040.0 mm Less
Maximum Reach at Ground Level 28.33 ft 8630.0 mm Less
Maximum Cutting Height 28.58 ft 8710.0 mm Less
Maximum Loading Height 20.75 ft 6330.0 mm Less
Minimum Loading Height 5.0 ft 1530.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.25 ft 5860.0 mm Less
Maximum Vertical Wall Digging Depth 16.33 ft 4990.0 mm Less
Note All working ranges based on 0.53 m3 (0.69 yd3) capacity GD bucket. All working ranges based on 0.53 m3 (0.69 yd3) capacity GD bucket. Less

Performance

  • The powerful, efficient Cat® C4.4 mechanical engine offers up to 14% lower fuel consumption than the model it replaces with no loss of lifting or digging force.
  • The low-pressure fuel system with an electrically controlled governor allows the engine to be more robust with quality fuel.
  • Boom and stick regeneration valves help reduce fuel consumption.
  • Highly efficient hydraulic pumps deliver optimal power to suit general construction applications.
  • The machine’s China Nonroad Stage III and U.S. EPA Tier 3/EU Stage IIIA equivalent engine can run on biodiesel up to B20 that meets ASTM 6751 standards.

Versatility

  • Site prep and finishing work are quick and easy with a wide range of Cat work tools.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Safety

  • The hydraulic activation lever safely locks out all hydraulic functions.
  • Anti-skid plating and countersunk bolts reduce slipping in severe conditions and during routine checks.
  • A full-length firewall separates the pump compartment from the engine.

Durability

  • The modified X-frame structure provides a long service life.
  • Robotically welded booms and sticks with internal baffle plates are standard.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Ease of Operation

  • The cab is ergonomically designed cab with easy-to-reach controls.
  • Multiple seat and joystick adjustment options enhance comfort.
  • Excellent work site visibility from the cab enhances productivity and safety.
  • Low-effort joystick controls reduce operator fatigue.
  • The automatic climate control system with 10 vents maximizes comfort.

Serviceability

  • Most service locations can be accessed at ground level.
  • The fuel filtration system has two filters, both located in the radiator compartment, rather than three filters as in the 312D, lowering O&O costs and simplifying service.
  • Remote-mounted filters reduce the time to service the machine.
  • Pressure taps and S·O·SSM ports help maximize uptime.

Technology

  • Cat Connect technology solutions increase production and minimize operating costs.
  • Link technologies wirelessly connect you to your job site providing essential business information (VisionLink®, Product Link™).