313D2 (2017)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model C4.4 ACERT C4.4 ACERT Less
Flywheel Power 94.7 hp 70.6 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Engine Power – ISO 14396 100.0 hp 74.5 kW Less
Net Power – SAE J1349/ISO 9249 94.7 hp 70.6 kW Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Less
Note No engine derating required below 2300 m (7,545 ft) altitude. No engine derating required below 2300 m (7,545 ft) altitude. Less
Emissions Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Meets China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Less

Weights

Operating Weight 35900.0 lb 16300.0 kg Less
Operating Weight* 35900.0 lb 16300.0 kg Less
Operating Weight** 35100.0 lb 15900.0 kg Less
Note *HD Boom 4.65 m (15'3"), HD Stick 2.5 m (8'2")/R3.0 m (9'10"), Single Grouser Track Shoes 960 mm (3'2"), GD 0.65 m3 (0.84 yd3) Bucket. *HD Boom 4.65 m (15'3"), HD Stick 2.5 m (8'2")/R3.0 m (9'10"), Single Grouser Track Shoes 960 mm (3'2"), GD 0.65 m3 (0.84 yd3) Bucket. Less
Note **HD Boom 4.65 m (15'3"), HD Stick 2.5 m (8'2"), Triple Grouser Track Shoes 600 mm (2'0"), GD 0.65 m3 (0.84 yd3) Bucket. **HD Boom 4.65 m (15'3"), HD Stick 2.5 m (8'2"), Triple Grouser Track Shoes 600 mm (2'0"), GD 0.65 m3 (0.84 yd3) Bucket. Less

Swing Mechanism

Swing Torque 22791.0 lbf-ft 30.9 kN·m Less
Swing Speed 12.2 rpm 12.2 rpm Less

Drive

Maximum Drawbar Pull 34980.0 lb 156.0 kN Less
Maximum Travel Speed 2.9 mph 4.6 km/h Less

Hydraulic System

Main System – Maximum Flow (Total) 67.0 gal/min 254.0 L/min Less
Maximum Pressure – Equipment 4430.0 psi 30500.0 kPa Less
Maximum Pressure – Travel 5080.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3340.0 psi 23000.0 kPa Less
Pilot System – Maximum Flow 1340.0 in3/min 22.0 L/min Less
Pilot System – Maximum Pressure 600.0 psi 4120.0 kPa Less
Boom Cylinder – Bore 4.0 in 110.0 mm Less
Boom Cylinder – Stroke 40.0 in 1015.0 mm Less
Stick Cylinder – Bore 5.0 in 120.0 mm Less
Stick Cylinder – Stroke 47.0 in 1197.0 mm Less
Bucket Cylinder – Bore 4.0 in 100.0 mm Less
Bucket Cylinder – Stroke 37.0 in 939.0 mm Less

Dimensions: HD Boom 4.65 m (15'3"); HD2.5 m (8'2") Stick

Shipping Height* 10.58 ft 3220.0 mm Less
Shipping Length 24.92 ft 7600.0 mm Less
Tail Swing Radius 6.83 ft 2090.0 mm Less
Length to Center of Rollers 10.25 ft 3130.0 mm Less
Track Length 13.17 ft 4020.0 mm Less
Ground Clearance 2.17 ft 650.0 mm Less
Track Gauge 6.83 ft 2080.0 mm Less
Transport Width: 600 mm (2'0") Shoes 8.83 ft 2680.0 mm Less
Transport Width: 790 mm (2'7") Shoes 9.42 ft 2870.0 mm Less
Transport Width: 960 mm (3'2") Shoes 10.0 ft 3040.0 mm Less
Cab Height 10.33 ft 3150.0 mm Less
Counterweight Clearance** 4.08 ft 1250.0 mm Less
Note *Including shoe lug height. *Including shoe lug height. Less
Note **Without shoe lug height. **Without shoe lug height. Less

Working Ranges: HD Boom 4.65 m (15'3"); HD2.5 m (8'2") Stick

Maximum Digging Depth 17.0 ft 5190.0 mm Less
Maximum Reach at Ground Level 26.58 ft 8110.0 mm Less
Maximum Cutting Height 29.0 ft 8850.0 mm Less
Maximum Loading Height 21.17 ft 6450.0 mm Less
Minimum Loading Height 7.75 ft 2370.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 16.33 ft 4980.0 mm Less
Maximum Vertical Wall Digging Depth 15.08 ft 4590.0 mm Less
Note All dimensions and working ranges based on 0.65 m3 (0.84 yd3) capacity GD bucket. All dimensions and working ranges based on 0.65 m3 (0.84 yd3) capacity GD bucket. Less

Performance

  • Powerful, efficient Cat® C4.4 ACERT™ engine.
  • Low pressure fuel system with an electrically controlled mechanical governor allows the engine to be more robust to low quality fuel.
  • Highly efficient hydraulic pumps deliver superior power for best in class performance.
  • ECO mode offers up to 15% lower fuel consumption with no loss in lifting and digging forces.
  • Best in class ground clearance and low ground pressure allows for excellent performance in forestry and agricultural applications.

Versatile

  • Multiple stick options available to meet all application needs. 2.5 m (8'2") heavy duty and 3.0 m (9'10") sticks are offered to Asia market and 2.5 m (8'2") heavy duty stick is offered to Latin America market.
  • Multiple undercarriage options are available. 790 mm (2'7") triple grouser and 960 mm (3'2") single grouser are offered to Asia market and 600 mm (2'0") triple grouser is offered to Latin America market.
  • Multiple work tools available to meet your application.
  • Caterpillar designed upper structure and cab guards are available to allow maximum protection in the toughest applications.
  • Heavy duty High Wide X-frame structure provides high ground clearance for forest application.

Safety

  • Cab and upper machine structure are guard ready.
  • Hydraulic activation lever safely locks out all hydraulic functions.
  • Anti-skid plating and countersunk bolts reduce slipping in severe conditions during routine checks.
  • Full length firewall separates the pump compartment from the engine.
  • Ground level fuel cut off switch shuts down the engine in an emergency.

Reliability/Durability

  • Heavy duty High Wide modified X-frame structure provides superior clearance, drawbar pull and durability.
  • Robotically welded heavy duty boom is standard.
  • Grease Lubricated Tracks (GLT) provides longer life.
  • Three-piece track guiding guards protect the track rollers from the impact of large rocks and logs.

Ease of Operation

  • Ergonomically designed cab with easy to operate controls.
  • Multiple seat and armrest adjustment options enhance comfort.
  • Excellent work site visibility from the cab enhances productivity and safety.
  • Optimized low effort joystick controls reduces operator fatigue.
  • Automatic climate control system maximizes comfort.

Serviceability

  • Most service locations can be accessed at ground level.
  • Remote mounted filters reduce the time taken to service the machine.
  • Pressure taps and S·O·SSM ports help maximize uptime.
  • Automatic climate control system maximizes comfort.

Technology

  • Cat Connect technology solutions increase production and minimize operating costs.
  • Optional Link Technologies wirelessly connects you to your job site providing essential business information (VisionLink®, Product Link™).