319D L/319D LN

< Back

Financing & Insurance
See our Offers

Overview

Engine

Units:
Engine Model Cat® C4.2 ACERT™ Cat® C4.2 ACERT™ Less
Flywheel Power 125.0 hp 93.0 kW Less
Gross Power 131.0 hp 98.0 kW Less
ISO 9249 125.0 hp 93.0 kW Less
Bore 4.0 in 102.0 mm Less
Stroke 5.1 in 130.0 mm Less
Displacement 259.0 in3 4.2 L Less
Net Power - SAE J1349 125.0 hp 93.0 kW Less

Weights

Operating Weight 43872.0 lb 19900.0 kg Less
Operating Weight - Long Undercarriage 43872.0 lb 19900.0 kg Less
Operating Weight - Long Narrow Undercarriage 42946.0 lb 19480.0 kg Less

Swing Mechanism

Swing Torque 37394.0 lb ft 50.7 kN·m Less
Swing Speed 11.1 RPM 11.1 RPM Less

Drive

Maximum Drawbar Pull 46466.0 lb 206.7 kN Less
Maximum Travel Speed 3.0 mph 4.8 km/h Less

Hydraulic System

Main Implement System - Maximum Flow (2x) 46.5 gal/min 176.0 L/min Less
Maximum Pressure - Implements 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3336.0 psi 23000.0 kPa Less
Pilot System - Maximum Flow 7.1 gal/min 26.7 L/min Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less
Boom Cylinder - Bore 4.7 in 120.0 mm Less
Boom Cylinder - Stroke 47.0 in 1193.0 mm Less
Stick Cylinder - Bore 5.1 in 130.0 mm Less
Stick Cylinder - Stroke 53.7 in 1364.0 mm Less
Bucket Cylinder - Bore 4.3 in 110.0 mm Less
Bucket Cylinder - Stroke 41.3 in 1048.0 mm Less

Service Refill Capacities

Fuel Tank 79.3 gal 300.0 L Less
Cooling System 5.8 gal 22.0 L Less
Engine Oil 5.2 gal 19.5 L Less
Swing Drive (each) 2.1 gal 8.0 L Less
Final Drive (each) 2.6 gal 10.0 L Less
Hydraulic System (including tank) 50.2 gal 190.0 L Less
Hydraulic Tank 28.0 gal 106.0 L Less

Standards

Cab/FOGS SAE J1356 FEB 88/ISO 10262 SAE J1356 FEB 88/ISO 10262 Less

Sound

Performance ANSI/SAE J1166 OCT 98 ANSI/SAE J1166 OCT 98 Less

Dimensions

Transport width 110.0 in 2800.0 mm Less
Counterweight Clearance 41.0 in 1030.0 mm Less
Length to Center of Rollers 12.0 ft 3650.0 mm Less
Shipping Height 10.16 ft 3120.0 mm Less

Operator Station

New levels of comfort, visibility and operation


Engine

Clean, quiet operation with reduced fuel consumption.


Hydraulics

High efficiency and performance with low effort and precise control.


Undercarriage and Structures

Excellent stability and maneuverability.


Front Linkage

Performance, reliability and durability.


Versatility

Do more with less.


Serviceability

Simplified service and maintenance saves time and money.


Customer Support

Unmatched support makes the difference.


319D L/319D LN Standard Equipment

Alternator, 50 amp

Automatic engine speed control

Automatic swing brake

Bolt-on Falling Object Guard System (FOGS) capability

Cab
  • AM/FM radio, 24-volt
  • Ashtray with cigar lighter
  • Coat hook
  • Drink holder
  • Economy mode
  • Horn

Counterweight 3.6 mt (7,940 lb)

Language display monitor (full graphic/full color display)
  • Clock
  • Filter/fluid change information
  • Level check for hydraulic oil, engine oil and coolant
  • Warning messages

Light, interior

Literature holder

Openable front windshield

Openable skylight with sunshade

Positive filtered ventilation

Storage compartment

Travel control pedals with removable hand levers

Door locks and caps lock with one-key security system

Light, storage box mounted (1)

Mirrors (frame and cab)

Power train
  • Cat® C4.2 engine with ACERT™ Technology
  • 24-volt electric starter
  • Air intake heater
  • Water separator

Radial seal air filter, double element

Reverse swing damping valve

Undercarriage
  • Hydraulic track adjusters
  • Idler and center section track guiding guards
  • Track-type undercarriage with grease lubricated seals

319D L/319D LN Optional Equipment

Air prefilter

Auxiliary hydraulics

Auxiliary hydraulic lines for booms and sticks

Boom lowering and overload warning control device

Bucket linkage

Cab mounted working lights

Cab mounted working lights with time delay function

Cold weather start

Counterweight 3.9 mt (8,600 lb)

Fine swing control

Front windshield guard

Hand control pattern changer

Heavy-duty bottom guard

High ambient cooling system

Power supply 12V-7A

Pull down sunscreen

Rain protector

Rear view camera

Right-side boom lights

Secondary exit, rear window

Steel bumper

Stick and boom combinations
  • 3.2 m (10 ft 6 in) stick
  • 2.7 m (8 ft 10 in) stick
  • 2.25 m (7 ft 5 in) stick

Straight travel pedal

Sun visor

Swivel guard

Vandalism protection

Water level indicator with water separator