< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat Frontless Hydraulic Shovels are loaded with options--giving you the flexibility to match the machine front to your specific application. These purpose-built machines can be sourced through Caterpillar OEM Solutions and our global network of auxiliary equipment manufacturers. Let us help you build your jobsite solution.

General Data

Units:
Standard Bucket Capacity Backhoe (heaped 1:1) 8.1 m3 (10.6 yd3) Backhoe (heaped 1:1) 8.1 m3 (10.6 yd3) Less
Engine Output – SAE J1995 606 kW (813 hp) 606 kW (813 hp) Less
Operating Weight 140 tonnes (154 tons) 140 tonnes (154 tons) Less

Electrical System

System Voltage 24V 24V Less
Batteries 4 × 200Ah (12V each) 4 × 200Ah (12V each) Less
Alternator Rating 150A (24V) 150A (24V) Less

Swing System

Features Closed-loop swing circuit with speed control Closed-loop swing circuit with speed control Less
Features Hydraulic braking of swing motion when control is returned to neutral position or by counteracting control for stronger braking Hydraulic braking of swing motion when control is returned to neutral position or by counteracting control for stronger braking Less
Maximum Swing Speed 4.9 rpm 4.9 rpm Less
Parking Brake Wet multiple disc brake, spring-loaded/hydraulically released Wet multiple disc brake, spring-loaded/hydraulically released Less
Swing Drives Two (2) compact planetary transmissions with axial piston motors Two (2) compact planetary transmissions with axial piston motors Less
Swing Ring Cross roller bearing with sealed internal gearing Cross roller bearing with sealed internal gearing Less

Undercarriage

Maximum Drawbar Pull (Forward) 192886.0 lbf 858.0 kN Less
Components Forged double-grouser track pads Forged double-grouser track pads Less
Components All running surfaces of sprockets, idlers, rollers and track chain links hardened All running surfaces of sprockets, idlers, rollers and track chain links hardened Less
Components Fully hydraulic self-adjusting track tensioning system with accumulator Fully hydraulic self-adjusting track tensioning system with accumulator Less
Components Automatic hydraulic retarder valve to prevent overspeed on downhill travel Automatic hydraulic retarder valve to prevent overspeed on downhill travel Less
Gradeability of Travel Drives Approximately 42% Approximately 42% Less
Maximum Drawbar Pull (Reverse) 220987.0 lbf 983.0 kN Less
Number of Shoes (each side) 46 46 Less
Number of Track Rollers (per side) 9 9 Less
Number of Carrier Rollers (per side) 3 3 Less
Travel Speed (two stages): 1st Stage (maximum) 1.3 mph 2.3 km/h Less
Travel Speed (two stages): 2nd Stage (maximum) 2.1 mph 3.3 km/h Less
Maximum Tractive Force 220987.0 lbf 983.0 kN Less

Automatic Lubrication System

Type Central bank lubrication system Central bank lubrication system Less
Capacity of Grease Barrel 18.0 gal 68.0 L Less

Engine

Engine Model Cat® C27 ACERT™ Cat® C27 ACERT™ Less
Gross Power – SAE J1995 813.0 hp 606.0 kW Less
Net Power – SAE J1349 556 kW (746 hp 1,800 min-1) 556 kW (746 hp 1,800 min-1) Less
Emissions U.S. EPA Tier 4 Final, Tier 2 Equivalent or Tier 1 Equivalent U.S. EPA Tier 4 Final, Tier 2 Equivalent or Tier 1 Equivalent Less

Bucket

Standard Bucket Capacity – Backhoe (Heaped 1:1) 10.6 yd3 8.1 m3 Less

Operating Specifications

Bucket Payload 16.0 tons 14.6 tonnes Less
Operating Weight 154.0 tons 140.0 tonnes Less

Track

Standard 28.0 in 700.0 mm Less
Wide 36.0 in 900.0 mm Less
Extra Wide 39.0 in 1000.0 mm Less

Service Refill Capacities

Fuel Tank 449.0 gal 1700.0 L Less
Cooling System 44.0 gal 165.0 L Less
Engine Oil 23.0 gal 87.0 L Less
Swing Drive 2.4 gal 9.0 L Less
Hydraulic System (including tank) 463.0 gal 1752.0 L Less
Hydraulic Tank 253.0 gal 956.0 L Less
Grease Tank 18.0 gal 68.0 L Less

Hydraulic System

Main Pumps 3 × variable swash plate pumps 3 × variable swash plate pumps Less
Main Pumps: Maximum Total Oil Flow 407.0 gal/min 1544.0 L/min Less
Main Pumps: Maximum Pressure, Attachment 4641.0 psi 320.0 bar Less
Main Pumps: Maximum Pressure, Travel 4641.0 psi 320.0 bar Less
Swing Pump 1 × variable swash plate pump 1 × variable swash plate pump Less
Swing Pump: Maximum Flow, Swing 127.0 gal/min 479.0 L/min Less
Swing Pump: Maximum Pressure, Swing 5294.0 psi 365.0 bar Less
Hydraulic Oil Cooling: Maximum Flow 284.0 gal/min 1075.0 L/min Less
Hydraulic Oil Cooling: Diameter of Fan 40.0 in 1016.0 mm Less

Weights

Frontless Weight 231485.0 lb 105000.0 kg Less

Long Reach

Long Reach excavators provide extra reach needed for deep digging applications, finishing/grading of embankments, and for dredging under water.


VA Booms

Variable Adjustable (VA) boom configured machines offer improved right-side visibility, better roading balance, improved versatility when working in tight quarters, and are able to lift heavy loads. VA-style booms offer improved flexibility and versatility versus a standard one-piece boom.


Extending Booms & Sticks

Extending booms provide extra-long reach in unique applications, such as working alongside of a pier or access to a subway shaft. Oftentimes the work tools used in such applications develop a square hole. Typical work tool for this application is a clamshell-style bucket.


Material Handlers

Whether you operate indoors in areas with limited space such as a transfer or recycling station, or outdoors in a scrap yard or waterway/port application, material handlers are purpose-designed and built for excellent reach, flexibility and lift performance to meet the tough requirements of material handling applications. Special features such as heavy-duty frames and wide undercarriage ensure aggressive performance, reliability and excellent productivity. A variety of Cat grapples are also available to maximize machine performance in material handling applications.


Ultra High Demolition

UHD machines can reach higher and are capable of supporting the work tools you need for your demo job. Fronts can be interchangeable, making your demo jobs safer and faster. Caterpillar offers best-in-class work tools for bigger and more versatile demolition applications.


Rippers

Rippers are typically large hydraulic excavators equipped with short, heavy-duty booms and sticks. The stick is typically equipped with a ripper shank work tool. These machines are often used for ripping rock or tightly packed soil and can be found, for example, in road-building applications.


6015B Standard Equipment

FOR MORE INFORMATION ON 6015B OEM FRONTLESS HYDRAULIC SHOVEL OPTIONS, PLEASE CONTACT CATERPILLAR OEM SOLUTIONS AT OEMSOLUTIONS@CAT.COM.