< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar has a full line of stationary mount loaders for a wide range of mill yard applications. Four models are available with onboard or remote power. Caterpillar stationary mount loaders are completely pre-wired, tested and ready for on-site electric hookup, including installation kits with the required fasteners for mounting to steel or concrete pedestals. And with the Resilient Pad Mounting system, your workday will be productive and comfortable.

Dimensions

Units:
Maximum reach 30.0 ft 9.1 m Less

Operating Specifications

Knuckleboom Length 27.0 ft 8.2 m Less
Grapple Mounting Knuckle Length 9.0 in 228.6 mm Less
Swing Bearing Diameter 43.0 in 1092.2 mm Less
Swing Bearing Gearing External External Less
Electric Motor 75.0 hp 56.0 kW Less
Electric Power Supply 460 Volt: 60 Hz 460 Volt: 60 Hz Less
Operating Weight 15315.0 lb 6946.8 kg Less

Engine

Gross Power 75.0 hp 55.9 kW Less

Hydraulic System

Cylinders - Live Heel 127 mm X 76 mm (5 in X 3 in) 127 mm X 76 mm (5 in X 3 in) Less
Cylinders - Main 152 mm X 102 mm (6 in X 4 in) 152 mm X 102 mm (6 in X 4 in) Less
Cylinders - Stick 152 mm X 102 mm (6 in X 4 in) 152 mm X 102 mm (6 in X 4 in) Less
Hydraulic Flow 167/125/83 L/min (44/33/22 gpm) 167/125/83 L/min (44/33/22 gpm) Less
Hydraulic Pressure - Swing 2400.0 psi 16547.4 kPa Less
Hydraulic Pressure - System 2200.0 psi 15168.5 kPa Less
Swing Speed 8.0 RPM 8.0 RPM Less

Service Refill Capacities

Fuel Tank 42.0 gal 159.0 L Less

Weights

Operating Weight 15315.0 lb 6946.8 kg Less

Operator Station

On standard loaders with operator’s station, the hydraulic pilot joystick controls and rocker swing pedal are ergonomically designed for ease of operation and maximum loader control required for the high cycle millyard applications. The operator station is designed with comfort in mind. The spacious cabs feature a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation, increased performance. Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.


Mounting System

The Resilient Pad Mounting System includes a set of special rubber isolators on each mounting fastener that absorbs stress in two directions. An additional hydraulic accumulator is built into the main boom cylinder circuit to further absorb peak-load shocks.


Enclosed Components

Weatherproof electric service panels include starters, controls, transformers, circuit breakers and fuse blocks.


Motor Options

Electric motors range in horsepower from 75 to 100 hp and are totally enclosed and rated for severe duty. Power supply wiring packages provide for 440V/60Hz US or 575V/60Hz Canadian service.


Boom Length Options

Heavy-duty boom options range in length from 7.6 m to 10.9m (25’ to 36’) for handling a variety of tree lengths.


519 SM/EHC Standard Equipment

Motor Power Supply
  • Electric Motor, 56 kW (75 HP) @ 1800 RPM
  • 460 Volt (60 Hz) Electric Power Supply
  • Four (4) Ring High Voltage Collector Ring
  • Service Panel, NEMA 12 Enclosure
  • Pump Drive, Direct Through Flex Coupling
  • Across-the-line Magnetic Starting System
  • Turntable Power Supply Mounting

Hydraulic System
  • Three (3) In-Line Gear Pumps
  • Radial Piston Swing Motor
  • Continuous Rotation
  • Electro Hydraulic (EHC) Controls
  • Single Element Return (3 mic) Filtration
  • Filtration Bypass Indicators
  • Diagnostic Nipples @ Pump for serviceability

Booms
  • 8.2 m (27’) Knuckleboom
  • 22.8 cm (9”) Grapple Mounting Knuckle

Structural
  • Steel Mounting

519 SM/EHC Optional Equipment

575 Volt (60 Hz) Electric Power Supply

Auxiliary Low Voltage Collector Ring

Remote Skid Power Supply Mounting

Non-Continuous Limited Rotation

Oil Reservoir Heater

7.6 m (25’) Knuckleboom

9.1 m (30’) Knuckleboom

30.5 cm (12”) Grapple Mounting Knuckle

Single “V” Heel

Double “VV” Heel

Concrete Mounting

30” Subframe Riser Mounting