< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The D Series is tough, dependable, and incorporates innovative features for improved performance.

Engine

Units:
Engine Model CAT® C9 ACERT™ CAT® C9 ACERT™ Less
Net Flywheel Power 268.0 hp 200.0 kW Less
Net Power - ISO 9249 268.0 hp 200.0 kW Less
Net Power - SAE J1349 252.0 hp 188.0 kW Less
Net Power - EEC 80/1269 268.0 hp 200.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Manufacturer Caterpillar Caterpillar Less
Aspiration Turbo Turbo Less

Operating Specifications

Max. Reach 52.5 ft 16.0 m Less
Cab Riser - Fixed 6.4 ft 1.96 m Less
Cab Riser - Hydraulic 8.5 ft 2.6 m Less
Generator Set 26.8 hp 20.0 kW Less

Hydraulic System

Maximum Flow (each of two pumps) 74.0 gal/min 280.0 L/min Less
Max. Pressure Implements 5076.0 psi 35000.0 kPa Less
Max Pressure - Heavy Lift 5221.0 psi 36000.0 kPa Less
Max. Pressure Travel 4900.0 psi 33784.0 kPa Less
Max. Pressure - Swing 4264.0 psi 29400.0 kPa Less
Pilot System Max. Flow 11.0 gal/min 43.0 L/min Less
Pilot System Max. Pressure 566.0 psi 3900.0 kPa Less
Rotate Circuit for Grapple Max. Flow 13.0 gal/min 49.0 L/min Less
Rotate Circuit for Grapple Operating Pressure 2000.0 psi 13790.0 kPa Less
Generator Auxiliary Pump Max Flow 42.0 gal/min 159.0 L/min Less
Generator Auxiliary Pump Max Pressure 2500.0 psi 17237.0 kPa Less

Weights

Operating Weight 98386.0 lb 44627.0 kg Less
Upper 25975.0 lb 11782.0 kg Less
Counterweight 18327.0 lb 8313.0 kg Less
Undercarriage (includes carbody) 33625.0 lb 15252.0 kg Less
Two-Piece Front (with cylinders) 16003.0 lb 7259.0 kg Less
Grapple/Adapter 4456.0 lb 2021.0 kg Less

Performance

High Range Max. Travel Speed 3.11 mph 5.0 km/h Less
Max. Drawbar Pull 66093.82 lb 294.0 kN Less

Dimensions

Operating Height - to Top of Cab (Fixed) 17.44 ft 5317.0 mm Less
Operating Height-to Top of Cab (Hydraulic) 20.19 ft 6153.0 mm Less
Operating Height to Top of Cab (Hydraulic Cab - Lowered) 11.67 ft 3557.0 mm Less
Shipping Height - Cab Tipped 11.81 ft 3600.0 mm Less
Operating Width 12.04 ft 3670.0 mm Less
Shipping Length 42.16 ft 12850.0 mm Less
Tail Swing Radius 11.43 ft 3484.0 mm Less
Ground Clearance 2.36 ft 720.0 mm Less
Counterweight Clearance 4.84 ft 1474.0 mm Less
Rear of carrier to end of boom 42.16 ft 12850.0 mm Less

Swing Mechanism

Swing Torque 104070.0 lb ft 141.1 kN·m Less
Swing Speed 10.0 RPM 10.0 RPM Less

Track

Track Shoes 24.0 in 600.0 mm Less
Gauge 142.0 in 3600.0 mm Less
Shoes (each side) 49 49 Less
Rollers (each side) 9 9 Less
Overall Track Length 197.6 in 5020.0 mm Less

Service Refill Capacities

Fuel Tank 163.79 gal 620.0 L Less
Fuel Tank 163.8 gal 620.0 L Less
Cooling System 10.6 gal 40.0 L Less
Engine Oil 10.6 gal 40.0 L Less
Swing Drive 5.0 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 108.0 gal 410.0 L Less
Hydraulic Tank 46.0 gal 175.0 L Less

Drive

Maximum Drawbar Pull 66094.0 lb 294.0 kN Less
Maximum Travel Speed 3.1 mph 5.0 km/h Less

330D MH Material Handler

Special features provide for aggressive performance, reliability, and excellent productivity.


330D MH Two-Piece Caterpillar Front Linkage

Caterpillar 330D Material Handler fronts are purpose designed and built for excellent reach, flexibility, and lift performance to meet all requirements of material handling applications.


Engine

ACERT™ Technology meets U.S. EPA Tier 3 emission regulations, with exceptional performance capabilities and proven reliability.


Structures

The 330D MH structural components are the backbone of the machine's durability and provide for excellent stability.


Work Tools - Attachments

A variety of grapples and magnets are available to maximize machine performance in material handling applications.


Serviceability and Complete Customer Support

Simplified service and maintenance features save you time and money. Your CAT® dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment.


330D MH Standard Equipment

BOOM
  • 9.2 m (30'2'') MH BoomIncludes high pressure twig welded steel tubes

ELECTRICAL
  • 80 ampere alternator
  • Working lights, cab mounted (two)
  • Horn
  • Light, storage box mounted

OPERATOR ENVIRONMENT
  • Bolt on FOGS capability
  • Polycarbonate windows except laminated glass in retractable front windshield/tempered glass in removable lower windshield and sliding upper door window
  • Rear window exit
  • KAB 84/E4P suspension seat with adjustable armrest and 76 mm (3'') retractable seat belt (cloth)
  • Monitor
  • Pop-Up skylight, with sunscreen
  • Windshield wiper/washers (upper/lower)
  • Positive filtered ventilation
  • Bi-level air conditioner with auto climate control heater and defroster
  • Instrument panel and gauges
  • Interior lighting
  • Coat hook
  • Ashtray with lighter
  • Literature compartment
  • Storage compartment suitable for a lunch box
  • Neutral lever for all controls
  • Pre-start monitoring system (alert if there is a shortage of hydraulic oil, engine oil, or engine coolant)
  • Modulated grapple open-close controls using RH joystick
  • Toggle switch in RH console to switch between magnet and grapple operation
  • Travel control pedals with removable hand levers
  • Platform next to cab for improved access
  • Washable floor mat
  • Sunscreen on windshield
  • Beverage holder
  • AM/FM Radio with two stereo speakers

POWER TRAIN
  • Cat C-9 Diesel engine with 24V electric starting
  • Emissions package to meet EPA Tier 3 requirements
  • Radial seal air filter
  • Automatic engine speed control with manual return to idle (not functional when hydraulic generator is in operation)
  • Water separator in fuel line
  • Power mode selector (2 modes)
  • Two speed auto-shift travel
  • Side by side cooling package
  • Removable external debris filter covering air inlets (Hi-Ambient)
  • Straight line travel
  • Muffler
  • Air precleaner
  • Block Heater
  • Electric priming pump

UNDERCARRIAGE
  • High square carbody
  • Hydraulic track adjusters
  • Track type undercarriage with grease lubricated seals
  • Idler and rear section track guiding guards
  • 600 mm (24") triple grouser shoes (49 sections)
  • Heavy duty track rollers

OTHER STANDARD EQUIPMENT
  • Heavy duty upper frame with bottom guards
  • Door locks, caps locks, and Caterpillar one key security system
  • Mirrors (frame-right, cab-left)
  • 8330 kg (18,375 lb) Material Handling Counterweight
  • Automatic swing parking brake
  • Fine swing control
  • Travel alarm
  • Ether and cold weather starting aids
  • Secondary engine shut off switch
  • Extra batteries/Heavy duty starter
  • Cold Start receptacle
  • Crosshead adapter
  • Product Link ready

HYDRAULIC SYSTEMS
  • Fully pressurized hydraulic system
  • Auxiliary pump and lines to drive generator
  • Medium pressure auxiliary hydraulic circuit for powering rotating grapples (includes pump, valve with flow control and lines)
  • High pressure grapple open/close hydraulic circuit, flow control on grapple open and shutoff valves at end of stick
  • Regeneration circuit for boom and stick
  • Boom and stick lowering check valve
  • Heavy Lift Mode

330D MH Optional Equipment

One of two stick options MUST be chosen:
  • Stick, 7.6 m (24'11") Material Handling
  • Stick, 6.1 m (20'1") Material Handling

One of two cab riser options MUST be chosen:
  • 1.9 m (6'5") manual tilt cab riser
  • 2.6 m (8'6") hydraulic cab riser

Guard, falling objects

Fan, auto reversing

Exit, secondary rear window with an internal and external opening provisions mandatory for Province of British Columbia, Canada

20 kW (26.8 hp) hydraulic driven solid state genset

Magnet-Scrap Handling
  • 1.68 m (66") Walker Lift Master Series

Grapple-four tine, Orange Peel
  • 0.96 m3 (1.25 yd3)1.15 m3 (1.5 yd3)