777G WTR Bare chassis

< Back

Financing & Insurance
See our Offers

Overview

Caterpillar offers partial machines and systems, working with Cat dealers and Original Equipment Manufacturers (OEMs) to provide specialty machines for specific applications. Bare chassis trucks (WTR models) can be ordered with or without hoist cylinders and most product options are identical to the dump truck models. Typically, these models come equipped with the higher Tractor ROPS certification ratings needed for specialty machines including water trucks, tow trucks and fuel and lube trucks. You'll find these partial machine configurations are used in construction, demolition, waste, material handling, and mining industries and allow you to purchase complete solutions from your Cat dealer, using Cat equipment every step of the way. The Cat Water Delivery System (WDS) is available as an optional attachment with the 777G WTR and 785D WTR Off-Highway Truck Bare Chassis and includes factory installed controls in the cab, a hydraulic pump and motor, a water pump and stainless steel spray heads. Whether your goal is dust control or haul road maintenance, the Cat WDS is designed to put water to the ground in a controlled, intelligent way. The simple to operate automated system allows you to concentrate on more important safety issues like traffic, personnel and road conditions. You'll also find that the Cat WDS not only improves safety, but also reduces truck maintenance costs, conserves water and provides significant fuel savings to hlep your bottom line.

Weights

Units:
Tier 4 Bare Chassis Weight without Hoist 112656.0 lb 51100.0 kg Less
LRC Bare Chassis Weight with Hoist 114067.0 lb 51740.0 kg Less
LRC Gross Vehicle Weight (Target) with Hoist 363000.0 lb 164654.0 kg Less
LRC Bare Chassis Weight without Hoist 111505.0 lb 50578.0 kg Less
LRC Gross Vehicle Weight (Target) without Hoist 363000.0 lb 164654.0 kg Less
Tier 4 Bare Chassis Weight with Hoist 115218.0 lb 52262.0 kg Less
Tier 4 Gross Vehicle Weight (Target) with Hoist 363000.0 lb 164654.0 kg Less
Tier 4 Gross Vehicle Weight (Target) without Hoist 363000.0 lb 164654.0 kg Less

Operating Specifications

Nominal Water Tank Capacity 20000.0 gal 75700.0 liters Less

ROPS

Tractor ROPS 133082.0 lbs 60365.0 kg Less

Tractor ROPS Rating

Cat® Off-Highway Truck Bare Chassis ROPS is certified to ISO 3471 Tractor criteria, to provide a higher level of protection for towing applications.


Water Truck Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for water truck applications in both mining and construction projects. Using an off-highway truck bare chassis provides a solution that is ideal for dust suppression, road construction, fire protection, and other applications. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the water truck application, all through your local Cat dealer, to provide the best solution for your business.


Service Truck Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for service truck applications in both mining and construction projects. Using an off-highway truck bare chassis provides a solution that is ideal for delivering fuel and preventive maintenance lubrication to your site's machine fleet. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the service truck application, all through your local Cat dealer, to provide the best solution for your business.


Tow Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for tow applications. Using an off-highway truck bare chassis provides a solution that is ideal for equipment trailers and bottom dump trailers. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the tow application, all through your local Cat dealer, to provide the best solution for your business.


777G WTR Bare chassis Standard Equipment

For bare chassis standard and optional equipment, please reference the 777G Off-Highway Truck. For more information on 777G WTR Bare Chassis options, please contact Caterpillar OEM Solutions at oemsolutions@cat.com.