772G WTR Bare Chassis

< Back

Financing & Insurance
See our Offers

Overview

Caterpillar offers partial machines and systems, working with Cat dealers and Original Equipment Manufacturers (OEMs) to provide specialty machines for specific applications. Bare chassis trucks (WTR models) can be ordered with or without hoist cylinders and most product options are identical to the dump truck models. Typically, these models come equipped with the higher Tractor ROPS certification ratings needed for specialty machines including water trucks, tow tractors and fuel and lube trucks. You'll find these partial machine configurations are used in construction, demolition, waste, material handling, and mining industries and allow you to purchase complete solutions from your Cat dealer, using Cat equipment every step of the way.

Weights

Units:
Tier 4 Bare Chassis Weight without Hoist 59567.0 lb 27019.0 kg Less
LRC Bare Chassis Weight with Hoist 59223.0 lb 26863.0 kg Less
LRC Gross Vehicle Weight (Target) with Hoist 180999.0 lb 82100.0 kg Less
LRC Bare Chassis Weight without Hoist 58414.0 lb 26496.0 kg Less
LRC Gross Vehicle Weight (Target) without Hoist 180999.0 lb 82100.0 kg Less
Tier 4 Bare Chassis Weight with Hoist 60376.0 lb 27386.0 kg Less
Tier 4 Gross Vehicle Weight (Target) with Hoist 180999.0 lb 82100.0 kg Less
Tier 4 Gross Vehicle Weight (Target) without Hoist 180999.0 lb 82100.0 kg Less

Operating Specifications

Nominal Water Tank Capacity 11000.0 gal 41500.0 liters Less

ROPS

Tractor ROPS 77430.0 lb 35122.0 kg Less

Tractor ROPS Rating

Cat® Off-Highway Truck Bare Chassis ROPS is certified to ISO 3471 Tractor criteria, to provide a higher level of protection for towing applications.


Water Truck Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for water truck applications in both mining and construction projects. Using an off-highway truck bare chassis provides a solution that is ideal for dust suppression, road construction, fire protection, and other applications. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the water truck application, all through your local Cat dealer, to provide the best solution for your business.


Service Truck Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for service truck applications in both mining and construction projects. Using an off-highway truck bare chassis provides a solution that is ideal for delivering fuel and preventive maintenance lubrication to your site's machine fleet. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the service truck application, all through your local Cat dealer, to provide the best solution for your business.


Tow Applications

Cat® Off-Highway Truck Bare Chassis are rugged and reliable platforms for tow applications. Using an off-highway truck bare chassis provides a solution that is ideal for equipment trailers and bottom dump trailers. Caterpillar works with OEMs worldwide to match the appropriate bare chassis machine to the tow application, all through your local Cat dealer, to provide the best solution for your business.


772G WTR Bare Chassis Standard Equipment

For bare chassis standard and optional equipment, please reference the 772G Off-Highway Truck. For more information on 772G WTR Bare Chassis options, please contact Caterpillar OEM Solutions at oemsolutions@cat.com