Engineered Belt Terminal Groups

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar offers custom-designed, heavy-duty engineered conveyor systems solutions and conveyor products to handle the most demanding bulk-material handling requirements in both underground and surface applications. Cat® belt terminal groups are precision engineered to meet each customer’s requirements, and experienced technicians are available to supervise the installation and ensure a smooth startup.

Drives

Units:
Belt Speed - Maximum 5.08 m/sec (1,000 ft/min) 5.08 m/sec (1,000 ft/min) Less
Belt Width - Maximum 84.0 in 2200.0 mm Less
Capacity - Maximum 9072 tonne/hr (10,000 ton/hr) 9072 tonne/hr (10,000 ton/hr) Less
Configuration Right Angle Alignment-free, Parallel Shaft Right Angle Alignment-free, Parallel Shaft Less
Drive Technology VFD, Fluid Coupling Drives VFD, Fluid Coupling Drives Less
Installed Power - Maximum 5000.0 hp 3728.0 kW Less

Take-Ups

Belt Width - Maximum 84.0 in 2200.0 mm Less
Carriage Travel - Maximum 140.0 ft 43.0 m Less
Design Hydraulic Cylinder, Electric Constant Tension Winch, Gravity Hydraulic Cylinder, Electric Constant Tension Winch, Gravity Less

Remote Discharges

Belt Width - Maximum 84.0 in 2200.0 mm Less
Design Remote A-frame, Remote Adjustable Boom Remote A-frame, Remote Adjustable Boom Less

Loading Sections

Belt Plow V-plow, Diagonal V-plow, Diagonal Less
Belt Width - Maximum 84.0 in 2200.0 mm Less
Design Tail, Intermediate Tail, Intermediate Less

Storage Units

Belt Storage - Maximum 1600.0 ft 490.0 m Less
Belt Width - Maximum 84.0 in 2200.0 mm Less
Design Electric Constant Tension Winch Electric Constant Tension Winch Less

Conveyor Drives

Move more with power and precision


Remote Discharges

Designed for your transfer needs


Belt Take-Ups/Storage Units

Responsive belt tensioning


Loading Sections

Improve your material transfer


Engineered Class Pulleys

Designed for the specific power and tension requirements of your conveyor system


Custom Designed Equipment

Specialized systems for your unique applications