TL642C with Stabilizers

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat Telehandlers offer performance and versatility.

Engine

Units:
Engine Model Cat® C4.4 ACERT Tier 3 Cat® C4.4 ACERT Tier 3 Less
Gross Power (Basic) 100.6 hp 75.0 kW Less
Maximum Torque - Standard 302.4 lb ft 410.0 N·m Less
Bore 4.13 in 105.0 mm Less
Stroke 4.99 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less

Weights

Operating Weight 21845.0 lb 9909.0 kg Less

Operating Specifications

Rated Load Capacity 6500.0 lb 2948.0 kg Less
Maximum Lift Height 42.0 ft 12800.0 mm Less
Load at Max Height - Stabilizers Down 6500.0 lb 2948.0 kg Less
Load at Max Height - Stabilizers Up 6500.0 lb 2948.0 kg Less
Maximum Forward Reach 30.0 ft 9100.0 mm Less
Load at Max Reach - Stabilizers Down 1700.0 lb 771.0 kg Less
Load at Max Reach - Stabilizers Up 600.0 lb 272.0 kg Less
Top Travel Speed 20.4 mph 30.0 km/h Less

Dimensions

Height 7.8 ft 2377.0 mm Less
Width 8.0 ft 241.0 mm Less
Wheelbase 10.66 ft 3250.0 mm Less
Length to Fork Face 18.5 ft 5639.0 mm Less
Ground Clearance 16.4 in 416.0 mm Less
Turning Radius Over Tires 12.0 ft 3658.0 mm Less

Tires

Standard 370/75-28 Duraforce MT 370/75-28 Duraforce MT Less
Optional Construction 13.00 x 24 Foam Filled or Rock Lug or Solid 13.00 x 24 Foam Filled or Rock Lug or Solid Less

Hydraulic System

Pump Type Single-section Single-section Less

Service Refill Capacities

Fuel Tank 38.0 gal 144.0 L Less
Hydraulic Tank 38.0 gal 144.0 L Less
Hydraulic System 40.0 gal 151.4 L Less

Boom Performance

Boom Up 13.0 Seconds 13.0 Seconds Less
Boom Down 10.0 Seconds 10.0 Seconds Less
Tele In 13.0 Seconds 13.0 Seconds Less
Tele Out 14.0 Seconds 14.0 Seconds Less
Drawbar Pull (Basic) 18000.0 lb 80.07 kN Less

Brakes

Parking Brake Spring-applied hydraulic release on front axle Spring-applied hydraulic release on front axle Less
Features Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Less

Axles

Manufacturer Dana Dana Less

Operator Station

Features Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Less

Instrumentation

Features Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Less

Operator Station

The operator station provides comfort and protection with improved job site visibility and convenient, easier to use controls.


Ease of Operation

Ease of operation was extremely important in the design of the new TL642C. The single joystick is designed to maximize operator efficiency.


Performance

The TL642C with outriggers in the down position offers additional capacity at maximum reach to meet your specific job site needs.


Power Train

Cat componentry, including a Cat C4.4 ACERT, Tier 3 engine, gives you the quality power train that you expect.


Versatility

The TL642C is as versatile as your toughest job demands.


Cost of Ownership

Specifically designed to lower your owning and operating costs.


Serviceability and Customer Support

Caterpillar Dealer Services enables you to operate longer with lower costs, helped by significantly extended service intervals.


TL642C with Stabilizers Standard Equipment

TELESCOPIC BOOM
  • Boom angle indicator

ELECTRICAL
  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION
  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Low step, grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service

POWER TRAIN
  • Engine, Cat C4.4 ACERT, Tier 3(100.6 hp)
  • Thermal starting aid
  • Transmission, ZF, WG98-TSC Power-shift, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Parking brake with indicator light
  • Drive - 4 wheel

STRUCTURE
  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE
  • Coolant - Anti-freeze, 50/50 Mix

TIRES
  • Tires - 13.00 x 24 - 12 PR

OTHER EQUIPMENT
  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL642C with Stabilizers Optional Equipment

TELESCOPIC BOOM
  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL
  • Work Light Group: 2 Cab mounted headlights -- 2 forward, 1 rearward; 1 Reversing Light; 2 Boom Mounted Lights, 1 Rotating Beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION
  • Air conditioning
  • Auxiliary hydraulics for Hydraulic Work Tools (one function)
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick Guard - Top and front.

TIRES
  • Tires - 13.00 x 24 Foam filled
  • Tires - 13.00 x 24 Rock Lug
  • Spare - 13.00 x 24 Tire and Wheel
  • Spare Rock Lug - 13.00 x 24 Tire and Wheel
  • Tires - 13:00 x 24 Solid

OTHER EQUIPMENT
  • Fenders
  • Tow Hook - Pintle Type
  • Instant Hook - 4000 lb capacity, boom head mounted winch
  • Outriggers
  • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater.

WORK TOOLS
  • Access Work Platform - 8 ft x 4 ft; 1,000 maximum capacity (available from factory)
  • Carriage - side shift, 48 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - wide tilt, 72 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - wide rotate, 72 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 6000 lb capacity, 5000 lb swung (available from factory)
  • Lumber Forks - two 60 in, 2 in x 6 in, capacity per pair 6600 lb (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, capacity per pair 6600 lb (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, capacity per pair 3800 lb (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.