< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Engine

Units:
Engine Model Cat® C4.4 DITAAC* Cat® C4.4 DITAAC* Less
Gross Power 101.0 hp 74.5 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Maximum Torque 410 N·m/1,400 rpm 410 N·m/1,400 rpm Less
Note *Meets EEC Stage IIIA and EPA Tier 3 Emission Standards. *Meets EEC Stage IIIA and EPA Tier 3 Emission Standards. Less

Weights

Operating Weight 24890.0 lb 11290.0 kg Less

Operating Specifications

Rated Load Capacity 11021.0 lb 4999.0 kg Less
Maximum Lift Height 44.95 ft 13700.0 mm Less
Load at Max Height – Stabilizers Down 7716.0 lb 3500.0 kg Less
Load at Max Height – Stabilizers Up 3307.0 lb 1500.0 kg Less
Maximum Forward Reach 30.27 ft 9225.0 mm Less
Load at Max Reach – Stabilizers Down 3527.0 lb 1600.0 kg Less
Load at Max Reach – Stabilizers Up 1323.0 lb 600.0 kg Less
Top Travel Speed 19.88 mph 32.0 km/h Less
Maximum Lift Height – Stabilizers Down 44.95 ft 13700.0 mm Less
Maximum Lift Height – Stabilizers Up 43.64 ft 13300.0 mm Less
Outside Turning Radius Over Tires 12.86 ft 3920.0 mm Less

Tires

Standard 14.00-24 16PR TG-02 14.00-24 16PR TG-02 Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.63 gal/min 150.0 L/min Less
Pump Type Variable Displacement Load Sensing Axial Piston Pump Variable Displacement Load Sensing Axial Piston Pump Less
Auxiliary Hydraulic Supply – Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply – Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Transmission Speeds

Forward – 1 3.23 mph 5.2 km/h Less
Forward – 2 6.34 mph 10.2 km/h Less
Forward – 3 14.48 mph 23.3 km/h Less
Forward – 4 19.88 mph 32.0 km/h Less
Reverse – 1 3.23 mph 5.2 km/h Less
Reverse – 2 6.34 mph 10.2 km/h Less
Reverse – 3 14.48 mph 23.3 km/h Less

Boom Performance

Boom Up 13.7 Seconds 13.7 Seconds Less
Boom Down 14.6 Seconds 14.6 Seconds Less
Tele In 19.1 Seconds 19.1 Seconds Less
Tele Out 16.6 Seconds 16.6 Seconds Less
Crowd Forward (dump) 4.8 Seconds 4.8 Seconds Less
Crowd Backward 4.7 Seconds 4.7 Seconds Less
Combined – Up and Out 28.0 Seconds 28.0 Seconds Less
Combined – Down and In 19.0 Seconds 19.0 Seconds Less
Bucket Breakout Force to ISO 8313 21357.0 lb 95.0 kN Less
Drawbar Pull 74.5 kW 21672.0 lb 96.4 kN Less
Boom Breakout Force 14163.0 lb 63.0 kN Less

Brakes

Parking Brakes Mechanical on Front Axle Mechanical on Front Axle Less
Service Brakes Servo Assisted on Front Axle Servo Assisted on Front Axle Less

Sound

Exterior Sound (74.5 kW Engine) 106.0 dB(A) 106.0 dB(A) Less
Operator Sound 78.0 dB(A) 78.0 dB(A) Less