< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Time is money. Optimizing the unloading time is what it is all about when it comes to machine selection. You can load many types of machines inside a shiphold but none would provide the perfect match for the application as the Track-Type Loader can thanks to the combination of tracks giving traction, loader arm for the reach and engine at back for the machine balance.

Engine

Units:
Net Flywheel Power 263.0 hp 196.0 kW Less
Bore 4.41 in 112.0 mm Less
Displacement 537.0 in3 8.8 L Less
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Power 263.0 hp 196.0 kW Less
Regulations Rating at 1,900 rpm Rating at 1,900 rpm Less
Stroke 5.86 in 149.0 mm Less

Weights

Operating Weight - GP Bucket with Teeth 61857.0 lb 28058.0 kg Less
Operating Weight with GP Bucket and Teeth 61857.0 lb 28058.0 kg Less
Operating Weight with Trim Blade 62084.0 lb 28161.0 kg Less
Operating Weight - Trim Blade all material 62084.0 lb 28161.0 kg Less

Undercarriage

Ground Pressure - Optional Shoe 10.1 psi 69.5 kPa Less
Ground Pressure - Standard Shoe 12.4 psi 85.5 kPa Less
Ground Pressure - Standard Shoe with Trim Blade 12.4 psi 85.7 kPa Less
Grouser Height - Double Grouser 1.92 in 49.0 mm Less
Track Shoe Type Double Grouser with or without center hole Double Grouser with or without center hole Less
Track Shoe Width - Optional 26.6 in 675.0 mm Less
Track Shoe Width - Standard 21.6 in 550.0 mm Less

Drive System

Drive Pump Two, variable-displacement, slipper-type axial piston pumps Two, variable-displacement, slipper-type axial piston pumps Less
Relief Valve Setting 6527.0 psi 45000.0 kPa Less
Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less
Type Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Less

Main Service Refills

Cooling System 11.6 gal 44.0 L Less
Fuel Tank 164.0 gal 621.0 L Less
Hydraulic Tank 49.9 gal 189.0 L Less

Buckets

Capacity - GP 4.2 yd3 3.21 m3 Less
Bucket Width - General Purpose 114.56 in 2910.0 mm Less
Bucket Width - Multi-Purpose 112.91 in 2868.0 mm Less
Capacity - General Purpose 4.2 yd3 3.21 m3 Less
Capacity - MP 3.92 yd3 3.05 m3 Less
Capacity - Multi-Purpose 3.92 yd3 3.05 m3 Less

Blade

Trim Blade Capacity - All Material 4.67 yd3 3.57 m3 Less
Trim Blade Capacity - Coal Can be designed at order Can be designed at order Less

Trim Blade

Capacity - All Material 4.67 yd3 3.57 m3 Less

Track-Type Loaders

Shiphold/Port Handling


Work Tools and Optional Equipment

Designed to meet your needs


Features

When the attachments are available a typical Track-Type Loader working in the shiphold/port handling application needs to be equipped with the following recommended features:

  • Four lifting eyes
  • Joystick for the transmission control
  • Front guard for hydraulic tank
  • Guards for lift and tilt cylinders
  • Guard for the track rollers
  • Heavy duty bumper
  • Reversing fan
  • Engine air precleaner
  • E-SALT tracks equipped with center hole shoes
  • Trim blade or bucket (with or without quick coupler)
  • Lights facing forward, backward and sideways
  • Windshield sealed
  • Hydraulic tilt cab system