< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Typical Technical Data AFC Line Pan

Units:
Top Plate Thickness 30 + 25 mm (1.18 + 0.98 in) 30 + 25 mm (1.18 + 0.98 in) Less
Bottom Plate Thickness 1.18 in 30.0 mm Less
Dogbone Breaking Force 1011640.0 lb 4500.0 kN Less

Technical Data

Bottom Plate Thickness 1.18 in 30.0 mm Less
Chain Strands DKB 60×135/181 DKB 60×135/181 Less
Conveying Capacity - approximate 12.38 ft2 1.15 m2 Less
Deck Plate Thickness 30 + 25 mm (1.18 + 0.98 in) 30 + 25 mm (1.18 + 0.98 in) Less
Dogbone Breaking Strength 4500 kN (505.82 tonf) 4500 kN (505.82 tonf) Less
Dogbone Housing FoS 1.5 times 1.5 times Less
Flightbar Width 54.65 in 1388.0 mm Less
Horizontal Articulation 0.8°-1.2° 0.8°-1.2° Less
Line Pan Width 60.71 in 1542.0 mm Less
Profile Height 13.78 in 350.0 mm Less
Shear Strength > 6000 kN (> 674.43 tonf) > 6000 kN (> 674.43 tonf) Less
Vertical Articulation up to ±6° up to ±6° Less