< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The intrinsically safe Cat® PMC-D control is used on shearer or plow faces to provide high level AFC (armed face conveyor) and plow automation. Each Drive unit needs to be equipped with one PMC-D control unit and equivalent I/O to operate the CST drives or UEL gearbox functions. In such a system a Cat PMC-V provides the Human Machine Interface (HMI) to interfere with the PMC-D controls to operate manual mode, visualize and change parameters and show actual process values. Within a PMC-D system minimum one and typically up to 3 PMC-Vs are in equal operation. The PMC-D system can control extremely sensitive the speed and torque of highly powered AFC CST drive. Using Profibus network all PMC-Ds and PMC-Vs in a system could exchange process data over long distances with high frequency.

Components

Units:
Operating System µITRON RTOS µITRON RTOS Less
Processor 32Bit RISC Microcontroller TX1940CYAF, 32MHz, internal RAM 10Kbytes, ROM 256Kbytes 32Bit RISC Microcontroller TX1940CYAF, 32MHz, internal RAM 10Kbytes, ROM 256Kbytes Less
RAM Memory 4Mbytes CMOS Static RAM, 4Mbytes Flash 4Mbytes CMOS Static RAM, 4Mbytes Flash Less

Global Certifications

Types Europe: ATEX Europe: ATEX Less
Types U.S.: MSHA U.S.: MSHA Less
Types More certifications on demand More certifications on demand Less
Types Australia: IECEx, ANZEx Australia: IECEx, ANZEx Less
Types China: MA China: MA Less
Types Russia: GOST Russia: GOST Less

Electrical Data

Supply Current - Maximum Ratings 1.5 amps 1.5 amps Less
Supply Current - Typical Value 1.0 amps 1.0 amps Less
Supply Voltage - Maximum Ratings 9.5 V - 13.2 V 9.5 V - 13.2 V Less
Supply Voltage - Typical Value 12 V DC 12 V DC Less

Environmental Data

Temperature - Maximum Ratings -20° C - +40° C (-4° F - +104° F) -20° C - +40° C (-4° F - +104° F) Less
Temperature - Symbol Tamb Tamb Less
Temperature - Typical Value 68.0 ° F 20.0 ° C Less

Electrical Sockets

Socket 1 - Pin 1 Optocoupler Anode Optocoupler Anode Less
Socket 1 - Pin 2 Relay Contact NO: a Relay Contact NO: a Less
Socket 1 - Pin 3 Relay Contact NO: b Relay Contact NO: b Less
Socket 1 - Pin 4 Optocoupler Cathode Optocoupler Cathode Less
Socket 10 - Pin 1 +12 V (output) +12 V (output) Less
Socket 10 - Pin 2 Multi Mode Input 3 Multi Mode Input 3 Less
Socket 10 - Pin 3 +8.2 V (output) +8.2 V (output) Less
Socket 10 - Pin 4 GND GND Less
Socket 11 - Pin 1 +12 V (output) +12 V (output) Less
Socket 11 - Pin 2 Multi Mode Input 6 Multi Mode Input 6 Less
Socket 11 - Pin 3 +8.2 V (output) +8.2 V (output) Less
Socket 11 - Pin 4 GND GND Less
Socket 12 - Pin 2 TP a TP a Less
Socket 12 - Pin 3 TP b TP b Less
Socket 13 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 13 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 13 - Pin 4 CM-GND CM-GND Less
Socket 14 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 14 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 14 - Pin 4 CM-GND CM-GND Less
Socket 15 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 15 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 15 - Pin 4 CM-GND CM-GND Less
Socket 16 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 16 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 16 - Pin 4 CM-GND CM-GND Less
Socket 17 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 17 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 17 - Pin 4 CM-GND CM-GND Less
Socket 18 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 18 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 18 - Pin 4 CM-GND CM-GND Less
Socket 19 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 19 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 19 - Pin 4 CM-GND CM-GND Less
Socket 2 - Pin 1 +12 V (A) (output) +12 V (A) (output) Less
Socket 2 - Pin 2 Serial Interface: RxD_0 Serial Interface: RxD_0 Less
Socket 2 - Pin 3 Serial Interface: TxD_0 Serial Interface: TxD_0 Less
Socket 2 - Pin 4 GND GND Less
Socket 20 - Pin 2 CM-Sensor + CM-Sensor + Less
Socket 20 - Pin 3 CM-Sensor - CM-Sensor - Less
Socket 20 - Pin 4 CM-GND CM-GND Less
Socket 3 - Pin 1 +12 V (B) (output) +12 V (B) (output) Less
Socket 3 - Pin 2 Serial Interface: RxD_B Serial Interface: RxD_B Less
Socket 3 - Pin 3 Serial Interface: TxD_B Serial Interface: TxD_B Less
Socket 3 - Pin 4 GND GND Less
Socket 4 - Pin 1 +12 V (C) (output) +12 V (C) (output) Less
Socket 4 - Pin 2 Serial Interface: RxD_C Serial Interface: RxD_C Less
Socket 4 - Pin 3 Serial Interface: TxD_C Serial Interface: TxD_C Less
Socket 4 - Pin 4 GND GND Less
Socket 5 - Pin 1 +12 V (C) (output) +12 V (C) (output) Less
Socket 5 - Pin 2 Switch 1 Switch 1 Less
Socket 5 - Pin 3 Switch 2 Switch 2 Less
Socket 5 - Pin 4 GND GND Less
Socket 6 - Pin 2 Profibus: a (internal) Profibus: a (internal) Less
Socket 6 - Pin 3 Profibus: b (internal) Profibus: b (internal) Less
Socket 7 - Pin 1 +12 V (Power Supply) +12 V (Power Supply) Less
Socket 7 - Pin 4 GND (Power Supply) GND (Power Supply) Less
Socket 8 - Pin 1 Multi Mode Input 4 Multi Mode Input 4 Less
Socket 8 - Pin 2 Multi Mode Input 1 Multi Mode Input 1 Less
Socket 8 - Pin 3 +8.2 V (output) +8.2 V (output) Less
Socket 8 - Pin 4 GND GND Less
Socket 9 - Pin 1 Multi Mode Input 5 Multi Mode Input 5 Less
Socket 9 - Pin 2 Multi Mode Input 2 Multi Mode Input 2 Less
Socket 9 - Pin 3 +8.2 V (output) +8.2 V (output) Less
Socket 9 - Pin 4 GND GND Less

HEALTH for Longwall Vibration Analysis

Provides vibration monitoring functionality for longterm health monitoring of the following longwall related equipment: • CST gearbox and relating motor • UEL gearbox and relating motor • CST gearbox and relating motor • UEL gearbox and relating motor Less
Provides vibration monitoring functionality for longterm health monitoring of the following longwall related equipment: • Shearer haulage and ranging arm gearboxes • Water/HFA pump station • Shearer haulage and ranging arm gearboxes • Water/HFA pump station Less
Provides vibration monitoring functionality for longterm health monitoring of the following longwall related equipment: • Stage loader gearbox and relating motor • Crusher and relating motor • Stage loader gearbox and relating motor • Crusher and relating motor Less

PMC-D Dimensions and Plug Assignments (Approximate)

Height 5.83 in 148.0 mm Less
Length 13.19 in 335.0 mm Less
Width 10.94 in 278.0 mm Less

PMC-D20 Dimensions and Plug Assignments (Approximate)

Height 4.92 in 125.0 mm Less
Length 13.19 in 335.0 mm Less
Width 10.98 in 279.0 mm Less

Attributes of PMC-D/PMC-D20 Control Unit


Exemplarily System Layout of a PMC-D System (Shearer Face)


Main Features PMC-D Drive Control System


Additional Features