< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

In face conveyor or plow automation systems the Cat® PMC-V provides the human machine interface (HMI) to interact with the PMC-D drive controls to operate manual mode, visualize and change parameters and show actual process values. Within a PMC-D system minimum one and typically up to 3 PMC-Vs are in equal operation.

Components

Units:
Operating System µITRON RTOS µITRON RTOS Less
Processor 32Bit RISC Microcontroller TX1940CYAF, 32MHz, internal RAM 10Kbytes, ROM 256Kbytes 32Bit RISC Microcontroller TX1940CYAF, 32MHz, internal RAM 10Kbytes, ROM 256Kbytes Less
RAM Memory 4Mbytes CMOS Static RAM, 4Mbytes Flash 4Mbytes CMOS Static RAM, 4Mbytes Flash Less

Dimensions (Approximate)

Height 5.83 in 148.0 mm Less
Length 13.19 in 335.0 mm Less
Width 9.49 in 241.0 mm Less

Main Technical Data

Components 320 × 240 pixel b/w graphics display 320 × 240 pixel b/w graphics display Less
Components IP 68 IP 68 Less
Components Optional additional Profibus communication channel for communication with third party computer Optional additional Profibus communication channel for communication with third party computer Less
Components 12 SKK24 sockets for power supply, communication, sensors and actuators 12 SKK24 sockets for power supply, communication, sensors and actuators Less
Components Power: 12 W Power: 12 W Less

Global Certifications

Types Europe: ATEX Europe: ATEX Less
Types U.S.: MSHA U.S.: MSHA Less
Types More certifications on demand More certifications on demand Less
Types Australia: IECEx, ANZEx Australia: IECEx, ANZEx Less
Types China: MA China: MA Less
Types Russia: GOST Russia: GOST Less

Electrical Data

Supply Current - Maximum Ratings 1.5 amps 1.5 amps Less
Supply Current - Typical Value 1.0 amps 1.0 amps Less
Supply Voltage - Maximum Ratings 9.5 V - 13.2 V 9.5 V - 13.2 V Less
Supply Voltage - Typical Value 12 V DC 12 V DC Less

Environmental Data

Temperature - Maximum Ratings -20° C - +40° C (-4° F - +104° F) -20° C - +40° C (-4° F - +104° F) Less
Temperature - Symbol Tamb Tamb Less
Temperature - Typical Value 68.0 ° F 20.0 ° C Less

Electrical Sockets

Socket 1 - Pin 1 Optocoupler Anode Optocoupler Anode Less
Socket 1 - Pin 2 Relay Contact NO: a Relay Contact NO: a Less
Socket 1 - Pin 3 Relay Contact NO: b Relay Contact NO: b Less
Socket 1 - Pin 4 Optocoupler Kathode Optocoupler Kathode Less
Socket 10 - Pin 1 +12 V (A) +12 V (A) Less
Socket 10 - Pin 2 Measurement Input 3 Measurement Input 3 Less
Socket 10 - Pin 3 +8.2 V +8.2 V Less
Socket 10 - Pin 4 GND GND Less
Socket 11 - Pin 1 Options Options Less
Socket 11 - Pin 2 Options Options Less
Socket 11 - Pin 3 Options Options Less
Socket 11 - Pin 4 Options Options Less
Socket 12 - Pin 2 Profibus: a (internal) Profibus: a (internal) Less
Socket 12 - Pin 3 Profibus: b (internal) Profibus: b (internal) Less
Socket 2 - Pin 1 +12 V (A) +12 V (A) Less
Socket 2 - Pin 2 Serial Interface: RxD Serial Interface: RxD Less
Socket 2 - Pin 3 Serial Interface: TxD Serial Interface: TxD Less
Socket 2 - Pin 4 GND GND Less
Socket 3 - Pin 1 +12 V (B) +12 V (B) Less
Socket 3 - Pin 2 Serial Interface: RxD Serial Interface: RxD Less
Socket 3 - Pin 3 Serial Interface: TxD Serial Interface: TxD Less
Socket 3 - Pin 4 GND GND Less
Socket 4 - Pin 1 +12 V (C) +12 V (C) Less
Socket 4 - Pin 2 Serial Interface: RxD Serial Interface: RxD Less
Socket 4 - Pin 3 Serial Interface: TxD Serial Interface: TxD Less
Socket 4 - Pin 4 GND GND Less
Socket 5 - Pin 1 Options Options Less
Socket 5 - Pin 2 Options Options Less
Socket 5 - Pin 3 Options Options Less
Socket 5 - Pin 4 Options Options Less
Socket 6 - Pin 2 Profibus: a (internal) Profibus: a (internal) Less
Socket 6 - Pin 3 Profibus: b (internal) Profibus: b (internal) Less
Socket 7 - Pin 1 +12 V Input +12 V Input Less
Socket 7 - Pin 2 Serial Interface: TxD Serial Interface: TxD Less
Socket 7 - Pin 3 Serial Interface: RxD Serial Interface: RxD Less
Socket 7 - Pin 4 GND Input GND Input Less
Socket 8 - Pin 1 +12 V (B) +12 V (B) Less
Socket 8 - Pin 2 Measurement Input 1 Measurement Input 1 Less
Socket 8 - Pin 3 +8.2 V +8.2 V Less
Socket 8 - Pin 4 GND GND Less
Socket 9 - Pin 1 +12 V (C) +12 V (C) Less
Socket 9 - Pin 2 Measurement Input 2 Measurement Input 2 Less
Socket 9 - Pin 3 +8.2 V +8.2 V Less
Socket 9 - Pin 4 GND GND Less

Options (Designations of options equal the second and third to last characters of type designation listed on equipment.)

Socket 11 - Pin 1 AB AB Less
Socket 11 - Pin 1 ** ** Less
Socket 11 - Pin 2 AB (Profibus: a [external]) AB (Profibus: a [external]) Less
Socket 11 - Pin 2 ** ** Less
Socket 11 - Pin 3 AB (Profibus: b [external]) AB (Profibus: b [external]) Less
Socket 11 - Pin 3 ** ** Less
Socket 11 - Pin 4 ** ** Less
Socket 11 - Pin 4 AB AB Less
Socket 5 - Pin 1 AB AB Less
Socket 5 - Pin 1 ** ** Less
Socket 5 - Pin 2 AB (Profibus: a [external]) AB (Profibus: a [external]) Less
Socket 5 - Pin 2 ** ** Less
Socket 5 - Pin 3 AB (Profibus: b [external]) AB (Profibus: b [external]) Less
Socket 5 - Pin 3 ** ** Less
Socket 5 - Pin 4 AB AB Less
Socket 5 - Pin 4 ** ** Less

Features