< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Longwall moves represent an enormous challenge to underground transportation logistics. Caterpillar offers a full range of roof support carriers to meet the needs of efficient longwall moves. With an increased lift capacity of 45 tonnes (50 ton), the SH650 can handle almost any piece of longwall equipment in a move. In addition to enhanced traction and maneuverability, the SH650 offers improved range of motion of the lift, allowing easier load engagement.

Specifications

Units:
Carry Capacity 50.0 tons 45.0 tonnes Less
Vehicle Length 38.58 ft 11.76 m Less
Vehicle Width 9.94 ft 3.03 m Less

Engine

Power - AC 247.0 hp 184.0 kW Less

Carrying Capacity

Capacity 50.0 tons 45.0 tonnes Less

Dimensions

Length (with lifting fork) 38.58 ft 11.76 m Less
Width 9.94 ft 3.03 m Less

Empty Weights

240 kW Hour Battery Pack 101500.0 lb 46040.0 kg Less
Less Battery 70000.0 lb 31751.0 kg Less

Tram Speed

Level and Empty on 0% Grade 4.1 mph 6.6 km/h Less
Level and Loaded on 0% Grade 3.6 mph 5.8 km/h Less

Lift and Carry Capacity

Without Ballast 45 tonnes at 1575 mm (50 tons at 62 in) 45 tonnes at 1575 mm (50 tons at 62 in) Less

Drive Train

Drive Lines 8.5 C Series Shafts with 76 mm (3 in) Slip Joints 8.5 C Series Shafts with 76 mm (3 in) Slip Joints Less
Motor Overspeed Protection Motor overspeed protections are inherent to the AC drive package. Motor overspeed protections are inherent to the AC drive package. Less
Tram Motor One motor is front-frame-mounted and drives the front axle and the rear-axle tram motor is middle-frame-mounted. One motor is front-frame-mounted and drives the front axle and the rear-axle tram motor is middle-frame-mounted. Less
Tram Motor VFD driven VFD driven Less
Tram Motor One-hour rating (111 kW/150 hp total) One-hour rating (111 kW/150 hp total) Less
Tram Motor Gear motors rated at 74 kW (100 hp) Gear motors rated at 74 kW (100 hp) Less
Tram Motor Mine traction Mine traction Less
Tram Motor Two proprietary design Two proprietary design Less

Brakes

Service and Emergency/Park 4-wheel wet disc 4-wheel wet disc Less
Service and Emergency/Park Spring-applied hydraulic release SAHR Spring-applied hydraulic release SAHR Less
Service and Emergency/Park Controlled by reverse modulating valve Controlled by reverse modulating valve Less
Service and Emergency/Park Left-pedal activated Left-pedal activated Less

Hydraulics

Battery Changer Cylinder Two (2) 152 mm (6 in) bore, double-acting cylinders with load-locking valves Two (2) 152 mm (6 in) bore, double-acting cylinders with load-locking valves Less
Bell-Crank Lift Cylinder Two (2) 203 mm (8 in) bore, double-acting cylinders with load-locking valves Two (2) 203 mm (8 in) bore, double-acting cylinders with load-locking valves Less
Filtration (Standard) One tank-mounted 25-micron return filter One tank-mounted 25-micron return filter Less
Filtration (Standard) Ten micron fluid port filters on key control circuits Ten micron fluid port filters on key control circuits Less
Filtration (Standard) One 10-micron filter on the pilot valve circuit One 10-micron filter on the pilot valve circuit Less
Filtration (Standard) One 25-micron filter on the main hydraulic circuit One 25-micron filter on the main hydraulic circuit Less
Filtration (Standard) One 10-micron filter on the accumulator circuit One 10-micron filter on the accumulator circuit Less
Filtration (Standard) Three pressure filters Three pressure filters Less
Hydraulic PTO Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure Less
Pump The pump is a splined shaft fit to the pump motor The pump is a splined shaft fit to the pump motor Less
Pump Motor Laminated frame Laminated frame Less
Pump Motor VFD driven motor rated at 35 kW (47 hp) for one hour VFD driven motor rated at 35 kW (47 hp) for one hour Less
Pump Motor Mine duty Mine duty Less
Pump Motor Non-ventilated cooling Non-ventilated cooling Less
Pump Motor MSHA totally enclosed, explosion-proof MSHA totally enclosed, explosion-proof Less
Pump Motor 140V AC 140V AC Less
Reservoir A 220 L (50 gal) capacity, bolt in reservoir equipped with a spin-on filter/breather A 220 L (50 gal) capacity, bolt in reservoir equipped with a spin-on filter/breather Less
Steering Cylinder Two (2) 152 mm (6 in) bore, double-acting cylinders with dual-relief setting at 15.9 MPa (2,300 psi) Two (2) 152 mm (6 in) bore, double-acting cylinders with dual-relief setting at 15.9 MPa (2,300 psi) Less
Tilt Lift Cylinder Two (2) 241 mm (9.5 in) bore, double-acting cylinders with load-locking valves Two (2) 241 mm (9.5 in) bore, double-acting cylinders with load-locking valves Less
Valve Bank Seven-section, pilot-operated, parallel type with internal relief and a dash-mounted, glycerin-filled pressure gauge Seven-section, pilot-operated, parallel type with internal relief and a dash-mounted, glycerin-filled pressure gauge Less

Dual Lift System

Oscillation Section An 813 mm (32 in) diameter bearing with 13⁄4-in diameter rolling elements provides 20 degrees of oscillation. An 813 mm (32 in) diameter bearing with 13⁄4-in diameter rolling elements provides 20 degrees of oscillation. Less
Winch A fully hydraulic-operated, 31 751 kg (70,000 lb) winch with two-speed pay in/out. Heavy-duty fabricated steel drum. A fully hydraulic-operated, 31 751 kg (70,000 lb) winch with two-speed pay in/out. Heavy-duty fabricated steel drum. Less
Winch Cable Assembly (Options) Coated 7⁄8-in diameter, Samson, Dynema, Samthane rope, connecting link and swivel hook. Attached to drum via U-bolt. Coated 7⁄8-in diameter, Samson, Dynema, Samthane rope, connecting link and swivel hook. Attached to drum via U-bolt. Less

Operator’s Compartment

Components Side egress access Side egress access Less
Components Emergency/park brake release hand pump Emergency/park brake release hand pump Less
Components Panic strip switch that de-energizes the electrical system and applies the automatic park brake. Panic strip switch that de-energizes the electrical system and applies the automatic park brake. Less
Components Dash-mounted, glycerin-filled hydraulic gauges for accumulator, system pressure and emergency brake. Dash-mounted, glycerin-filled hydraulic gauges for accumulator, system pressure and emergency brake. Less
Components Warning gong Warning gong Less
Components Right hand tilt-lift control lever Right hand tilt-lift control lever Less
Components Hydraulic PTO control lever Hydraulic PTO control lever Less
Components Battery changer control lever Battery changer control lever Less
Components Hydraulic circuit breaker reset control Hydraulic circuit breaker reset control Less
Components Right-foot accelerator pedal Right-foot accelerator pedal Less
Components Left-foot brake pedal Left-foot brake pedal Less
Left-hand steering with control stick with these functions • Pump motor start/stop • Park brake release/set • Directional headlights • Tram direction • Stop • Pump motor start/stop • Park brake release/set • Directional headlights • Tram direction • Stop Less

Manuals

Types Two Parts Manuals Two Parts Manuals Less
Types Two Operation and Preventive Maintenance Manuals Two Operation and Preventive Maintenance Manuals Less
Types One CD, which includes all above manuals in electronic format One CD, which includes all above manuals in electronic format Less
Types Two Battery Maintenance Manuals Two Battery Maintenance Manuals Less
Types Two Battery Maintenance Charts Two Battery Maintenance Charts Less
Types Two Electrical Troubleshooting Guides Two Electrical Troubleshooting Guides Less

Hydraulic Installation (Standard)

Components JIC fittings with 34.47 MPa (5,000 psi) hosing; MSHA 2G flame-resistant approved JIC fittings with 34.47 MPa (5,000 psi) hosing; MSHA 2G flame-resistant approved Less

Electrical Controller

Components Modular design Modular design Less
Components Microprocessor-controlled IGBT Microprocessor-controlled IGBT Less
Components Contactorless Contactorless Less
Components Variable Frequency Drive (VFD) Variable Frequency Drive (VFD) Less
Components 140V AC 140V AC Less
Components Traction motor controllers with infinitely variable, stepless machine speed control. Traction motor controllers with infinitely variable, stepless machine speed control. Less
Components 1,600 amp total 1,600 amp total Less

Circuit Breaker Options

Options Magnetic, UVR Trip - controller enclosure equipped with UVR trip circuit breaker rated mine duty 800 amp frame, 600 volt. Magnetic, UVR Trip - controller enclosure equipped with UVR trip circuit breaker rated mine duty 800 amp frame, 600 volt. Less

Tire/Wheel Options

Options 54×26 SETCO solid tires with heavy side wall plate protection 54×26 SETCO solid tires with heavy side wall plate protection Less
Options 48×25 SETCO solid tires 48×25 SETCO solid tires Less

Battery Charger (Dual Connector)

Output Dual-output for two batteries Dual-output for two batteries Less
Output Single-output for one battery Single-output for one battery Less

Development and Design

Designed to Excel


Lift and Carry Capacity

Heavy Lifting


Battery

Packed with Power


Tri-Sectional Chassis

A Solid Performer


Control System

Superior Control


Operator Comfort

Operator-Friendly Control Compartments


Sustainability

Clean Machine


Safety

Keep the operators safe while moving longwalls


SH650 VFD Optional Equipment

Cable guide assembly

Reflector installation - additional reflectors mounted in strategic locations on the machine

Pressure switch kit, intrinsically safe - electric/hydraulic system to shut down the tram motors in the event of low hydraulic system pressure.

Shroeder TestMate with JIC fittings

Power disconnect switch (required in PA)

Tow hook installation - two tow hooks mounted on the front of machine rated at 10.89 tonne (12 tons) each.

Tram and pump motors with RTD monitoring. Temperature data recording provided to aid in motor protections and preventative maintenance. Available with 16-hp pump option.

Automatic fire suppression system.

Battery tray - one required for each battery assembly - heavy-duty welded steel battery trays for use with 2,000 amp-hour battery assemblies.

Park brake/tram inhibit installation kit providing brake system pressure monitoring to limit the potential to tram through parking brakes.

Hydraulic easy-test kit providing for the ability to monitor the hydraulic system.

In-line flow meter monitoring of the tandem hydraulic pump outputs. Provides the addition of two analogue gauges in the hydraulic bay.

Tilt cylinder protection kit consisting of two hinged, heavy-duty steel plates protecting the tilt cylinder rods.

Shield deflector/cage protector consisting of a frame-mounted supported structure, 25.4 mm (1 in) higher than the canopy at maximum height. Allowing protection for the canopy and cage assembly forming the operator’s cab.

Ultra heavy-duty fork-mounted ejector bucket with quick-attach pins.

PIT disconnect kit required for PA approval.