Pre-Engineered Belt Terminal Groups

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Pre-engineered systems reduce lead times and can be used in multiple bulk-material handling applications.

Drives

Units:
Belt Speed 2.8 to 3.3 m/sec (550 to 650 ft/min) 2.8 to 3.3 m/sec (550 to 650 ft/min) Less
Belt Width – Maximum 48.0 in 1220.0 mm Less
Capacity 1633 to 1996 tonnes/h (1,800 to 2,200 ton/h) 1633 to 1996 tonnes/h (1,800 to 2,200 ton/h) Less
Power – Total Installed Power 223 to 372 kW (150 to 500 hp) 223 to 372 kW (150 to 500 hp) Less

Take-Ups

Belt Width – Maximum 48.0 in 1220.0 mm Less
Carriage Travel 6 to 9 m (20 to 30 ft) 6 to 9 m (20 to 30 ft) Less
Design Hydraulic Cylinder Hydraulic Cylinder Less

Remote Discharges

Belt Width – Maximum 84.0 in 2140.0 mm Less
Design Remote A-frame, Remote Adjustable Boom Remote A-frame, Remote Adjustable Boom Less

Loading Sections

Belt Plow V-plow, Diagonal V-plow, Diagonal Less
Belt Width – Maximum 84.0 in 2140.0 mm Less
Design Tail, Intermediate Tail, Intermediate Less

Drives

Cat® drives are designed for ease of setup, installation and transportation in and around the site.


Hydraulic Take-Ups

Take-ups apply continuous and accurate tension supporting slack removal and responsive belt tension.


Remote Discharges

Designed for multiple transfer points, the remote discharge efficiently transfers material from one conveyor to another.


Loading Sections

Cat tail sections are designed to receive discharges from a variety of haulage equipment.


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers