< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The FH330 is Caterpillar’s dimensional mining solution for low coal applications. This is a tough and proven product that moves a lot of coal. We’ve matched its high capacity to the production output of our Cat CM210, CM220 and CM230 continuous miners for system efficiency. If your mine is considering continuous haulage for processing material, the Cat FH330 can be a tremendous asset and productivity tool for your operation.

Specifications

Units:
Operating Height 0.9-1.3 m (36-50 in) 0.9-1.3 m (36-50 in) Less
Conveyor Width 30.0 in 762.0 mm Less
Capacity 900.0 tons/hr 816.0 tonnes/hr Less
Seam Heights 914 mm and above (36 in and above) 914 mm and above (36 in and above) Less

Weights

Total Weight Empty 40000.0 lb 18144.0 kg Less
Total Weight with Bridge Attached at Each End 60000.0 lb 27216.0 kg Less
Bridge Weight Empty 20000.0 lb 9072.0 kg Less

Capacities

Conveyor Capacity – No Sideboards 15.0 tons/min 13.6 tonnes/min Less
Conveyor Capacity with Sideboards 20.0 tons/min 18.1 tonnes/min Less
Hydraulic Oil Tank 65.0 gal 246.0 L Less

Hydraulic System

Hydraulic Pressure 4425.0 psi 30.5 bar Less

Power

Conveyor Drive – Standard 2 @ 22 kW (2 @ 30 hp) 2 @ 22 kW (2 @ 30 hp) Less
Conveyor Drive – Low Profile Outby (liquid cooled) 1 @ 30 kW (1 @ 40 hp) 1 @ 30 kW (1 @ 40 hp) Less
Tram Drive 1 @ 56 kW (1 @ 75 hp) 1 @ 56 kW (1 @ 75 hp) Less

Speeds

Chain Speed 300.0 ft/min 91.0 m/min Less
Tram Speed (variable) 0-20 m/min (0-65 ft/min) 0-20 m/min (0-65 ft/min) Less

Ground Pressures

Empty 18.0 psi 124.0 kPa Less
Loaded 26.0 psi 179.0 kPa Less

Dimensions

Dolly Travel 5.08 ft 1549.4 mm Less
Piggyback Conveyor Swing 90 degrees from center 90 degrees from center Less
Chain Flight Spacing 18.0 in 457.2 mm Less
Stack Up Height over Bridges (no sideboards) Receiving End 28.0 in 711.2 mm Less
Stack Up Height over Bridges (no sideboards) Discharge End 28.0 in 711.2 mm Less
Conveyor Depth 152.4 mm up to 254 mm (6 in up to 10 in) 152.4 mm up to 254 mm (6 in up to 10 in) Less
Ground Clearance 6.0 in 152.4 mm Less

MBC Dimensions

MBC – Overall Length 29.0 ft 884.0 cm Less
MBC – Overall Width 9.5 ft 293.0 cm Less
MBC – Overall Height 28.0 in 711.0 mm Less
MBC – Pivot to Pivot Length 26.0 ft 7924.8 mm Less
MBC – Ground Clearance 6.0 in 152.4 mm Less
MBC – Conveyor Width 30.0 in 762.0 mm Less
MBC – Crawler Length (center to center) 80.5 in 2044.7 mm Less
MBC – Crawler Width 14.0 in 355.6 mm Less

Piggyback Bridge Conveyor Dimensions

Pig – Overall Length (without 274 cm [9 ft] intermediate) 32.5 ft 9906.0 mm Less
Pig – Overall Length (with 274 cm [9 ft] intermediate) 41.5 ft 12649.2 mm Less
Pig – Overall Width at Motors 6.25 ft 1905.0 mm Less
Pig – Overall Height at Receiving End 28.0 in 711.2 mm Less
Pig – Swing In 90 degrees each side of center line 90 degrees each side of center line Less
Pig – Conveyor Depth without Sideboards 6.0 in 152.4 mm Less
Pig – Conveyor Depth with Sideboards 10.0 in 254.0 mm Less

Dimensions (Approximate)

Overall Length 29.0 ft 884.0 cm Less
Overall Width 9.5 ft 293.0 cm Less
Conveyor Width 30.0 in 762.0 mm Less
Ground to Chassis Height 28.0 in 711.0 mm Less
Canopy Height Adjustment 889-1117 mm (35-44 in) 889-1117 mm (35-44 in) Less
Track Length (center to center) 80.5 in 2044.7 mm Less
Ground Clearance 6.0 in 152.4 mm Less
Track Width 14.0 in 355.6 mm Less
Pin to Pin Length (operational length) 39.0 ft 11.8 m Less
Stack Up Height 28.0 in 711.2 mm Less
Overall Width at Motors 6.25 ft 1905.0 mm Less

Mobile Bridge Carrier (MBC)

We’ve made the FH330 mobile bridge carrier easy to operate with important safety features.


Operator Environment

Seated or remote control options for your mine.


Piggyback Conveyors

Bridge conveyor between MBCs.


MBC Dolly Connection

Keeps the coal moving.


Tail Dolly

Connecting to the conveyor belt.


Service and Support

People and parts when you need them.


Complimentary Systems

Improving your output through system integration.


Global Mining Finance

Your financial solutions partner.


Caterpillar Job Site Solutions

A new way of partnering.


FH330 Standard Equipment

MBC cab
  • Canopy
  • Digital display
  • Seat
  • Safety step plate
  • eStops
  • Control station

Pig conveyor 914.4 or 1188.7 cm (30 or 39 ft) dual 22 kW (30 hp) motors

Connecting pin – 63.5 mm (2.5 in)

MBC dolly (must choose high or low adjustability)

950 VAC electrical system voltage

FH330 Optional Equipment

Conveyor – low profile in either 914.4 or 1188.7 cm (30 or 39 ft) with single 30 kW (40 hp) motor

Connecting pin – 76.2 mm (3 in) heavy duty

Rigid Frame Modular Structure (RFM) – choose 1066 mm or 1219.2 mm (42 or 48 in) belt width

RFM slider material (polymer or abrasion resistant)

Tail pulley support section

Tail dolly

Bretby cable handlers

76.2 mm (3 in) sideboards on MBCs and piggyback conveyors

Cable handler trailers

Radio remote

System options
  • 5-unit attached haulage system (2 × MBC, 3 × piggyback conveyors)
  • 6-unit detached haulage system (2 × MBC, 1 MBC with hopper, 3 × piggyback conveyors)
  • 7-unit attached haulage system (3 × MBC, 4 × piggyback conveyors)
  • 8-unit detached haulage system (3 × MBC, 1 MBC with hopper, 4 × piggyback conveyors)