< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Tailored for a perfect fit whatever your conditions. Feeder breakers allow haulage vehicles to quickly discharge their payloads. They break mined material down to beltable size and the ratio chains feed the broken material onto a conveyor belt, reducing the risk of conveyor belt jams and spillage. Cat® feeder breakers do the job with a large intake hopper capacity and high throughput rate. The high-speed/high-torque traction system has torque hubs instead of the hydraulic motors used on competitive models, delivering higher tram speeds for section moves and higher torque-to-ground for greater tractive effort. Features: • Up to 1 633 tonnes/hour (1,800 tons/hour) discharge rate • 27 200 kg (60,000 lb) pick force • 126 980 kg/strand (280,000 lb/strand) ultimate strength, engineering class, rollertype conveyor chain • 25 mm (1.0 in) AR 400 frame side steel 25 mm (1.0 in) plate fabricated hopper • Hydraulically-adjustable ground clearance • High tractive effort achieved with torque hub planetary crawler drive • 14 m/min (47 ft/min) tram speed

Specifications

Units:
Length 34.0 ft 10.36 m Less
Width 11.48 ft 3.5 m Less
Height 33.96 in 0.86 m Less

General Specifications

Breaker Diameter 19.0 in 483.0 mm Less
Breaker Pick Force (variable) 88000.0 lb 39916.0 kg Less
Gross Vehicle Weight 70000.0 lb 31750.0 kg Less
Intake End Design Ram car, 3 way dump, hopper with sideboards Ram car, 3 way dump, hopper with sideboards Less
Material Compressive Strength 17000.0 psi 117.0 Mpa Less
Material Throughput 860 tonne/hr (950 ton/hr) 860 tonne/hr (950 ton/hr) Less
Processed Material Run of mine coal with minimum rock content Run of mine coal with minimum rock content Less
Seam Height 836 mm-1321 mm (34 in-52 in) 836 mm-1321 mm (34 in-52 in) Less
Total Horsepower 200.0 hp 150.0 kW Less
Tractive Effort 35634.0 lb 16163.0 kg Less
Tram Speed 0-13.7 m/min (0-45 ft/min) 0-13.7 m/min (0-45 ft/min) Less

Frame Plate Specifications

Bottom Deck Plate AR steel AR steel Less
Breakershaft Impact Plate HSLA steel and CCO HSLA steel and CCO Less
Main Frame Side Plate AR steel AR steel Less
Top Deck Plate HR steel and CCO HR steel and CCO Less

Headshaft Specifications

Bearing Bore 4.94 in 125.0 mm Less
Drive Attachment Method Splined Splined Less
Shaft Diameter 5.0 in 127.0 mm Less

Tailshaft Specifications

Bearing Bore 3.94 in 100.0 mm Less
Chain Engagement Roller Roller Less
Shaft Diameter 3.94 in 100.0 mm Less

Crawler Specifications

Drive Method Torque hub, 36:1 planetary reduction Torque hub, 36:1 planetary reduction Less
Freewheel Tow Specification 134 m/min (5 mph) unlimited distance 134 m/min (5 mph) unlimited distance Less
Grade (Maximum) 15.0 % 15.0 % Less
Ground Pressure 21 445 kg/m2 (30.5 psi) 21 445 kg/m2 (30.5 psi) Less
Hydraulic Tram Motor Low speed, high torque Geroler 311 cc Low speed, high torque Geroler 311 cc Less
Overload Protection Method - Hydraulic Relief set at 2250.0 psi 155.0 bar Less
Pad Width 15.0 in 381.0 mm Less
Parking Brake Yes Yes Less
Take Up Method Grease cylinder with steel shims Grease cylinder with steel shims Less
Tractive Effort 35634.0 lb 16163.0 kg Less
Tram Speed 0-13.7 m/min (0-45 ft/min) 0-13.7 m/min (0-45 ft/min) Less

Breakershaft Specifications

Adjustment Method Manually (in increments) 2.0 in 50.0 mm Less
Bearing Bore 6.19 in 157.0 mm Less
Bit to Flight Clearance 25 mm-127 mm (1 in-5 in) 25 mm-127 mm (1 in-5 in) Less
Breaker Bit Description Carbide tip hardface protection tapered shank Carbide tip hardface protection tapered shank Less
Breaker Pick Force (variable) 88000.0 lb 39916.0 kg Less
Breaker Tip to Tip Diameter 19.0 in 483.0 mm Less
Breakershaft RPM 61 61 Less
Overload Protection Method Underspeed sensor Underspeed sensor Less
Shaft Diameter 8.0 in 203.0 mm Less

Power Unit Specifications

Drive Chain ASA 180-2 roller chain ASA 180-2 roller chain Less
Drive Chain Tensioning Method Grease cylinder with steel shims Grease cylinder with steel shims Less
Driven/Drive Sprocket Ratio 27/14 27/14 Less
Electric Motor 200HP/AC/3PH/TEFC/MINE DUTY 200HP/AC/3PH/TEFC/MINE DUTY Less
Electric Motor/Pump Coupling Flexible element coupling Flexible element coupling Less
Electric Motor/Reducer Coupling Flexible element coupling Flexible element coupling Less
Gear Reducer 15:1 right angle triple reduction 262 mechanical hp 15:1 right angle triple reduction 262 mechanical hp Less
Main Hydraulic Pump Axial piston open loop load sense 165 cc Axial piston open loop load sense 165 cc Less
Overload Protection Method Friction disc clutch and amp overload relay Friction disc clutch and amp overload relay Less
Piggyback Hydraulic Pump Priority flow fixed disp. gear 16 cc or 25 cc Priority flow fixed disp. gear 16 cc or 25 cc Less

Conveyor Drive Specifications

Conveyor Chain Speed 0-31 m/min (0-102 ft/min) 0-31 m/min (0-102 ft/min) Less
Conveyor Hydraulic Motor Radial piston motor 250 cc Radial piston motor 250 cc Less
Gear Reducer 29:1 parallel triple reduction 220 mechanical hp 29:1 parallel triple reduction 220 mechanical hp Less
Overload Protection Method Hydraulic relief and high pressure switch Hydraulic relief and high pressure switch Less

Hydraulic Specifications

Control Valve Stack Proportional spool valve load sense 8 section Proportional spool valve load sense 8 section Less
Conveyor Circuit Relief Pressure 4800.0 psi 345.0 bar Less
Conveyor Hydraulic Motor Radial piston motor 250 cc Radial piston motor 250 cc Less
Heat Exchanger Style Air over oil and/or water over oil Air over oil and/or water over oil Less
High Oil Pressure Switch Setting 5000.0 psi 345.0 bar Less
High Oil Temperature Switch Setting 165.0 ° F 74.0 ° C Less
High Pressure Filter 5 micron rating 5 micron rating Less
Hydraulic Cylinder, Frame Lift and Tilt Double Acting - Stroke 12.0 in 305.0 mm Less
Hydraulic Fluid Cleanliness Level ISO 4406 16/14/12 ISO 4406 16/14/12 Less
Hydraulic Hose Fitting Type JIC and face seal JIC and face seal Less
Hydraulic Hose Rating 5000.0 psi 345.0 bar Less
Hydraulic Tram Motor Low speed, high torque Geroler 311 cc Low speed, high torque Geroler 311 cc Less
Main Hydraulic Pump Axial piston open loop load sense 165 cc Axial piston open loop load sense 165 cc Less
Oil Reservoir 120.0 gal 454.0 L Less
Oil Reservoir Breather Element 5 micron rating 5 micron rating Less
Oil Reservoir Power Fill Yes Yes Less
Piggyback Hydraulic Pump Priority flow fixed disp. gear 16 cc or 25 cc Priority flow fixed disp. gear 16 cc or 25 cc Less
Reservoir Low Oil Level Switch Yes Yes Less
Reservoir Oil Thermometer and Sight Glass Yes Yes Less
Return Pressure Filter 5 micron rating 5 micron rating Less
Tram Circuit Relief Pressure 2250.0 psi 155.0 bar Less

Electrical Specifications

Belt Sequence Sensor Detects operation of the conveyor belt and will stop the conveyor chain when the conveyor belt is not moving. Detects operation of the conveyor belt and will stop the conveyor chain when the conveyor belt is not moving. Less
Belt Sequence Sensor Restarts the conveyor chain when the conveyor belt restarts. Restarts the conveyor chain when the conveyor belt restarts. Less
Breakershaft Overload Protection Underspeed sensor Underspeed sensor Less
Electric Motor 200HP/AC/3PH/TEFC/MINE DUTY 200HP/AC/3PH/TEFC/MINE DUTY Less
Electrical Safety Features - Emergency Stop Button Quantity one, located on main electrical enclosure cover Quantity one, located on main electrical enclosure cover Less
Electrical Safety Features - Neutral Start Switch Machine will not start unless tram levers are in neutral Machine will not start unless tram levers are in neutral Less
Electrical Safety Features - Panic Strip, Intrinsically Safe Quantity two, one centrally located on each side of feeder Quantity two, one centrally located on each side of feeder Less
Electrical Safety Features - Radio Remote Deadman Switch Remote operation of the machine cannot occur without deadman switch being engaged Remote operation of the machine cannot occur without deadman switch being engaged Less
Electrical Safety Features - Siren/Flashing Light The light will flash the entire time there is power on the machine. The light will flash the entire time there is power on the machine. Less
Electrical Safety Features - Siren/Flashing Light Siren will sound upon initial machine start up and prior to each restart of the conveyor chain. Siren will sound upon initial machine start up and prior to each restart of the conveyor chain. Less
Electrical Safety Features - Tram/Conveyor Mode Switch Provide lockout of hydraulic: • Tram mode-conveyor function disabled • Convey mode-tram/cylinder function disabled Provide lockout of hydraulic: • Tram mode-conveyor function disabled • Convey mode-tram/cylinder function disabled Less
High Oil Pressure Switch Yes Yes Less
High Oil Temperature Switch Yes Yes Less
Main Electrical Enclosure - Circuit Overload Protection Circuit breaker Circuit breaker Less
Main Electrical Enclosure - Contactor Type Vacuum Vacuum Less
Main Electrical Enclosure - Conveyor Speed Control Potentiometer Potentiometer Less
Main Electrical Enclosure - Electric Motor Protection Amp overload relay Amp overload relay Less
Main Electrical Enclosure - IP 65 rating Dust tight and low pressure wash down Dust tight and low pressure wash down Less
Programmable Logic Control (PLC) (optional) - Basic Operating Principal of PLC (if equipped) Monitor the operating status of the feeder and warn/shut down when machine damage will occur Monitor the operating status of the feeder and warn/shut down when machine damage will occur Less
Programmable Logic Control (PLC) (optional) - Basic Operating Principal of PLC (if equipped) Facilitate above ground communication and control through Ethernet connections Facilitate above ground communication and control through Ethernet connections Less
Programmable Logic Control (PLC) (optional) - Basic Operating Principal of PLC (if equipped) Control conveyor speed based on breakershaft electric motor current draw to protect components during high loads & conveyor jams Control conveyor speed based on breakershaft electric motor current draw to protect components during high loads & conveyor jams Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Conveyor chain speed Conveyor chain speed Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Hour meter for preventative maintenance scheduling Hour meter for preventative maintenance scheduling Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Hydraulic oil level Hydraulic oil level Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Hydraulic pump suction vacuum Hydraulic pump suction vacuum Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Power consumption Power consumption Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Hydraulic system pressure Hydraulic system pressure Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Counter for number of times the hauler vehicles dump and time between dumps for statistical data gathering Counter for number of times the hauler vehicles dump and time between dumps for statistical data gathering Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Hydraulic oil temperature Hydraulic oil temperature Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Component temperatures such as electric motor, gear reducer, bearings Component temperatures such as electric motor, gear reducer, bearings Less
Programmable Logic Control (PLC) (optional) - Typical Functions to be Monitored by PLC (if equipped) Breakershaft electric motor current draw, 3 phase current and 3 phase voltage Breakershaft electric motor current draw, 3 phase current and 3 phase voltage Less
Radio Remote (Optional) Wireless control of tram, tilt cylinder and lift cylinder sections of the hydraulic valve stack Wireless control of tram, tilt cylinder and lift cylinder sections of the hydraulic valve stack Less
Remote Conveyor Start Method Standard - tilt switch; Optional - photo eye, push button station and radio transmitter Standard - tilt switch; Optional - photo eye, push button station and radio transmitter Less
Reservoir Low Oil Level Switch Yes Yes Less

Fire Suppression Specifications

Activation Points 2 2 Less
Chemical Cylinders 2 @ 7.5 kg (20 lb) each 2 @ 7.5 kg (20 lb) each Less
Discharge Points 8 required 8 required Less
Manufacturer/Type Approved Ansul dry chemical inspected by certified Ansul technician Approved Ansul dry chemical inspected by certified Ansul technician Less
Pressure Cylinders 2 pressure actuators 2 pressure actuators Less

Dust Suppression Specifications

Activation Method Standard - pendulum switch; Optional - electro-hydraulic solenoid activated by forward hydraulic pressure on conveyor motor Standard - pendulum switch; Optional - electro-hydraulic solenoid activated by forward hydraulic pressure on conveyor motor Less
Filtration “Y” strainer at inlet “Y” strainer at inlet Less
Machine Washdown Hose Connected to “Y” strainer clean out connection Connected to “Y” strainer clean out connection Less
Number of Sprays and Location Six total located at upper hose crossover, three spraying inby and three spraying outby Six total located at upper hose crossover, three spraying inby and three spraying outby Less
Pressure Regulator Adjustable 0-8.6 bar (0-125 psi) 0-8.6 bar (0-125 psi) Less
Type of Sprays Conical Conical Less

Greasing System Specifications

Electric Motor and Reducer Manifold Location Near the electric motor and reducer Near the electric motor and reducer Less
Grease Delivery Method Manual Manual Less
Main Manifold Location Near the operator’s station Near the operator’s station Less
Main Manifold Serviced Components Tailshaft, breakershaft, and headshaft Tailshaft, breakershaft, and headshaft Less
Number of Manifolds Quantity three, main, electric motor and gear reducer Quantity three, main, electric motor and gear reducer Less

Conveyor Chain Specifications

Flight Attachment Method Mounts to extended pins on the chain Mounts to extended pins on the chain Less
Flight Construction One piece solid barstock One piece solid barstock Less
Flight Dimension 64 mm × 127 mm (2.50 in × 5 in) 64 mm × 127 mm (2.50 in × 5 in) Less
Pin Diameter 0.94 in 24.0 mm Less
Pitch 3.5 in 89.0 mm Less
Take Up Method Grease cylinder with steel shims Grease cylinder with steel shims Less
Ultimate Strength 200000.0 lb 90720.0 kg Less

Dimensions (Approximate)

Conveyor Width 56.0 in 1422.0 mm Less
Discharge Angle: Maximum Dump Position 3.0 Degrees 3.0 Degrees Less
Discharge Angle: Minimum Dump Position 1.0 Degrees 1.0 Degrees Less
Distance Ground to Top of Hopper: Maximum Dump Position 20.44 in 519.0 mm Less
Distance Ground to Top of Hopper: Minimum Dump Position 14.24 in 362.0 mm Less
Distance from Discharge to Main Frame 50.5 in 1283.0 mm Less
Distance from Head Shaft to Main Frame 39.5 in 1003.0 mm Less
Frame Height - Fixed: Maximum Dump Position 52.0 in 1321.0 mm Less
Frame Height - Fixed: Maximum Tram Position 43.21 in 1098.0 mm Less
Frame Height - Fixed: Minimum Dump Position 34.0 in 864.0 mm Less
Frame Height - Fixed: Minimum Tram Position 31.21 in 793.0 mm Less
Ground Clearance - Discharge End: Maximum Dump Position 28.02 in 712.0 mm Less
Ground Clearance - Discharge End: Minimum Dump Position 11.98 in 304.0 mm Less
Ground Clearance - Receiving End: Maximum Tram Position 14.2 in 361.0 mm Less
Ground Clearance - Receiving End: Minimum Tram Position 2.21 in 56.0 mm Less
Ground Clearance: Maximum Tram Position 14.21 in 361.0 mm Less
Ground Clearance: Minimum Tram Position 2.21 in 56.0 mm Less
Height of Hopper: Maximum Dump Position 14.47 in 367.0 mm Less
Height of Hopper: Minimum Dump Position 13.27 in 337.0 mm Less
Height with 152 mm (6 in) Sideboards: Maximum Tram Position 45.96 in 1167.0 mm Less
Height with 152 mm (6 in) Sideboards: Minimum Tram Position 33.96 in 863.0 mm Less
Length - Front of Hopper to Back Plate 128.5 in 3264.0 mm Less
Overall Length 34.0 ft 10363.0 mm Less
Overall Width 11.48 ft 3499.0 mm Less
Receiving End Width 10.75 ft 3277.0 mm Less

FB85 Optional Equipment

Shear pin or torque-limiting coupling breaker drivetrain protection

Hydraulic, hydro-mechanical or electro-mechanical conveyor drives are available depending on application parameters and operation’s preference

Chromium Carbide Overlay coal line

Customer hopper capacity design to suit application

Hopper sideboards

Shovelnose, 3-way dump, or face hauler hopper end

Integral mounted belt tail roller with stabilizing hydraulic cylinders

Ansul™ dry-chemical fire suppression system

Electric solenoid-controlled dust suppression system

Direct drive breakershaft and headshaft