< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Tailored for a perfect fit whatever your conditions. Feeder breakers allow haulage vehicles to quickly discharge their payloads. They break mined material down to beltable size and the ratio chains feed the broken material onto a conveyor belt, reducing the risk of conveyor belt jams and spillage. Cat® feeder breakers do the job with a large intake hopper capacity and high throughput rate. The high-speed/high-torque traction system has torque hubs instead of the hydraulic motors used on competitive models, delivering higher tram speeds for section moves and higher torque-to-ground for greater tractive effort. Features: • Up to 1 633 tonnes/hour (1,800 tons/hour) discharge rate • 27 200 kg (60,000 lb) pick force • 126 980 kg/strand (280,000 lb/strand) ultimate strength, engineering class, rollertype conveyor chain • 25 mm (1.0 in) AR 400 frame side steel 25 mm (1.0 in) plate fabricated hopper • Hydraulically-adjustable ground clearance • High tractive effort achieved with torque hub planetary crawler drive • 14 m/min (47 ft/min) tram speed

Specifications

Units:
Length 33.75 ft 10.28 m Less
Width 10.4 ft 3.17 m Less
Height 36.8125 in 0.94 m Less

FB110 Optional Equipment

Shear pin or torque-limiting coupling breaker drivetrain protection

Hydraulic, hydro-mechanical or electro-mechanical conveyor drives are available depending on application parameters and operation’s preference

Chromium Carbide Overlay coal line

Customer hopper capacity design to suit application

Hopper sideboards

Shovelnose, 3-way dump, or face hauler hopper end

Integral mounted belt tail roller with stabilizing hydraulic cylinders

Ansul™ dry-chemical fire suppression system

Electric solenoid-controlled dust suppression system

Direct drive breakershaft and headshaft