Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

Specifications

Units:
Height 2056-2182 mm (80.9-85.9 in) 2056-2182 mm (80.9-85.9 in) Less
Load Capacity 15 tonnes (16.5 tons) 15 tonnes (16.5 tons) Less
Power Type Diesel Diesel Less

Capacities

Bucket Payload 26455.0 lb 12000.0 kg Less
Maximum Braked Trailer Mass Consult Caterpillar Consult Caterpillar Less
Maximum Un-braked Trailer Mass 33069.0 lb 15000.0 kg Less
RAS Belt Reeler 26455.0 lb 12000.0 kg Less
RAS Fixed Jib Maximum Payload 22046.0 lb 10000.0 kg Less
RAS Forks, Maximum Payload 33069.0 lb 15000.0 kg Less
RAS Slewing Jib, Maximum Payload 17636.0 lb 8000.0 kg Less

Standard Ejector Bucket

Heaped Capacity (SAE) 5.9 yd3 4.5 m3 Less
Struck Capacity 4.6 yd3 3.5 m3 Less

Weight

Maximum Laden 97003.0 lb 44000.0 kg Less
Operating with Bucket Only 63933.0 lb 29000.0 kg Less
Operating without Bucket 58422.0 lb 26500.0 kg Less

Engine Speeds

High Idle 2300.0 RPM 2300.0 RPM Less
Low Idle 800.0 RPM 800.0 RPM Less

Fuel Consumption

At Full Power 10.4 Gal/hr 39.4 L/hr Less
Average Mine Duty 20-40 L/hr (5.3-10.5 gal/hr) 20-40 L/hr (5.3-10.5 gal/hr) Less

Start System

Starter Motor Type Air Turbine Type Air Turbine Type Less

Intake Air Cleaner

Intake Flame Trap Spiral Wound Type Spiral Wound Type Less
Type/Make Dry Dual Element/Caterpillar Dry Dual Element/Caterpillar Less

Exhaust Conditioner

Aftertreatment Catalytic Exhaust Purifier Catalytic Exhaust Purifier Less
Exhaust Filter Replaceable Element Except China Replaceable Element Except China Less
Exhaust Flame Trap Replaceable China and RSA Replaceable China and RSA Less
Make Caterpillar Caterpillar Less
Type Flameproof Wet Flameproof Wet Less

Transmission

Speeds, Forward and Reverse 4 4 Less
Type Power Shift with Forward/Reverse Power Shift with Forward/Reverse Less

Axles Standard

Front Axle Fixed Fixed Less
Rear Axle Trunnion Mount Trunnion Mount Less
Type Outboard Planetary Outboard Planetary Less

Wheels

Make/Model 5 Pieces (Heavy Duty) 5 Pieces (Heavy Duty) Less

Tires – Standard

Inflation Media Air Air Less
Inflation Pressure 116.0 psi 800.0 kPa Less
Ply Rating Radial Radial Less
Size 20.5 × R25 20.5 × R25 Less
Type XKA Tires XKA Tires Less

Hydraulic Filtration

Bucket System Return 10 Micron; Replaceable with Bypass Return 10 Micron; Replaceable with Bypass Less
Steer/Brake System Pressure 10 Micron; Replaceable with Bypass Pressure 10 Micron; Replaceable with Bypass Less

Articulation

Degrees of Turn Either Side 43 Degree 43 Degree Less

Oscillation

Degrees Up and Down from Horizon 7.5 Degree 7.5 Degree Less

Seating (Driver)

Type Cross-seated Cross-seated Less

Canopy

ROPS/FOPS Optional Optional Less
Type Protective Device MDG1 MDG1 Less

Electrical System

Polarity Floating Chassis Floating Chassis Less
Type Approved Flameproof Approved Flameproof Less
Voltage 12.0 volts 12.0 volts Less

Shutdown System

Optional Shutdowns • High Methane • Low Hydraulic Oil • Exhaust Scrubber Temperature • High Methane • Low Hydraulic Oil • Exhaust Scrubber Temperature Less
Standard Shutdowns • Low Engine Oil Pressure • Exhaust Temperature • Engine Coolant Level • Engine Coolant Temperature • Low Engine Oil Pressure • Exhaust Temperature • Engine Coolant Level • Engine Coolant Temperature Less
Standard Shutdowns (cont'd.) • Turbo Temperature • Scrubber Level 1 • Scrubber Level 2 • Turbo Temperature • Scrubber Level 1 • Scrubber Level 2 Less
System Type DCS Electronic; Intrinsically Safe Approved DCS Electronic; Intrinsically Safe Approved Less

Lights

Number/Location 2 Front, 2 Rear; Approved Flameproof 2 Front, 2 Rear; Approved Flameproof Less

Alternator

Drive Hydraulic Hydraulic Less
Type Approved Flameproof Approved Flameproof Less

Pneumatic System

Air Flow 0.340 m3/min (12 ft3/min) @ 1,500 rpm 0.340 m3/min (12 ft3/min) @ 1,500 rpm Less
Air Receiver Volume 2.8 ft3 80.0 L Less
Compressor Type Piston Engine Gear Driven Piston Engine Gear Driven Less
Governed Pressure 116.0 psi 800.0 kPa Less
Relief Pressure 120.0 psi 830.0 kPa Less

Vehicle Speeds

1st Gear 1.6 mph 2.6 km/h Less
2nd Gear 3.9 mph 6.3 km/h Less
3rd Gear 6.9 mph 11.0 km/h Less
4th Gear 12.0 mph 19.4 km/h Less

Grade Ability

Front to Rear 1:4 1:4 Less
Side to Side 1:8 1:8 Less
Side to Side (Empty) 1:4 1:4 Less

Service Capacities

Axle Oil (Each) 18.7 gal 71.0 L Less
Engine Cooling System Water 19.0 gal 72.0 L Less
Engine Crankcase Oil (with Filter) 5.8 gal 25.0 L Less
Fuel Tank 78.3 gal 300.0 L Less
Hydraulic Tank 78.3 gal 300.0 L Less
Main Air Receiver 5.3 ft3 150.0 L Less
Transmission/Converter Oil 10.5 gal 40.0 L Less
Water Make Up Tank 118.9 gal 450.0 L Less

Engine (6 Cylinder)

Cooling Fan Hydraulic Driven Fan Hydraulic Driven Fan Less
Cooling System Coolant Based Radiator Coolant Based Radiator Less
Displacement 439.3 in3 7.2 L Less
Engine Make/Model Cat C7 Cat C7 Less
Maximum Power Gross 171.5 kW (230 hp) @ 2,200 rpm 171.5 kW (230 hp) @ 2,200 rpm Less
Maximum Torque Tested 895 N·m (660 lb-ft) @ 1,700 rpm 895 N·m (660 lb-ft) @ 1,700 rpm Less
Radiator Position Vertical Rear Vertical Rear Less
Type Diesel, Turbocharged Diesel, Turbocharged Less

CL215B Standard Equipment

• The CL215B’s come standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.

CL215B Optional Equipment

• Filled Tires – Insert or Foam

• Fire Suppression System

• 15 000 kg (33,069 lb) Forks with Side Shift

• 8000 kg (17,636 lb) Slewing Jib Crane

• Elevating Work Platform

• Fuel and Lubrication Pod

• Concrete Hopper Attachment

• Alternative Approved Electrical Components (lights, alternators, hour meters, etc.)

• Load Indication Gauge System

• Tow Chains

• Auto Lubrication System

• 10 000 kg (22,046 lb) Belt/Cable Reeler

• 5.5 m3 (7.2 yd3) Bucket

• Trailer Towing Adapter (CHT-50)

• Power Assist Ready

• Trailer Power Assist (CHT-50)

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers