< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® LHDs are engineered to access low seam operations.

Specifications

Units:
Height 1870 mm (73.6 in) 1870 mm (73.6 in) Less
Load Capacity 50 tonnes (55 tons) 50 tonnes (55 tons) Less
Carry Capacity 55.0 tons 50.0 tonnes Less
Frame Oscillation 8.0 Degrees 8.0 Degrees Less
Gradients Possible (gradient data short-term only) 14.5° continuous 14.5° continuous Less
Ground Clearance 11.0 in 280.0 mm Less
Hydraulics Quick connect PTO couplings from the towing vehicle Quick connect PTO couplings from the towing vehicle Less
Maximum Speed 15.5 mph 25.0 km/h Less
Maximum Speed with Load 9.3 mph 15.0 km/h Less
Motor/Engine Trailer Trailer Less
Pull Winch Rated at 20 tonnes (22 tons)/30 tonnes (33 tons) 20 tonnes (22 tons)/30 tonnes (33 tons) Less
Steering Articulation 45.0 Degrees 45.0 Degrees Less
Turn Radius (outside) 24.61 ft 7.5 m Less
Unload 2 × hydraulic cylinders in stops 2 × hydraulic cylinders in stops Less
Vehicle Length 15.42 ft 4.7 m Less
Vehicle Width 12.63 ft 3.85 m Less

Support

Support Mass (reference Caterpillar for load/braking restrictions) Up to 55 000 kg (Up to 121,254 lb) Up to 55 000 kg (Up to 121,254 lb) Less
Support Width (reference trailer widths) 1750 mm (68.9 in) and 2000 mm (78.7 in) 1750 mm (68.9 in) and 2000 mm (78.7 in) Less

Trailer

Trailer Mass 30864.0 lb 14000.0 kg Less

Winch

Winch Capacity - Optional 66138.0 lb 30000.0 kg Less
Winch Capacity - Standard 44092.0 lb 20000.0 kg Less
Winch Rope Flat platted type or optional Kevlar Blue Flat platted type or optional Kevlar Blue Less

Nominal Ground Pressure

Loaded 192.9 psi 1330.0 kPa Less
Unloaded 36.26 psi 250.0 kPa Less

Dimensions (Approximate): Power Assisted Trailer Model - Option 1

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 175.2 in 4450.0 mm Less
Length - End to 5th Wheel Mount 179.9 in 4570.0 mm Less
Length - End to 5th Wheel Pivot 212.2 in 5390.0 mm Less
Length - Overall 226.8 in 5760.0 mm Less
Width - Inside 68.9 in 1750.0 mm Less
Width - Overall Over Wheels 139.0 in 3530.0 mm Less

Dimensions (Approximate): Power Assisted Trailer Model - Option 2

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 169.3 in 4300.0 mm Less
Length - End to 5th Wheel Mount 174.0 in 4420.0 mm Less
Length - End to 5th Wheel Pivot 205.5 in 5220.0 mm Less
Length - Overall 220.5 in 5600.0 mm Less
Width - Inside 78.7 in 2000.0 mm Less
Width - Overall Over Wheels 148.8 in 3780.0 mm Less

Dimensions (Approximate): Power Assisted Trailer Model - Option 3

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 169.3 in 4300.0 mm Less
Length - End to 5th Wheel Mount 174.0 in 4420.0 mm Less
Length - End to 5th Wheel Pivot 205.5 in 5220.0 mm Less
Length - Overall 220.5 in 5600.0 mm Less
Width - Inside 86.6 in 2200.0 mm Less
Width - Overall Over Wheels 156.7 in 3980.0 mm Less

Dimensions (Approximate): Non-Power Assisted Trailer Model - Option 1

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 175.2 in 4450.0 mm Less
Length - End to 5th Wheel Mount 179.9 in 4570.0 mm Less
Length - End to 5th Wheel Pivot 212.2 in 5390.0 mm Less
Length - Overall 226.8 in 5760.0 mm Less
Width - Inside 68.9 in 1750.0 mm Less
Width - Overall Over Wheels 135.0 in 3430.0 mm Less

Dimensions (Approximate): Non-Power Assisted Trailer Model - Option 2

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 169.3 in 4300.0 mm Less
Length - End to 5th Wheel Mount 174.0 in 4420.0 mm Less
Length - End to 5th Wheel Pivot 205.5 in 5220.0 mm Less
Length - Overall 220.5 in 5600.0 mm Less
Width - Inside 78.7 in 2000.0 mm Less
Width - Overall Over Wheels 144.9 in 3680.0 mm Less

Dimensions (Approximate): Non-Power Assisted Trailer Model - Option 3

Ground Clearance Lifted 9.8 in 250.0 mm Less
Height in Travel Position 73.6 in 1870.0 mm Less
Height - To Top of 5th Wheel Loaded 40.3 in 1024.0 mm Less
Height - To Top of Guard Lifted 72.2 in 1835.0 mm Less
Height - To Top of Wheel Arch Lifted 68.9 in 1750.0 mm Less
Length - 5th Wheel Stand Off 31.5 in 799.0 mm Less
Length - Center of Wheel to 5th Wheel Pivot 169.3 in 4300.0 mm Less
Length - End to 5th Wheel Mount 174.0 in 4420.0 mm Less
Length - End to 5th Wheel Pivot 205.5 in 5220.0 mm Less
Length - Overall 220.5 in 5600.0 mm Less
Width - Inside 86.6 in 2200.0 mm Less
Width - Overall Over Wheels 152.8 in 3880.0 mm Less

RAS Chock/Roof Support Trailer

The SH150 roof support trailer turns your LHD into a high-speed shield hauler capable of carrying 50 tonnes (55.12 tons) and shields up to 2 m (6.56 ft) wide. The 55 000 kg (121,254 lb) RAS Chock/Roof Support Trailer is just one of the wide range of attachments available. The trailer is connected by a 5th Wheel Adapter unit to the towing vehicle. The trailer has a hydraulic powered winch for loading the Chock/Roof Support into the trailer body. The floor of the trailer is tapered allowing easy access into the trailer body by the support. Steel wear strips are welded in place for the support to slide over, reducing frictional resistance. Hydraulic powered cylinders acting on a slide plate raise and lower the trailer body to the floor. Hydraulic cylinders are incorporated in the chock/roof support positional stops and act as eject cylinders in the unloading sequence.


Optional Power Assist Drive

The hydraulic assist drive system fitted to the trailer is considered as an additional power assist unit for the trailer in areas of inconsistent floor and roadway conditions and is designed for intermittent use and not as a full time constant additional power drive. The hydraulic wheel motors are driven by the towing vehicle’s hydraulic system through the power take off (PTO) connection.