814F Series 2

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Specifically designed for mobility, maneuverability and good speed in tough applications.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Power 232.0 hp 173.0 kW Less
Flywheel Power 232.0 hp 173.0 kW Less
Gross Power 253.0 hp 189.0 kW Less
Net Power - EEC 80/1269 235.0 hp 175.0 kW Less
Net Power - ISO 9249 235.0 hp 175.0 kW Less
Net Power - SAE J1349 (JAN90) 232.0 hp 173.0 kW Less
Bore 4.4 in 112.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 537.0 in3 8.8 L Less
Torque Rise 30.0 % 30.0 % Less
Cylinders 6 6 Less

Transmission

Number of Forward Speeds 4 4 Less
Number of Reverse Speeds 4 4 Less
Forward 1 3.6 mph 5.7 km/h Less
Forward 2 6.4 mph 10.2 km/h Less
Forward 3 11.2 mph 17.9 km/h Less
Forward 4 19.3 mph 31.0 km/h Less
Reverse 1 4.1 mph 6.5 km/h Less
Reverse 2 7.3 mph 11.6 km/h Less
Reverse 3 12.7 mph 20.4 km/h Less
Reverse 4 21.8 mph 34.9 km/h Less

Hydraulic System

Lift cylinder, bore and stroke 120.62 mm x 913.9 mm 4.74 in x 35.98 in 120.62 mm x 913.9 mm 4.74 in x 35.98 in Less
Steering cylinder, bore and stroke 101.6 mm x 597 mm 3.99 in x 23.5 in 101.6 mm x 597 mm 3.99 in x 23.5 in Less
Relief valve setting 2255.0 psi 15500.0 kPa Less

Brakes

Brakes Meet OSHA regulations Meet OSHA regulations Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±12° Oscillating ±12° Less

Steering

Steering Angle ±36° ±36° Less
Turning Radius, Outside Corner of Blade 23.5 ft 7168.0 mm Less
Turning Radius, Inside Corner of Blade 12.2 ft 3727.0 mm Less

Tires

Standard Tire Size 26.5 R25 XHA MX L3 26.5 R25 XHA MX L3 Less
Tires L3 rock tread L3 rock tread Less

Weights

Operating Weight 47877.0 lb 21713.0 kg Less

Service Refill Capacities

Fuel Tank - standard 117.8 gal 446.0 L Less
Cooling System 14.5 gal 55.0 L Less
Crankcase 9.0 gal 34.0 L Less
Transmission 13.2 gal 50.0 L Less
Hydraulic Tank 23.2 gal 88.0 L Less
Differentials and Final Drives - Front 17.1 gal 65.0 L Less
Differentials and Final Drives - Rear 17.1 gal 65.0 L Less

Cab

Cab Meets SAE and ISO standards Meets SAE and ISO standards Less
ROPS/FOPS Standard Standard Less

Operating Specifications

Turning Circle w/Blade 4703.4 ft 1433.6 m Less
Ground Clearance 14.41 in 366.0 mm Less

Sound Performance

Standards Meet required standards Meet required standards Less

Blade Specifications

Blade Capacities 2.66 m3 2.66 m3 Less
Straight Blade - Capacity 3.49 yd3 2.66 m3 Less
Moldboard Length 11.8 ft 3596.0 mm Less
Straight Blade - Overall Width 11.8 ft 3596.0 mm Less
Straight Blade - Height 3.6 ft 1110.0 mm Less
Straight Blade - Digging Depth 1.73 ft 528.0 mm Less
Maximum Lift Above Ground 2.36 ft 718.0 mm Less
Blade Tip Angle - Total 51.9 Degrees 51.9 Degrees Less
Blade Tip Angle - Forward 10.0 Degrees 10.0 Degrees Less
Blade Tip Angle - Back 4.5 Degrees 4.5 Degrees Less
Blade Tilt Angle - Right 4.5 Degrees 4.5 Degrees Less
Blade Tilt Angle - Left 8.0 Degrees 8.0 Degrees Less
Straight Blade - Maximum Tilt 2.6 ft 795.0 mm Less
Straight Blade - Total Operating Weight 47868.91 lb 21713.0 kg Less

Dimensions

Height to Top of Cab 10.91 ft 3326.0 mm Less
Height to Top of Exhaust Pipe 10.84 ft 3304.0 mm Less
Height to Top of Hood 7.79 ft 2373.0 mm Less
Ground Clearance to Bumper 2.45 ft 748.0 mm Less
Height to Bottom of Ladder 1.45 ft 441.0 mm Less
Center Line of Rear Axle to Edge of Bumper 6.14 ft 1871.0 mm Less
Center Line of Rear Axle to Hitch 5.5 ft 1675.0 mm Less
Wheelbase 11.0 ft 3350.0 mm Less
Length with Blade on Ground 22.58 ft 6881.0 mm Less
Ground Clearance 1.2 ft 366.0 mm Less

Power Train

Delivers top performance, durability and reliability.


Structures

Enhanced design and materials provide superior strength to the purpose built structures of the 814F Series 2.


Operator Station and Controls

Comfort and control - a top quality operator's station helps maximize productivity.


Straight Blade

Multiple box-section construction with heat-treated moldboard and DH™-2 steel edges and end bits for long life.


Optional Features

Available options augment the 814F Series 2 to meet your needs.


Serviceability

If maintenance is simple and areas easily accessible, it gets done.


Complete Customer Support

Cat dealers are the equipment experts.


814F Series 2 Standard Equipment

ELECTRICAL
  • Alarm, backup
  • Alternator (80 amp)
  • Batteries, maintenance-free (2)
  • Diagnostic connectors
  • Lighting system, halogen (front, rear and cab-mounted)
  • Starting and charging system (24-volt)
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT
  • Blade control system locks
  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Coat hook
  • Cigar lighter and ashtray
  • Caterpillar Monitoring System
  • Dome light (cab)
  • Fuses, blade-type, in-cab
  • Heater and defroster
  • Horn, electric (steering wheel mounted)
  • Hydraulic steering
  • Lunchbox and beverage holder
  • Mirrors, rearview (internally-mounted)
  • Seat, mechanical suspension
  • Seat belt, retractable, 76 mm (3 in) wide
  • Wet-arm wipers/washers (front and rear)

POWER TRAIN
  • Brakes, hydraulic enclosed, wet-disc service brakes
  • Engine, Cat® C9 ACERT™
  • Fuel priming pump
  • Muffler
  • Radiator, Next Generation Modular (NGMR)
  • Starting aid (ether)
  • Torque converter
  • Transmission, planetary (4 forward/4 reverse speeds)