< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Engine

Units:
Engine Model Cat® C4.4 Cat® C4.4 Less
Net Power 147.0 hp 108.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Cylinders 4 4 Less
Maximum Torque at 1,400 rpm 406.0 lb ft 550.0 N·m Less
Emissions Equivalent to U.S. Environmental Protection Agency (EPA) Tier 3, EU Stage IIIA, Korea Tier 3 & China Stage II emission standards Equivalent to U.S. Environmental Protection Agency (EPA) Tier 3, EU Stage IIIA, Korea Tier 3 & China Stage II emission standards Less
Net Power (ISO 14396) at 2,000 rpm 147.0 hp 108.0 kW Less
Net Power - ISO 14396 147.0 hp 108.0 kW Less
Net Power - ISO 9249/SAE J1349 137.0 hp 101.0 kW Less
Ratings 2000.0 RPM 2000.0 RPM Less

Weights

Dozer Blade 1653.0 lb 750.0 kg Less
Outriggers 2116.0 lb 960.0 kg Less
Counterweight - Optional 8598.0 lb 3900.0 kg Less
Counterweight - Standard 7716.0 lb 3500.0 kg Less
Note * Machine weight with medium stick, 3900 kg counterweight, with operator and full fuel tank, without work tool. * Machine weight with medium stick, 3900 kg counterweight, with operator and full fuel tank, without work tool. Less
Note (cont'd) Weight varies depending on configuration. Weight varies depending on configuration. Less
One-Piece Boom* - Front Dozer, Rear Outriggers 35913.0 lb 16290.0 kg Less
One-Piece Boom* - Rear Dozer Only 33819.0 lb 15340.0 kg Less
Operating Weight 15 300 to 17 500 kg (33,731 to 38,581 lb) 15 300 to 17 500 kg (33,731 to 38,581 lb) Less
Sticks - Long (2600 mm) 1168.0 lb 530.0 kg Less
Sticks - Medium (2400 mm) 1133.0 lb 514.0 kg Less
VA Boom* - Front Dozer, Rear Outriggers 37016.0 lb 16790.0 kg Less
VA Boom* - Rear Dozer Only 34921.0 lb 15840.0 kg Less

Swing Mechanism

Swing Speed 10.5 RPM 10.5 RPM Less
Swing Torque 29502.0 lb ft 40.0 kN·m Less

Hydraulic System

Maximum Flow - Auxiliary Circuit - High Pressure 58.1 gal/min 220.0 L/min Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 10.6 gal/min 40.0 L/min Less
Maximum Flow - Implement/Travel Circuit 58.1 gal/min 220.0 L/min Less
Maximum Flow - Swing Mechanism 21.1 gal/min 80.0 L/min Less
Maximum Pressure - Auxiliary Circuit - High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683.0 psi 185.0 bar Less
Maximum Pressure - Implement Circuit - Heavy Lift 5439.0 psi 375.0 bar Less
Maximum Pressure - Implement Circuit - Normal 5076.0 psi 350.0 bar Less
Maximum Pressure - Swing Mechanism 5366.0 psi 370.0 bar Less
Maximum Pressure - Travel Circuit 5076.0 psi 350.0 bar Less
System 67.4 gal 255.0 L Less
Tank Capacity 35.7 gal 135.0 L Less

Transmission

Drawbar Pull 21806.0 lb 97.0 kN Less
Maximum Gradeability 69% 69% Less
Creeper Speed - 1st Gear 1.9 mph 3.0 km/h Less
Creeper Speed - 2nd Gear 8.1 mph 13.0 km/h Less
Forward/Reverse - 1st Gear 5.0 mph 8.0 km/h Less
Forward/Reverse - 2nd Gear 21.1 mph 34.0 km/h Less

Service Refill Capacities

Cooling 8.7 gal 33.0 L Less
Engine Crankcase 2.1 gal 8.0 L Less
Rear Axle Housing (Differential) 3.7 gal 14.0 L Less
Front Steering Axle (Differential) 2.8 gal 10.5 L Less
Final Drive 0.7 gal 2.5 L Less
Powershift Transmission 0.7 gal 2.5 L Less
Fuel Tank 63.4 gal 240.0 L Less

Tires

Standard 10.00-20 (dual pneumatic) 10.00-20 (dual pneumatic) Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less
Maximum Steering Angle 35° 35° Less
Minimum Turning Radius - End of One-Piece Boom 326.8 in 8300.0 mm Less
Minimum Turning Radius - End of VA Boom 271.7 in 6900.0 mm Less
Minimum Turning Radius - Outside of Tire 248.0 in 6300.0 mm Less
Oscillation Axle Angle ±9° ±9° Less

Bucket Specifications

Bucket Capacities 0.35 to 0.91 m3 (0.46 to 1.19 yd3) 0.35 to 0.91 m3 (0.46 to 1.19 yd3) Less

Working Ranges

Maximum Digging Depth 19.9 ft 6070.0 mm Less
Maximum Reach at Ground Level 30.8 ft 9380.0 mm Less

Drive

Maximum Travel Speed 21.1 mph 34.0 km/h Less

Sound Levels

Exterior Sound Labeled spectator sound power level measured according to test procedures and conditions specified in 2000/14/EC is 102 dB(A). Labeled spectator sound power level measured according to test procedures and conditions specified in 2000/14/EC is 102 dB(A). Less

Cab/FOGS

Standards Cab with Falling Object Guard Structure (FOGS) meets ISO 10262. Cab with Falling Object Guard Structure (FOGS) meets ISO 10262. Less

Responsible Design

Thinking Generations Ahead


Engine

Power, Reliability, and Fuel Economy


Premium Comfort

Keeps Operators Productive All Shift Long


Simplicity and Functionality

For Ease of Operation


Undercarriage

Strength and Versatility on Wheels


Hydraulics

Fast Cycle Times, Heavy Lift Capacity


Booms and Sticks

Maximum Flexibility - High Productivity


SmartBoom

Reduces Stress and Vibration


Ride Control

Fast Travel Speed with More Comfort


Work Tools

Optimizes Your Performance


Complete Customer Support

Your Cat Dealer Will Support You Like No Other


Cat Product Link

It Pays to Know


Serviceability

When Uptime Counts


Safety

Make Sure You’re Safe


M317D2 Standard Equipment

ELECTRICAL
  • Alternator, 75 A
  • Lights: - Boom working light - Cab interior light - Roading lights two front - Roading lights two rear - Working lights, cab mounted (front and rear)
  • Main shut-off switch
  • Maintenance free heavy-duty batteries
  • Signal/warning horn

ENGINE
  • Automatic engine speed control
  • Automatic starting aid
  • Cat C4.4 achieves emission levels equivalent to U.S. Environmental Protection Agency (EPA) Tier 3, EU Stage IIIA, Korean Tier 3 and China Stage 2 emission standards
  • Fuel/water separator with level indicator, fuel priming pump, water level switch and a visual restriction indicator

HYDRAULICS
  • Heavy lift mode
  • Load-sensing Plus hydraulic system
  • Manual work modes (Eco, power modes)
  • Separate swing pump
  • Stick regeneration circuit
  • Anti drift valves for boom, stick and bucket

OPERATOR STATION
  • Adjustable armrests
  • Air conditioner, heater and defroster with automatic climate control
  • Ash tray with cigarette lighter (24 volt)
  • Beverage cup/can holder
  • Bolt-on FOGS capability
  • Bottle holder
  • Bottom mounted parallel wiping system that covers the upper and lower windshield glass
  • Camera mounted on counterweight displays through cab monitor
  • Coat hook
  • Floor mat, washable, with storage compartment
  • Fully adjustable suspension seat
  • Instrument panel and gauges: - Information and warning messages in local language - Gauges for fuel level, engine coolant and hydraulic oil temperature - Filters/fluids change interval - Indicators for headlights, turning signal, low fuel, engine dial setting - Clock with 10-day backup battery
  • Laminated front windshield
  • Left side console, tiltable, with lock out for all controls
  • Literature compartment behind seat
  • Literature holder in right console
  • Mobile phone holder
  • Parking brake
  • Positive filtered ventilation
  • Power supply, 12V-7A
  • Rear window, emergency exit
  • Retractable seat belt
  • Skylight
  • Sliding door windows
  • Steering column, tiltable
  • Storage area suitable for a lunch box
  • Sunshade for windshield and skylight
  • Travel speed lock
  • Visor for rain protection

UNDERCARRIAGE
  • Heavy-duty axles, advanced travel motor, adjustable braking force
  • Oscillating front axle with remote greasing
  • Tires, 10.00-20 16 PR, dual
  • Two tool boxes in undercarriage
  • Two-piece drive shaft

OTHER EQUIPMENT
  • Automatic swing brake
  • Counterweight, 3500 kg
  • Mirrors, frame and cab
  • Cat Product Link

M317D2 Optional Equipment

AUXILIARY CONTROLS AND LINES
  • Auxiliary boom and stick lines
  • Basic control circuits: - Medium pressure: • Two-way, medium pressure circuit, for rotating or tilting of work tools - Tool control/multi function: • One/two-way high pressure for hammer application or opening and closing of a work tool • Programmable flow and pressure for up to 10 work tools - selection via monitor • Quick coupler control
  • SmartBoom

FRONT LINKAGE
  • Booms: - One-piece boom, 5050 mm - VA boom (two piece), 5200 mm
  • Bucket linkage with or without diverter valve
  • Sticks: - 2400, 2600 mm

ELECTRICAL
  • Travel alarm with three selectable modes
  • Refueling pump
  • Lights: - Rotating beacon on cab

OPERATOR STATION
  • Falling objects guard
  • CD/MP3 Radio (12V) at rear location including speakers and 12V converter
  • Seat, adjustable high-back: - mechanical suspension - air suspension (vertical)
  • Vandalism guards
  • Windshield: - 70/30 split, openable

UNDERCARRIAGE
  • Dozer blade, front or rear mounted
  • Outriggers, rear mounted
  • Spacer rings for tires

OTHER EQUIPMENT
  • Counterweight, 3900 kg
  • Ride Control
  • Cat Machine Security System (MSS)