0% FOR 48 MONTHS + 90 DAYS NO PAYMENTS
See Our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat® 914G2 delivers strong performance, high productivity and proven reliability. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design provides strength and durability with superior control. Expand your business with the 914G2.

Engine

Units:
Net Power 95.0 hp 71.0 kW Less
Model Cat® C4.4 Electronic Cat® C4.4 Electronic Less
Maximum Gross Power – ISO 14396 101.0 hp 75.0 kW Less
Maximum Gross Power – ISO 14396 (DIN) 102.0 hp 75.0 kW Less
Net Power – ISO 9249 (DIN) 98.0 hp 72.0 kW Less
Net Power – ISO 9249/EEC 97.0 hp 72.0 kW Less
Net Power – SAE J1349 95.0 hp 71.0 kW Less
Rated Net Power @ 2,300 rpm – ISO 9249 (DIN) 98.0 hp 72.0 kW Less
Rated Net Power @ 2,300 rpm – ISO 9249/EEC 97.0 hp 72.0 kW Less
Rated Net Power @ 2,300 rpm – SAE J1349 95.0 hp 71.0 kW Less

Engine Dimensions

Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less

Weights

Operating Weight 17530.0 lb 7950.0 kg Less
Optional Counterweight* 330.0 lb 150.0 kg Less

Operating Specifications

Rated Bucket Capacity 1.7 yd3 1.3 m3 Less
Tire Size 17.5-25 17.5-25 Less
Breakout Force 14007.0 lb 62.0 kN Less
Full Turn Static Tipping Load, Bucket 11737.0 lb 5323.0 kg Less
Dump Height @ Full Lift 8.72 ft 2659.0 mm Less
Articulation 40.0 Degrees 40.0 Degrees Less
Oscillation +/– 11.0 Degrees 11.0 Degrees Less

Transmission

Travel Speed 1 5.6 mph 9.0 km/h Less
Travel Speed 2 22.0 mph 35.0 km/h Less

Cab

ROPS SAE J394, SAE J1040, ISO 3471 SAE J394, SAE J1040, ISO 3471 Less
FOPS SAE J231, ISO 3449 SAE J231, ISO 3449 Less
Sound 74 dB(A) 74 dB(A) Less

Hydraulic System

Hydraulic Cycle Time – Lift 5.6 5.6 Less
Hydraulic Cycle Time – Dump 2.1 2.1 Less
Hydraulic Cycle Time – Lower, Float 3.2 3.2 Less
Main Relief 3560.0 psi 245.5 bar Less
Flow 23.8 gal/min 90.0 L/min Less
Lift Cylinders, Double Acting 89 × 672 mm (3.5 × 26.5 in) 89 × 672 mm (3.5 × 26.5 in) Less
Tilt Cylinder, Double Acting 102 × 400 mm (4.0 × 15.8 in) 102 × 400 mm (4.0 × 15.8 in) Less

Service Refill Capacities

Cooling System 6.1 gal 23.0 L Less
Fuel Tank 39.6 gal 150.0 L Less
Hydraulic System 26.4 gal 100.0 L Less
Hydraulic Tank 18.5 gal 70.0 L Less

Buckets

Bucket Capacities 1.2-1.4 m3 (1.6-1.8 yd3) 1.2-1.4 m3 (1.6-1.8 yd3) Less

Brakes

Brakes Standards Standards Less

Operator Station

Superior comfort keeps you productive, all day long.


Power Train

Designed for power, durability and performance.


Loader

Built for strength.


Work Tools

Do more jobs with one machine with Cat Work Tools.


Serviceability

Easy access and minimal maintenance requirements reduce downtime.


Customer Support

Support you can count on.


914G2 Standard Equipment

ELECTRICAL
  • 24V direct electric starting
  • Alarm, back-up
  • Alternator, 80-ampere
  • Batteries, two 900 CCA maintenance free
  • Battery disconnect switch
  • Glow plug starting aid
  • Horn, front, warning (electrical)
  • Ignition key start/stop switch
  • Lighting system: brake lights, interior light, turn signals (front and rear), halogen working lights (front and rear)
  • Power receptacles; internal and external

LOADER
  • Linkage, sealed Z-bar design loader
  • Bucket/fork positioner, automatic
  • Lift kickout, automatic
  • Lift/tilt kickout neutralizer

HYDRAULICS
  • Hydraulic control, pilot-operated implement, single lever, 2 valve
  • Hydraulic oil cooler, tiltable
  • Hydraulic diagnostic connectors
  • S•O•S port – hydraulic oil
  • Standard hydraulic oil cooler
  • Steering, hydraulic

OPERATOR ENVIRONMENT
  • Bucket control, single lever, pilot
  • Cab, ROPS (sound suppressed and pressurized):
  • Adjustable steering column
  • Cigar lighter
  • Cup holder
  • Ground level door release
  • Heater/defroster
  • Rearview mirrors, inside (2)
  • Storage space, lockable
  • Seat, adjustable fabric suspension
  • Retractable seat belt
  • Tinted safety glass
  • Two doors
  • Wiper and washer (front and rear), front intermittent
  • Defroster, rear window, wired glass
  • Indicators:
  • Air cleaner
  • Air filter
  • Brake charge pressure
  • Engine oil pressure
  • Electrical system voltage
  • Hystat oil filter bypass
  • Parking brake
  • Primary steering
  • Instrumentation:
  • Battery voltage gauge
  • Engine coolant temperature gauge
  • Fuel level gauge
  • Digital hour meter
  • Hydraulic oil level sight gauge
  • Hydraulic oil temperature gauge
  • Single lever transmission control

POWER TRAIN
  • Air cleaner, radial seal
  • Antifreeze (protected to –36° C/–33° F)
  • Extended life coolant antifreeze
  • Brakes, Service – inboard, oil-immersed, enclosed, wet-disc full hydraulic
  • Brakes, Parking – mechanical on drive line, secondary
  • Differentials, conventional (front and rear)
  • Driveshaft, lubed for life
  • Electric fuel pump
  • Engine: Cat C4.4 Electronic diesel turbocharged, EU Stage IIIA and U.S. EPA Tier 3 emission compliant
  • Engine enclosure, lockable
  • Muffler
  • Radiator, serviceable unit core
  • Radiator expansion bottle
  • S•O•SSM port – engine oil
  • Suction fan
  • Transmission, hydrostatic

OTHER
  • Fenders (front/rear)
  • Hitch, drawbar
  • Pressure test points
  • Vandalism protection-locked service points

914G2 Optional Equipment

ELECTRICAL
  • Electrical Accessories Package (12V converter, accessory plug outlet, wiring)
  • Lighting, auxiliary front: 2 additional cab-mounted halogen working lights
  • Machine Security System
  • Rotating beacon, magnetic

HYDRAULICS
  • Drain valves, ecological
  • Hydraulic third and fourth valves
  • Steering, secondary

OPERATOR ENVIRONMENT
  • Air conditioner (R-134a refrigerant)
  • Canopy, ROPS
  • Mirrors, two external
  • Radio prep package (12V) includes speakers, antenna, converter and mounts (radio not included)
  • Ride Control System
  • Seats:
  • • Heated, fabric, with parking brake alarm
  • • Cat Comfort Series, fabric, air suspension
  • Sliding door window
  • Speedometer
  • Sun screen, rear window
  • Sun visor

POWER TRAIN
  • Antifreeze (protected to –50° C/–58° F)
  • Creeper control, transmission
  • Differential, Limited Slip (front and/or rear axle)
  • Engine air filter precleaner, cyclone
  • Engine Speed Control (ESC)
  • Forward/Neutral/Reverse (FNR) remote transmission control
  • Starting aid, engine block heater, 120V

OTHER
  • Bottom guard, hystat
  • Counterweight, 150 kg/330 lb
  • Fenders, roading
  • Guard, windshield
  • Ground engaging tools, bucket
  • Low sound package
  • “Blue Angel” low sound package
  • Quick coupler
  • Tires:
  • Bias ply, 15.5 × 25 and 17.5 × 25
  • Radial, 17.5 × R25
  • Tire rims, 1- and 3-piece
  • Tool box, lockable
  • Tool kit

Our Customers Say It Best - Pattie and Joe White

"When you say Cat, you know what you're getting. You're buying good equipment and they stand behind it."

Watch Video
0% FOR 48 MONTHS + 90 DAYS NO PAYMENTS

Looking to free up cash and explore new possibilities for your business? We are now offering a special rate of 0% for 48 months, plus 90 days no payments to make this dream a reality.

See Our Offers