< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat 907H2 Compact Wheel Loader delivers performance with versatility. Spacious, comfortable cab with the joystick control allows you to get more done. Loader design delivers strength and durability with parallel lifting. The work tool quick coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the Cat H2 Series Compact Wheel Loaders.

Engine

Units:
Net Power 69.0 hp 52.0 kW Less
Model Cat® C3.3B DIT (meets U.S. EPA Tier 4 Interim emission standards) Cat® C3.3B DIT (meets U.S. EPA Tier 4 Interim emission standards) Less
Bore 3.7 in 94.0 mm Less
Displacement 203.0 in3 3.3 L Less
Gross Power @ 2,500 rpm - SAE J1995 74.0 hp 55.0 kW Less
Maximum Gross Power - ISO 14396 73.0 hp 55.0 kW Less
Maximum Gross Power - SAE J1995 74.0 hp 55.0 kW Less
Maximum Net Power - ISO 9249 69.0 hp 52.0 kW Less
Maximum Net Power - SAE J1349 68.0 hp 51.0 kW Less
Net Power @ 2,500 rpm - SAE J1349 68.0 hp 51.0 kW Less
Rated Net Power @ 2,500 rpm - SAE J1349 68.0 hp 51.0 kW Less
Stroke 4.7 in 120.0 mm Less

Weights

Operating Weight 12809.0 lb 5810.0 kg Less

Operating Specifications

Rated Bucket Capacity 1.3 yd3 1.0 m3 Less
Tire Size 405/70 R18 405/70 R18 Less
Breakout Force 9442.0 lb 42.0 kN Less
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% of FTSTL) 4674.0 lb 2120.0 kg Less
Rated Operating Load @ Full Turn, Bucket 3494.0 lb 1585.0 kg Less
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Rough Terrain, 500 mm [20 in] Load Center) (60% of FTSTL) 3505.0 lb 1590.0 kg Less
Hydraulic Lift Capacity 7194.0 lb 3263.0 kg Less
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (Transport 100 mm [4 in] Above Ground) 6140.0 lb 2785.0 kg Less
Straight Tipping Load, Bucket 9524.0 lb 4320.0 kg Less
Full Turn Static Tipping Load, Bucket 6989.0 lb 3170.0 kg Less
Rackback, Transport Position 52.0 Degrees 52.0 Degrees Less
Rated Operating Load @ Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) 4674.0 lb 2120.0 kg Less
Rated Operating Load @ Full Turn, Forks (SAE J1197, Load Center @ Tine Mid-Point, 1120 mm [44 in] Tines) (50% FTSTL) 2721.0 lb 1234.0 kg Less
Rated Operating Load @ Full Turn, Forks (SAE J1197, Load Center @ Tine Mid-Point, 1220 mm [48 in] Tines) (50% FTSTL) 2608.0 lb 1183.0 kg Less
Rated Operating Load Straight Back, Forks (SAE J1197, Load Center @ Tine Mid-Point, 1120 mm [44 in] Tines) (50% FTSTL) 3543.0 lb 1607.0 kg Less
Rated Operating Load Straight Back, Forks (SAE J1197, Load Center @ Tine Mid-Point, 1220 mm [48 in] Tines) (50% FTSTL) 3470.0 lb 1574.0 kg Less

Transmission

Travel Speed 1 4.3 mph 7.0 km/h Less
Travel Speed 2 12.4 mph 20.0 km/h Less
High Speed 21.7 mph 35.0 km/h Less

Dimensions

Machine Width 6.0 ft 1840.0 mm Less
Articulation Angle (Degrees) 39.0 Degrees 39.0 Degrees Less
Cab Height 8.48 ft 2585.0 mm Less
Departure Angle (Degrees) 34.0 Degrees 34.0 Degrees Less
Dig Depth 3.5 in 90.0 mm Less
Dump Angle at Maximum Height (Degrees) 45.0 Degrees 45.0 Degrees Less
Fork Depth Above Ground 1.8 in 45.0 mm Less
Fork Height at Maximum Reach 4.89 ft 1490.0 mm Less
Fork Reach at Maximum Height 1.66 ft 505.0 mm Less
Ground Clearance 11.8 in 300.0 mm Less
Hinge Pin at Maximum Height 10.6 ft 3230.0 mm Less
Load Over Height 9.96 ft 3035.0 mm Less
Maximum Dump Height 7.86 ft 2395.0 mm Less
Maximum Fork Height 10.37 ft 3160.0 mm Less
Maximum Reach 4.15 ft 1265.0 mm Less
Overall Length with Bucket 18.32 ft 5585.0 mm Less
Overall Length with Forks 19.5 ft 5945.0 mm Less
Reach at Ground Level 2.46 ft 750.0 mm Less
Reach at Maximum Dump Height 2.66 ft 810.0 mm Less
Tire Gauge 4.66 ft 1420.0 mm Less
Turning Radius Inside Tire 7.35 ft 2240.0 mm Less
Turning Radius Over Bucket 14.81 ft 4515.0 mm Less
Wheelbase 7.12 ft 2170.0 mm Less
Width Over Bucket 6.68 ft 2035.0 mm Less

Cab

ROPS SAE J1040 MAY94, ISO 3471-1994 SAE J1040 MAY94, ISO 3471-1994 Less
FOPS SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II Less

Hydraulic System

Hydraulic Cycle Time - Lift 5 Seconds 5 Seconds Less
3rd Auxiliary Flow - High Flow 33.0 gal/min 125.0 L/min Less
Hydraulic Cycle Time - Dump 2 Seconds 2 Seconds Less
Hydraulic Cycle Time - Lower, Float 4 Seconds 4 Seconds Less
Main Relief 3400.0 psi 235.0 bar Less
Hydraulic Cycle Time - Rackback 2.5 Seconds 2.5 Seconds Less
3rd Auxiliary Flow - Standard Flow 22.0 gal/min 83.0 L/min Less

Service Refill Capacities

Cooling System 6.3 gal 24.0 L Less
Fuel Tank 20.6 gal 78.0 L Less
Hydraulic System 25.0 gal 95.0 L Less
Engine Oil 2.6 gal 10.0 L Less

Buckets

Bucket Capacities 0.75-1.2 m3 (0.98-1.6 yd3) 0.75-1.2 m3 (0.98-1.6 yd3) Less

Maximum Material Densities - General Purpose

Bucket Width 80.0 in 2035.0 mm Less
Dump Height 94.0 in 2395.0 mm Less
Maximum Material Density 2670.0 lb/yd3 1584.0 kg/m3 Less
Rated Capacity 1.3 yd3 1.0 m3 Less

Maximum Material Densities - Multi Purpose

Bucket Width 74.0 in 1880.0 mm Less
Dump Height 97.0 in 2470.0 mm Less
Maximum Material Density 3622.0 lb/yd3 2149.0 kg/m3 Less
Rated Capacity 0.98 yd3 0.75 m3 Less

Maximum Material Densities - Light Material

Bucket Width 82.0 in 2080.0 mm Less
Dump Height 90.0 in 2285.0 mm Less
Maximum Material Density 2053.0 lb/yd3 1218.0 kg/m3 Less
Rated Capacity 1.6 yd3 1.2 m3 Less

Operator Environment Features - Deluxe Cab

Adjustable Internal Mirror Standard Standard Less
Adjustable Steering Column Standard Standard Less
Air Conditioning Standard Standard Less
Cabin Light Standard Standard Less
Cat Radio/CD/MP3/WMA Player Optional Optional Less
Cloth Electric Air Suspension Seat, Arm/Head Rest, Lumbar Support, Heated Back Seat Standard Standard Less
Coat Hook Standard Standard Less
External Mirrors (2) - Knock Back Standard Standard Less
Heated Rear Window Standard Standard Less
Heater Standard Standard Less
Left Window - Sliding Standard Standard Less
Lockable Storage Box Standard Standard Less
Radio-ready Kit (Wiring, Speaker, Antenna and Grilles) Standard Standard Less
Rear Blind Optional Optional Less
Right Window - Sliding Standard Standard Less
Sun Visor Standard Standard Less
Two Access Doors Standard Standard Less

Operator Environment Features - Comfort Cab

Adjustable Internal Mirror Standard Standard Less
Adjustable Steering Column Standard Standard Less
Cabin Light Standard Standard Less
Cat Radio/CD/MP3/WMA Player Optional Optional Less
Cloth Suspension Seat, Armrest Standard Standard Less
Coat Hook Standard Standard Less
External Mirrors (2) - Knock Back Standard Standard Less
Heated Rear Window Standard Standard Less
Heater Standard Standard Less
Left Window - Sliding Standard Standard Less
Lockable Storage Box Standard Standard Less
Radio-ready Kit (Wiring, Speaker, Antenna and Grilles) Standard Standard Less
Rear Blind Optional Optional Less
Sun Visor Standard Standard Less
Two Access Doors Standard Standard Less

Operator Environment Features - Canopy

Adjustable Internal Mirror Standard Standard Less
Coat Hook Standard Standard Less
External Mirrors (2) - Knock Back Standard Standard Less
Fixed Steering Column Standard Standard Less
Lockable Storage Box Standard Standard Less
Sun Visor Standard Standard Less
Vinyl Suspension Seat Standard Standard Less

Operator Station

Superior comfort keeps you productive, all day long.


Power Train

Cat Hystat™ power train delivers aggressive performance.


Loader Linkage

Optimal digging forces with parallel lift.


Work Tools

Do more jobs with one machine with Cat Work Tools.


Serviceability & Customer Support

Easy access and minimal maintenance requirements reduce downtime. Unmatched support makes the difference.


907H2 Standard Equipment

TRANSMISSION/HYDRAULICS
  • Transmission, 20 km/h (12.4 mph); standard axles with hydraulically actuated dry disc brakes
  • Transmission inching function
  • Hydrostatic drive
  • 100% Differential Lock on both axles, selectable on the move
  • Frame mounted heavy duty axles with outboard planetary reduction
  • Maintenance free, sealed for life, prop shaft and universal joints

LOADER
  • Skid steer loader style hydraulic quick coupler
  • Proportional auxiliary hydraulic circuit
  • Loader arm float function
  • Connect under pressure hydraulic quick connector
  • Parallel lift Z-bar loader

ENGINE
  • C3.3B DIT engine meets U.S. EPA Tier 4 Interim emission certified
  • Two stage air cleaner with visual indicator
  • Cat Extended Life Coolant, protects to -36° C (-33° F)
  • Lockable engine compartments
  • Easy quick release fuel filter/water separator
  • Engine oil drain valve (non spill eco drain)
  • Closed circuit breather
  • Hydraulically driven suction fan
  • Cold start plugs
  • Electric fuel priming pump
  • Lockable side door compartments
  • Hydraulic oil level sight gauge
  • Lockable fuel filler cap
  • Radiator expansion bottle

ELECTRICAL
  • Cab mounted fuse panel
  • Master battery disconnect switch
  • Heavy duty, vibration resistant, maintenance free battery, 12V
  • Engine cold start aid
  • Alternator, 90 Amp
  • Service point connector for electronic diagnostics (ET)
  • Roading lights
  • Back up alarm
  • Reversing light
  • High intensity rear lights
  • Self-cancelling direction indicators

GENERAL
  • Electrostatically applied paint primer
  • Hydraulic pressure test points
  • Recovery hitch and pin
  • Scheduled Oil Sampling (S·O·S) ports
  • Lockable fuel filler cap
  • Secondary and parking brake
  • Recovery hitch and pin
  • Front and rear fenders
  • Machine lifting/tie down points

OPERATOR ENVIRONMENT
  • Multifunction joystick with FNR direction control
  • Proportional auxiliary control
  • Two external mirrors - knock back
  • Warning indicators for major systems
  • Easy clean cab floor
  • Cup holder
  • Sun visor
  • ROPS and FOPS certified
  • Adjustable wrist rest
  • Seat belt, 75 mm (3 in), retractable
  • Cabin light
  • Internal mirror
  • Auxiliary power sockets
  • Coat hook
  • On board digital LCD display cluster
  • Sound suppression
  • Heavy duty floor mat
  • Storage tray
  • Lockable storage box
  • Self-cancelling direction indicators
  • Interior/exterior auxiliary power sockets
  • Suspended brake/accelerator pedals

907H2 Optional Equipment

TRANSMISSION/HYDRAULICS
  • Transmission control upgrade (includes creeper control, rimpull control and hand throttle)
  • Ride control
  • Speeder, 35 km/h (21.7 mph) with secondary steering and front axle with hydraulically boosted oil immersed disc brakes

LOADER
  • High flow auxiliary hydraulics with pressure relieving quick disconnect manifold
  • Return to dig work tool positioner

ENGINE
  • Engine block heater, 120V
  • Cat extended life coolant, protects to -50° C (-58° F)
  • Precleaner for engine air filter

ELECTRICAL
  • Machine Security System (MSS)
  • Rotating beacon
  • Work tool wiring harness
  • Working lights, two front and two rear

GENERAL
  • Custom color paint
  • Rear light guard kit
  • Tire options including heavy duty tires

WORK TOOLS
  • For all work tools and standard/high flow options, consult your Cat dealer

OPERATOR ENVIRONMENT
  • Cat radio/CD/MP3/WMA
  • Rear sun screen
  • Canopy includes: - Steering column, fixed - Seat, adjustable suspension, vinyl
  • Cab, Comfort (pressurized) includes: - Two doors (left door includes sliding window) - Seat, adjustable suspension, cloth - Steering column, tilt - Heater with window, side and foot vents - Heated rear window - Wiper/washer front and rear - Radio-ready kit including speakers
  • Cab, Deluxe (pressurized) includes all of the operator benefits of the Cab Comfort model plus: - Air conditioning - Heated cloth air suspension seat - Right sliding window