< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new Cat® 950 GC Wheel Loader is designed specifically to handle all the jobs on your worksite from material handling and truck loading, to general construction, to stockpiling. This machine is purpose-built to be just the right machine to get your everyday jobs done. Great machine performance combined with low owning and operating costs make the 950 GC the right choice for your business.

Engine

Units:
Net Power - ISO 9249 202.0 hp 151.0 kW Less
Engine Model Cat® C7.1 Cat® C7.1 Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 427.8 in3 7.01 L Less
Max Gross Power @ 2,000 rpm - ISO 14396 229.0 hp 171.0 kW Less
Max Gross Torque @ 1,400 rpm 752.0 ft-lb 1020.0 N·m Less
Max Net Torque @ 1,300 rpm 687.0 ft-lb 931.0 N·m Less
Rated Gross Power @ 2,200 rpm - ISO 14396 225.0 hp 168.0 kW Less
Rated Net Power @ 2,200 rpm - ISO 9249 202.0 hp 151.0 kW Less

Weights

Operating Weight 41174.0 lb 18676.0 kg Less

Buckets

Bucket Capacities 2.5 m3 to 4.4 m3 (3.3 yd3 to 5.75 yd3) 2.5 m3 to 4.4 m3 (3.3 yd3 to 5.75 yd3) Less

Operating Specifications

Breakout Force 33047.0 lb 147.0 kN Less
Note **Compliance to ISO (2007) 14397-1 Sections 1 thru 5. **Compliance to ISO (2007) 14397-1 Sections 1 thru 5. Less
Note *Full compliance to ISO (2007) 14397-1 Sections 1 thru 6, which requires 2% verification between calculations and testing. *Full compliance to ISO (2007) 14397-1 Sections 1 thru 6, which requires 2% verification between calculations and testing. Less
Static Tipping Load Full 40° Turn - ISO 14397-1* 23155.0 lb 10503.0 kg Less
Static Tipping Load Full 40° Turn - Rigid Tires** 24685.0 lb 11197.0 kg Less

Transmission

Forward 1 4.4 mph 7.0 km/h Less
Forward 2 7.8 mph 12.5 km/h Less
Forward 3 13.7 mph 22.0 km/h Less
Forward 4 21.1 mph 34.0 km/h Less
Reverse 1 4.4 mph 7.0 km/h Less
Reverse 2 7.8 mph 12.5 km/h Less
Reverse 3 13.7 mph 22.0 km/h Less

Hydraulic System

Steering System Pump Type Piston Piston Less
Hydraulic Cycle Time - Lower, Empty, Float Down 2.8 Seconds 2.8 Seconds Less
Hydraulic Cycle Time - Dump, at Maximum Raise 1.2 Seconds 1.2 Seconds Less
Hydraulic Cycle Time - Raise from Carry Position 6.1 Seconds 6.1 Seconds Less
Hydraulic Cycle Time - Total Cycle Time 10.1 Seconds 10.1 Seconds Less
Implement System Pump Type Piston Piston Less
Implement System - Maximum Operating Pressure @ 50 ± 1.5 L/min 4047.0 psi 27900.0 kPa Less
Implement System - Maximum Pump Output @ 2,200 rpm 65.5 gal/min 248.0 L/min Less
Implement System - Optional 3rd Function Maximum Flow 74.0 gal/min 280.0 L/min Less
Implement System - Optional 3rd Function Maximum Pressure @ 70 L/min 2999.0 psi 20680.0 kPa Less

Brakes

Brakes Brakes meet ISO 3450 Brakes meet ISO 3450 Less

Tires

Choices Choices include: 23.5-25 16PR, L3 (Triangle); 23.5R25 ★★, L3 (Triangle); 23.5R25 ★, L3 (Bridgestone) Choices include: 23.5-25 16PR, L3 (Triangle); 23.5R25 ★★, L3 (Triangle); 23.5R25 ★, L3 (Bridgestone) Less

Cab

ROPS/FOPS ROPS/FOPS meet ISO 3471 and ISO 3449 Level II standards ROPS/FOPS meet ISO 3471 and ISO 3449 Level II standards Less

Service Refill Capacities

Cooling System 12.7 gal 48.0 L Less
Crankcase 5.3 gal 20.0 L Less
Transmission 11.9 gal 45.0 L Less
Differentials and Final Drives - Front 10.6 gal 40.0 L Less
Differentials and Final Drives - Rear 10.0 gal 38.0 L Less
Hydraulic Tank 31.7 gal 120.0 L Less
Fuel Tank Size 76.6 gal 290.0 L Less

Dimensions

B-Pin Height 13.7 ft 4188.0 mm Less
B-Pin Height @ Carry 2.2 ft 655.0 mm Less
Lift Arm Clearance 12.0 ft 3649.0 mm Less
Center Line of Rear Axle to Edge of Counterweight 6.6 ft 2001.0 mm Less
Height to Top of ROPS 11.4 ft 3458.0 mm Less
Height to Top of Exhaust Pipe 11.8 ft 3596.0 mm Less
Height to Top of Hood 8.4 ft 2568.0 mm Less
Ground Clearance 1.5 ft 460.0 mm Less
Wheelbase 10.8 ft 3300.0 mm Less
Center Line of Rear Axle to Hitch 5.4 ft 1650.0 mm Less
Rack Back @ Maximum Lift 60.0 Degrees 60.0 Degrees Less
Dump Angle @ Maximum Lift 52.0 Degrees 52.0 Degrees Less
Rack Back @ Carry 45.0 Degrees 45.0 Degrees Less
Rack Back @ Ground 40.0 Degrees 40.0 Degrees Less
Height to Center Line of Axle 2.5 ft 750.0 mm Less

Turning Radius

Turning Radius to Inside of Tires 11.2 ft 3419.0 mm Less
Turning Radius to Outside Edge of Counterweight 20.3 ft 6190.0 mm Less
Turning Radius to Outside of Tires 20.2 ft 6164.0 mm Less
Width Over Tires 9.0 ft 2745.0 mm Less

Operator Environment

Work Comfortably and Efficiently.


Power Train

Powerful Efficiency.


Reliability/Serviceability

Tested and Proven - Ready to Work.


Productivity

Work Smart. Move More.


Work Tools/Fusion Quick Coupler

Work Tool Options to Meet Your Needs.


950 GC Standard Equipment

POWER TRAIN
  • Engine - Cat C7.1 ATAAC Stage IIIA/Tier 3
  • Torque converter
  • Transmission, automatic, power shift (4F/3R), kick-down function, overspeed protection
  • Brakes, full hydraulic enclosed wet-disc
  • EIMS (Engine Idle Management System)
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Filter, fuel primary/secondary/tertiary
  • Fuel/water separator
  • Filters, engine air, primary/secondary
  • Fuel priming pump (manual)
  • Muffler, sound suppressed
  • Radiator, unit core (9.5 fpi) with ATAAC
  • Starting aid, glow plugs
  • Switch, transmission neutralizer lockout

HYDRAULICS
  • Load sensing implement system pilot operated
  • Dedicated load sensing steering pump
  • Dedicated brake and fan gear pump

ELECTRICAL
  • Alarm, back-up/main disconnect switch
  • Alternator (115-amp, brush type)
  • Batteries, maintenance free (2×900 CCA)
  • Ignition key; start/stop switch
  • Lighting system, halogen (6 total): - Four (4) halogen work lights - Two (2) halogen roading lights
  • Starting and charging system (24-volt)
  • Starter, electric (heavy duty)

OPERATOR ENVIRONMENT
  • Air conditioning with 10 vents and filter unit located outside of cab
  • Bucket/work tool function lockout
  • Cab, pressurized and sound suppressed
  • Hydroformed (ROPS/FOPS) structure
  • 12V power port (10A)
  • Coat hook
  • Pilot hydraulic controls, lift and tilt function; two (2) single axis levers or joystick
  • Heater and defroster
  • Horn
  • Cup holders and personal tray on right console
  • Storage tray behind seat
  • Mirrors, rearview internal and external
  • Seat, Cat Comfort (cloth) mechanical suspension, auto-retractable seat belt
  • Steering column, adjustable angle
  • Wipers/washers (front and rear)
  • Window, sliding (left and right side)
  • Computerized monitoring system

OTHER STANDARD EQUIPMENT
  • Lift and return-to-dig kick outs (Electro‑Magnetic), mechanical adjustment
  • Doors, service access (locking)
  • Fenders (front and rear) steel
  • Grill, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic on steel structure
  • Counterweight, 1800 kg
  • Linkage, Z-bar, fabricated crosstube/tilt lever
  • S·O·SSM oil sampling valves
  • Product Link Ready

950 GC Optional Equipment

Cold weather starting (batteries 2×1,400 CCA and ether starting aid)

Third hydraulic function, one single axis lever

Quick coupler control

Limited slip differentials

Autolube system

Air precleaner turbine

Ride control

Heated rear window

Air suspended seat

Secondary steering, electrical

Reversing cooling fan (auto/manual controlled)

Toolbox

Warning beacon

Extra working lights (4), Halogen or HID

Rearview camera

Radio

Fender extensions/roading