924K - 2016

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 924K Small Wheel Loader sets the standard for productivity, fuel efficiency and operator comfort. The improved optimized Z-bar loader linkage delivers the quick loading performance of a traditional Z-bar with the parallelism and load handling capability of a tool carrier. A high torque, low speed C7.1 ACERT engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard.

Engine

Units:
Maximum Gross Power 141.0 hp 105.0 kW Less
Rated Net Power 137.0 hp 102.0 kW Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Maximum Gross Power – ISO 14396 (Performance Power Mode: Range 1-4) 141.0 hp 105.0 kW Less
Maximum Gross Power – ISO 14396 (DIN) (Performance Power Mode: Range 1-4) 143.0 hp 105.0 kW Less
Rated Net Power at 1,800 rpm – SAE J1349 (Performance Power Mode: Range 1-4) 137.0 hp 102.0 kW Less
Rated Net Power at 1,800 rpm – ISO 9249 (DIN) (Performance Power Mode: Range 1-4) 140.0 hp 103.0 kW Less
Maximum Gross Torque – ISO 14396 (Performance Power Mode: Range 1-4) 534.0 lbf-ft 725.0 N·m Less
Maximum Net Torque – SAE J1349 (Performance Power Mode: Range 1-4) 519.0 lbf-ft 704.0 N·m Less
Maximum Net Torque – ISO 9249 (1977)/EEC 80/1269 (Performance Power Mode: Range 1-4) 524.0 lbf-ft 711.0 N·m Less
Maximum Gross Power – ISO 14396 (Standard Power Mode: Range 1-3*) 135.0 hp 101.0 kW Less
Maximum Gross Power – ISO 14396 (DIN) (Standard Power Mode: Range 1-3*) 137.0 hp 101.0 kW Less
Rated Net Power at 1,600 rpm – SAE J1349 (Standard Power Mode: Range 1-3*) 131.0 hp 98.0 kW Less
Rated Net Power at 1,600 rpm – ISO 9249 (DIN) (Standard Power Mode: Range 1-3*) 135.0 hp 99.0 kW Less
Maximum Gross Torque – ISO 14396 (Standard Power Mode: Range 1-3*) 534.0 lbf-ft 725.0 N·m Less
Maximum Net Torque – SAE J1349 (Standard Power Mode: Range 1-3*) 519.0 lbf-ft 704.0 N·m Less
Maximum Net Torque – ISO 9249 (1977)/EEC 80/1269 (Standard Power Mode: Range 1-3*) 524.0 lbf-ft 711.0 N·m Less
Displacement (Performance Power Mode: Speed Range 1-4) 427.0 in3 7.01 L Less
Emissions Engine meets Tier 3/Stage IIIA equivalent emission standards. Engine meets Tier 3/Stage IIIA equivalent emission standards. Less
Note *Range 4 power is boosted to be the same as Performance Mode. *Range 4 power is boosted to be the same as Performance Mode. Less
Displacement (Standard Power Mode: Speed Range 1-3*) 427.0 in3 7.01 L Less

Buckets

Bucket Capacities 1.7-5.0 m3 (2.3-6.5 yd3) 1.7-5.0 m3 (2.3-6.5 yd3) Less
Bucket Capacities - General Purpose 1.7-2.5 m3 (2.2-3.2 yd3) 1.7-2.5 m3 (2.2-3.2 yd3) Less
Bucket Capacities - Light Material 3.1-5.0 m3 (4.0-6.5 yd3) 3.1-5.0 m3 (4.0-6.5 yd3) Less

Weights

Operating Weight 26490.0 lb 12019.0 kg Less
Operating Weight - 20.5 Tires 26490.0 lb 12019.0 kg Less
Operating Weight - 17.5 Tires 25281.0 lb 11471.0 kg Less

Steering

Steering Articulation Angle (each direction) 40° 40° Less
Steering Cycle Times (full left to full right): At 1,800 rpm: 90 rpm steering wheel speed 2.4 secs 2.4 secs Less
Maximum Flow – Steering Pump 33.0 gal/min 125.0 L/min Less
Maximum Working Pressure – Steering Pump 3500.0 psi 24130.0 kPa Less
Maximum Steering Torque – 0° (Straight Machine) 37155.0 lbf-ft 50375.0 N·m Less
Maximum Steering Torque – 40° (Full Turn) 27747.0 lbf-ft 37620.0 N·m Less
Number of Steering Wheel Turns – full left to full right or full right to full left 3.5 turns 3.5 turns Less

Loader Hydraulic System

Maximum Flow – Implement Pump 40.0 gal/min 150.0 L/min Less
Maximum Flow – Implement Pump: 3rd Function Maximum Flow* 40.0 gal/min 150.0 L/min Less
Maximum Flow – Implement Pump: 4th Function Maximum Flow* 40.0 gal/min 150.0 L/min Less
Maximum Working Pressure – Implement Pump 3771.0 psi 26000.0 kPa Less
Relief Pressure – Tilt Cylinder 4061.0 psi 28000.0 kPa Less
Relief Pressure – Tilt Cylinder: 3rd Function Maximum Working Pressure 3771.0 psi 26000.0 kPa Less
Relief Pressure – Tilt Cylinder: 4th Function Maximum Working Pressure 3771.0 psi 26000.0 kPa Less
Hydraulic Cycle Times: Standard Mode At 1,600 rpm – Raise (ground level to maximum lift) 6.3 seconds 6.3 seconds Less
Hydraulic Cycle Times: Standard Mode At 1,600 rpm – Dump (at maximum lift height) 1.7 seconds 1.7 seconds Less
Hydraulic Cycle Times: Standard Mode At 1,600 rpm – Float Down (maximum lift to ground level) 2.6 seconds 2.6 seconds Less
Hydraulic Cycle Times: Standard Mode At 1,600 rpm – Total Cycle Time 10.6 seconds 10.6 sseconds Less
Note *Adjustable from 20% to 100% of maximum flow through the secondary display, when equipped. *Adjustable from 20% to 100% of maximum flow through the secondary display, when equipped. Less
Hydraulic Cycle Times: Performance Mode At 1,800 rpm – Raise (ground level to maximum lift) 5.4 seconds 5.4 seconds Less
Hydraulic Cycle Times: Performance Mode At 1,800 rpm – Dump (at maximum lift height) 1.5 seconds 1.5 seconds Less
Hydraulic Cycle Times: Performance Mode At 1,800 rpm – Float Down (maximum lift to ground level) 2.6 seconds 2.6 seconds Less
Hydraulic Cycle Times: Performance Mode At 1,800 rpm – Total Cycle Time 9.5 seconds 9.5 seconds Less

Service Refill Capacities

Fuel Tank 51.5 gal 195.0 L Less
Cooling System 8.5 gal 32.0 L Less
Engine Crankcase 5.2 gal 19.5 L Less
Transmission (Gear Box) 2.2 gal 8.5 L Less
Front Axles 5.5 gal 21.0 L Less
Rear Axles 5.5 gal 21.0 L Less
Hydraulic System (Including Tank) 42.3 gal 160.0 L Less
Hydraulic Tank 23.8 gal 90.0 L Less

Transmission

Forward and Reverse: Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph) Less
Forward and Reverse: Range 2 8.0 mph 13.0 km/h Less
Forward and Reverse: Range 3 17.0 mph 27.0 km/h Less
Forward and Reverse: Range 4 25.0 mph 40.0 km/h Less
Note *Creeper control allows max. speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through sec. display. *Creeper control allows max. speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through sec. display. Less
Note (cont'd) Factory default is 7 km/h (4.4 mph). Factory default is 7 km/h (4.4 mph). Less

Cab

ROPS SAE J1040 MAY94, ISO 3471-1994. SAE J1040 MAY94, ISO 3471-1994. Less
FOPS SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. Less
Note Cab and Rollover Protective Structures (ROPS) are standard. Cab and Rollover Protective Structures (ROPS) are standard. Less
Note A semi-cab option is available. A semi-cab option is available. Less

Axles

Front Fixed; Open differential (standard); Locking differential (optional) Fixed; Open differential (standard); Locking differential (optional) Less
Rear Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional in some regions) Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional in some regions) Less

Sound

Note Declared dynamic operator sound pressure level is 72 dB(A) when “ISO 6396:2008” is used to measure value for an enclosed cab. Declared dynamic operator sound pressure level is 72 dB(A) when “ISO 6396:2008” is used to measure value for an enclosed cab. Less
Note The measurement was conducted at 70% of the maximum engine cooling fan speed, with the cab doors and cab windows closed. The measurement was conducted at 70% of the maximum engine cooling fan speed, with the cab doors and cab windows closed. Less
Note The declared exterior sound power level is 104 dB(A) when the value is measured according to “ISO 6395:2008.” The declared exterior sound power level is 104 dB(A) when the value is measured according to “ISO 6395:2008.” Less

Tires

Standard Size 17.5 R25, radial (L-3) 17.5 R25, radial (L-3) Less
Other Choices Vary by Region: 20.5 R25, radial (L-2); 20.5 R25 radial (L-3); 20.5 R25, radial (L-5); 20.5-25 12PR (L-2); 20.5-25 12PR (L-3); 20.5-25 12PR (L-5) 20.5 R25, radial (L-2); 20.5 R25 radial (L-3); 20.5 R25, radial (L-5); 20.5-25 12PR (L-2); 20.5-25 12PR (L-3); 20.5-25 12PR (L-5) Less
Other Choices Vary by Region: 17.5 R25, radial (L-2); 17.5 R25, radial (L-5); 550/65 R25 radial (L-3); Flexport™ Gen II; Skidder/Agriculture 17.5 R25, radial (L-2); 17.5 R25, radial (L-5); 550/65 R25 radial (L-3); Flexport™ Gen II; Skidder/Agriculture Less
Note Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details. Less
Note In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. Less
Note Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Less

K Series – Making Your Choice Easy:


924K - 2016 Standard Equipment

POWER TRAIN
  • Auto idle shut down feature
  • Axle seal guards
  • Cat C7.1 ACERT engine: – Power Modes (Standard and Performance) – Power by Range (High Power in Range 4) – Turbocharged and aftercooled –Filtered crankcase breather
  • Coded start (requires secondary display)
  • Coolant protection to –34° C (–29° F)
  • Enclosed wet disc full hydraulic brakes
  • Fuel priming pump, automatic
  • Hydraulically driven demand cooling fan
  • Hydrostatic transmission with electronic control: – Operator modes (Default, TC, Hystat and Ice) – Directional Shift Aggressiveness (fast, medium, slow) – Rimpull control, adjust wheel torque – Creeper control, adjust ground speed
  • Parking brake, electric
  • Single plane cooling package, wide six fins per inch density
  • Throttle lock and maximum speed limiter

HYDRAULICS
  • Automatic lift, lower and tilt kickouts, adjustable in-cab
  • Bucket and Fork Modes, adjustable in-cab
  • Cylinder damping at kickout and mechanical end stops
  • Fine Mode control (fast, medium, slow) in fork mode
  • Hydraulic Response setting (fast, medium, slow)
  • Hydraulic diagnostic connectors and S·O·SSM ports
  • Load sensing hydraulics and steering

ELECTRICAL
  • Alternator, 115-amp, heavy duty
  • 12V power supply in cab (2)
  • Batteries, 1,000 CCA (2) 24V system, disconnect switch
  • Back-up alarm
  • Emergency shutdown switch
  • Halogen work and roading lights, LED rear tail lights
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT
  • 75 mm (3 in) retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • External heated mirrors with lower parabolic
  • Hydraulic control lockout
  • Interior cab lighting, door and dome
  • Interior rearview mirrors (2)
  • Lunch box storage
  • Radio ready speakers
  • Rear window defrost, electric
  • Seat-mounted electronic implement controls, adjustable
  • Column mounted multi function control – lights, wipers, turn signal
  • Tilt and telescopic steering wheel
  • Tinted front glass
  • Wet arm wiper/washer, 2-speed and intermittent, front

OTHER STANDARD EQUIPMENT
  • Large-access enclosure doors with adjustable close/open force
  • Parallel lift loader linkage

924K - 2016 Optional Equipment

Auto lube, integrated in secondary display

Auxiliary flow, third and fourth function, adjustable through secondary display

Axles, differential, limited slip, rear

Beacon light, strobe

Cab, deluxe:
  • Electrically adjustable external heated mirrors (2)
  • Secondary display to enable features and adjust parameters
  • Sunscreen, front and rear

Camera, rearview

Cold start package

Corrosion protection package

Counterweight, (heavy and logger)

Coupler, (Fusion and ISO 23727)

Debris packages (low, medium, high)

Differential lock, front axle

Fenders (extended cover and full coverage)

Guarding (machine and operator)

Lights, auxiliary, halogen or LED with engine compartment lights

Object Detection

Product Link™ PRO and ELITE with capabilities for software push, data logging, histogram and trend mapping

Radio packages

Rear wiper

Ride Control System, adjustable through secondary display

Seats:
  • Deluxe seat – fully adjustable fabric air suspension seat with mid seat backrest and mechanical lumbar support
  • Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Seat is heated and ventilated on bottom cushion and backrest.

Steering:
  • Dual mode and Secondary

CE Certification

NOTE: Not all features are in available in all regions.