3516E High Voltage (60 Hz)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Producing reliable power from 2500 to 2750 ekW at 60 Hz, our 3516E diesel generator sets are made to match your mission critical, standby and prime applications, and meet our quality standards. We’ve engineered each to ISO 8528-5 transient response requirements and to accept 100 percent rated load in one step. Seismic certification is also available for select models, maintaining power after unexpected disturbances. The integrated control system, including ATS and switchgear, ensures a consistent power supply and connection to your fleet through on-site and remote monitoring options. Our EMCP 4 control panel provides flexible options, with a user-friendly interface, putting your management and diagnostic tools in one. The EMCP 4.4 controller provides multi-generator set paralleling capability, giving you the ability to add generator sets to provide expanded capacity and generator set redundancy to match your requirements. No two power needs are the same, which is why we offer a broad range of accessories and bolt-on system expansion attachments. Find flexible packaging options to work with your spatial requirements and environmental conditions. Our 3516E generator sets are built to take on power challenges — customize them to take on yours.

Generator Set Specifications

Units:
Minimum Rating 2500 ekW 2500 ekW Less
Maximum Rating 2750 eKW 2750 eKW Less
Voltage 4160 to 13800 volts 4160 to 13800 volts Less
Frequency 60 Hz 60 Hz Less
Speed 1800 RPM 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy US. EPA Stationary Emergency Use Only (Tier 2) US. EPA Stationary Emergency Use Only (Tier 2) Less

Engine Specifications

Engine Model 3516E, SCAC, V-16, 4-Stroke, Water-Cooled Diesel 3516E, SCAC, V-16, 4-Stroke, Water-Cooled Diesel Less
Compression Ratio 14.3:1 14.3:1 Less
Aspiration ATAAC ATAAC Less
Governor Type Adem™ A5 Adem™ A5 Less
Fuel System MEUI MEUI Less
Bore 6.69 in 170.0 mm Less
Stroke (HD) 8.46 in 215.0 mm Less

Cat™ Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    Seismic Certification

  • Seismic Certification available.
  • Anchoring details are site specific, and are dependent on many factors such as generator set size, weight, and concrete strength.
  • IBC Certification requires that the anchoring system used is reviewed and approved by a Professional Engineer
  • Seismic Certification per Applicable Building Codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007, CBC 2010
  • Design Criteria

    The generator set accepts 100% rated load in one step per NFPA 110 and conforms to the ISO 8528-5:2013 G3 for load acceptance & steady state.

    Single-Source Supplier

    Fully prototype tested with certified torsional vibration analysis available

    World Wide Product Support

    Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat® S•O•SSM program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.

    3516E High Voltage (60 Hz) Standard Equipment

    Air Inlet
    • Air Cleaner

    Cooling
    • Package mounted radiator

    Exhaust
    • Exhaust flange outlet

    Fuel
    • Primary fuel filter with integral water separator
    • Secondary fuel filter
    • Fuel priming pump

    Generator
    • Matched to the performance and output characteristics of Cat engines
    • IP23 Protection

    Power Termination
    • Bus Bar

    Control Panel
    • EMCP 4.2B or EMCP 4.3 Genset Controller

    General
    • Paint - Caterpillar Yellow except rails and radiators gloss black

    Starting/Charging
    • Heavy-duty starting system
    • Charging alternator

    3516E High Voltage (60 Hz) Optional Equipment

    Exhaust
    • Exhaust mufflers
    • Exhaust expanders
    • Flexible fittings

    Generator
    • Anti-condensation heater
    • Excitation: [ ] Permanent Magnet Excited (PM)

    Power Termination
    • Circuit breakers, IEC compliant

    Control Panels
    • EMCP (4.3) (4.4)
    • Generator temperature monitoring & protection
    • Load share module
    • Digital I/O module
    • Remote monitoring software

    Mounting
    • Rubber anti-vibration mounts
    • Spring-type vibration isolator
    • IBC isolators

    Starting/Charging
    • Battery chargers
    • Oversize batteries
    • Jacket water heater
    • Air Starting

    General
    • The following options are based on regional and product configuration:
    • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
    • EU Certificate of Conformance (CE)
    • EEC Declaration of Conformity
    • Enclosures: sound attenuated, weather protective
    • Automatic transfer switches (ATS)
    • Integral & sub-base fuel tanks