< Back

  • 2500 to 2750 kVA, 1650 to 2500 ekW
  • 50 Hz 1500 RPM or 60 Hz 1800 RPM
  • 380 to 13800 Volts
  • For Standby, Prime and Continuous applications
True Project Financing
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Producing reliable power from 1650 ekW to 2500 ekW at 60Hz and 2500 kVA to 2750 kVA at 50 Hz, our 3516C diesel generator sets are made to match your mission critical, continuous, standby and prime applications, and meet our quality standards. We’ve engineered each to ISO 8528-5 transient response requirements and to accept 100 percent rated load in one step. Depending on the model, 3516C generator sets are EPA Stationary Emergency (Tier 2) or Tier 4 Interim certified. Industry leading innovation means our Tier 4 Interim models have emissions reduced up to 90 percent — it’s technology that has benefits beyond today. Seismic certification is also available for select models, maintaining power after unexpected disturbances. The integrated control system, including Cat® UPS, ATS and switchgear, ensures a consistent power supply and connection to your fleet through on-site and remote monitoring options. Our EMCP 4 control panel provides flexible options, with a user-friendly interface, putting your management and diagnostic tools in one. The EMCP 4.4 controller provides multi-generator set paralleling capability, giving you the ability to add generator sets to provide expanded capacity and generator set redundancy to match your requirements. No two power needs are the same, which is why we offer a broad range of accessories and bolt-on system expansion attachments. Find flexible packaging options to work with your spatial requirements and environmental conditions. Even select from UL 2200 and CSA certified package options for added safety. Our 3516C generator sets are built to take on power challenges — customize them to take on yours.

Generator Set Specifications

Units:
Minimum Rating 1650 ekW (2500 kVA) 1650 ekW (2500 kVA) Less
Maximum Rating 2500 ekW (2750 kVA) 2500 ekW (2750 kVA) Less
Voltage 220 to 13800 volts 220 to 13800 volts Less
Frequency 50 or 60 Hz 50 or 60 Hz Less
Speed 1500 or 1800 RPM 1500 or 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards), Low Fuel Consumption U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards), Low Fuel Consumption Less

Engine Specifications

Engine Model 3516C, ATAAC, V-16,4-Stroke Water-Cooled Diesel 3516C, ATAAC, V-16,4-Stroke Water-Cooled Diesel Less
Compression Ratio 14.7:1 14.7:1 Less
Aspiration TA TA Less
Governor Type Adem™3 Adem™3 Less
Fuel System Electronic unit injection Electronic unit injection Less
Bore 6.69 in 170.0 mm Less
Stroke (Std) 7.48 in 190.0 mm Less
Stroke (HD) 8.46 in 215.0 mm Less

Cat™ Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    Seismic Certification

  • Seismic Certification available.
  • Anchoring details are site specific, and are dependent on many factors such as generator set size, weight, and concrete strength.
  • IBC Certification requires that the anchoring system used is reviewed and approved by a Professional Engineer
  • Seismic Certification per Applicable Building Codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007, CBC 2010
  • Pre-approved by OSHPD and carries an OSP-0321-10 for use in healthcare projects in California
  • Design Criteria

    The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.

    UL 2200 / CSA - Optional

  • UL 2200 listed packages
  • CSA Certified
  • Certain restrictions may apply.
  • Consult with your Cat® Dealer.
  • Single-Source Supplier

    Fully prototype tested with certified torsional vibration analysis available

    World Wide Product Support

    Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat® S•O•SSM program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.

    3516C Standard Equipment

    Air Inlet
    • Air Cleaner

    Cooling
    • Package mounted radiator

    Exhaust
    • Exhaust flange outlet

    Fuel
    • Primary fuel filter with integral water separator
    • Secondary fuel filter
    • Fuel priming pump

    Generator
    • Matched to the performance and output characteristics of Cat engines
    • IP23 Protection

    Power Termination
    • Bus Bar

    Control Panel
    • EMCP 4 Genset Controller

    General
    • Paint - Caterpillar Yellow except rails and radiators gloss black

    3516C Optional Equipment

    Exhaust
    • Exhaust mufflers

    Generator
    • Anti-condensation heater
    • Excitation: [ ] Permanent Magnet Excited (PM) [ ] Internally Excited (IE)
    • Oversize and premium generators

    Power Termination
    • Circuit breakers, UL listed
    • Circuit breakers, IEC compliant

    Control Panels
    • EMCP (4.2) (4.3) (4.4)
    • Generator temperature monitoring & protection
    • Load share module
    • Digital I/O module
    • Remote monitoring software

    Mounting
    • Rubber anti-vibration mounts
    • Spring-type vibration isolator
    • IBC isolators

    Starting/Charging
    • Battery chargers
    • Oversize batteries
    • Jacket water heater
    • Heavy-duty starting system
    • Charging alternator
    • Air starting motor with control and silencer

    General
    • The following options are based on regional and product configuration:
    • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
    • UL 2200 package
    • EU Certificate of Conformance (CE)
    • CSA Certification
    • EEC Declaration of Conformity
    • Enclosures: sound attenuated, weather protective
    • Automatic transfer switches (ATS)
    • Integral & sub-base fuel tanks
    • Integral & sub-base UL listed dual wall fuel tanks